Menu Search

Flat Rest PCB Support

In stock

These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. They come in three types: flanged base, cupped base or spring body.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
36 results
Product SKUs information
Essentra Part Number Price range Availability Locking Head Height Hole Diameter Panel Thickness Range Spacer Length View
£ 0.1363 - £ 0.1514 Request the lead time here
5.6 mm
4.8 mm
0.8 - 2.0 mm
12.7 mm
£ 0.2395 - £ 0.2452 3320 In stock
5.6 mm
4.8 mm
0.8 - 2.0 mm
19.1 mm
£ 0.17 - £ 0.1889 2000 In stock
4.0 mm
3.2 mm
0.8 - 2.0 mm
9.5 mm
£ 0.1225 - £ 0.1362 6000 In stock
4.0 mm
3.2 mm
0.8 - 2.0 mm
12.7 mm
£ 0.1192 - £ 0.1324 25642 In stock
5.6 mm
4.8 mm
0.8 - 2.0 mm
9.5 mm
£ 0.1018 - £ 0.1132 1000 In stock
4.0 mm
3.2 mm
0.8 - 2.0 mm
4.8 mm
£ 0.1184 - £ 0.1443 Request the lead time here
5.6 mm
4.8 mm
0.8 - 2.0 mm
22.2 mm
£ 0.1328 - £ 0.1476 Request the lead time here
5.3 mm
4.8 mm
0.8 - 2.0 mm
15.9 mm
£ 0.1397 - £ 0.1552 Request the lead time here
2.0 mm
2.5 mm
1.6 mm
15.9 mm
£ 0.1271 - £ 0.1413 96638 In stock
4.0 mm
3.2 mm
0.8 - 2.0 mm
3.2 mm
£ 0.1202 - £ 0.1335 Request the lead time here
5.3 mm
4.8 mm
0.8 - 2.0 mm
9.5 mm
£ 0.1203 - £ 0.1253 3013 In stock
4.0 mm
3.2 mm
0.8 - 2.0 mm
15.9 mm
£ 0.1465 - £ 0.1628 Request the lead time here
4.0 mm
3.2 mm
0.8 - 2.0 mm
14.3 mm
£ 0.0925 - £ 0.1028 34670 In stock
5.6 mm
4.8 mm
0.8 - 2.0 mm
6.4 mm
£ 0.1313 - £ 0.1458 105 In stock
5.6 mm
4.8 mm
0.8 - 2.0 mm
6.4 mm
10021866 £ 0.1184 - £ 0.1443 18000 In stock
5.6 mm
4.8 mm
0.8 - 2.0 mm
15.9 mm
  • of 2
Snap Lock Support 12.7 mm Nylon 6/6 UL94 V-0 Natural

10022009

Price Range
£ 0.1514 - £ 0.1363

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    4.8 mm
  • Locking Head Height
    5.6 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
Snap Lock Support 19.1 mm Nylon 6/6 UL94 V-2 Natural

10021880

Price Range
£ 0.2452 - £ 0.2395

Stock Levels
3320 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    4.8 mm
  • Locking Head Height
    5.6 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
Snap Lock Support 9.5 mm Nylon 6/6 UL94 V-2 Natural

10022429

Price Range
£ 0.1889 - £ 0.17

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    3.2 mm
  • Locking Head Height
    4.0 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    4.4 mm
Snap Lock Support 12.7 mm Nylon 6/6 UL94 V-2 Natural

10022443

Price Range
£ 0.1362 - £ 0.1225

Stock Levels
6000 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    3.2 mm
  • Locking Head Height
    4.0 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    4.4 mm
Snap Lock Support 9.5 mm Nylon 6/6 UL94 V-2 Natural

10021958

Price Range
£ 0.1324 - £ 0.1192

Stock Levels
25642 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    4.8 mm
  • Locking Head Height
    5.6 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
Snap Lock Support 4.8 mm Nylon 6/6 UL94 V-2 Natural

10022399

Price Range
£ 0.1132 - £ 0.1018

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    3.2 mm
  • Locking Head Height
    4.0 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    4.4 mm
Snap Lock Support 22.2 mm Nylon 6/6 UL94 V-2 Natural

10021897

Price Range
£ 0.1443 - £ 0.1184

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    4.8 mm
  • Locking Head Height
    5.6 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
Snap Lock Support 15.9 mm Nylon 6/6 UL94 HB Natural

10316429

Price Range
£ 0.1476 - £ 0.1328

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    4.8 mm
  • Locking Head Height
    5.3 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    10.0 mm
Snap Lock Support 15.9 mm Nylon 6/6 UL94 V-2 Natural

10001745

Price Range
£ 0.1552 - £ 0.1397

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Body Diameter
    4.4 mm
Snap Lock Support 3.2 mm Nylon 6/6 UL94 V-2 Natural

10022382

Price Range
£ 0.1413 - £ 0.1271

Stock Levels
96638 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    3.2 mm
  • Locking Head Height
    4.0 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    4.4 mm
Snap Lock Support 9.5 mm Nylon 6/6 UL94 HB Natural

10316405

Price Range
£ 0.1335 - £ 0.1202

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    4.8 mm
  • Locking Head Height
    5.3 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    10.0 mm
Snap Lock Support 15.9 mm Nylon 6/6 UL94 V-2 Natural

10022375

Price Range
£ 0.1253 - £ 0.1203

Stock Levels
3013 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    3.2 mm
  • Locking Head Height
    4.0 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    4.4 mm
Snap Lock Support 14.3 mm Nylon 6/6 UL94 V-2 Natural

10022450

Price Range
£ 0.1628 - £ 0.1465

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    3.2 mm
  • Locking Head Height
    4.0 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    4.4 mm
Snap Lock Support 6.4 mm Nylon 6/6 UL94 V-2 Natural

10021934

Price Range
£ 0.1028 - £ 0.0925

Stock Levels
34670 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    4.8 mm
  • Locking Head Height
    5.6 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
Snap Lock Support 6.4 mm Nylon 6/6 UL94 V-0 Natural

10021941

Price Range
£ 0.1458 - £ 0.1313

Stock Levels
105 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    4.8 mm
  • Locking Head Height
    5.6 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
Snap Lock Support 15.9 mm Nylon 6/6 UL94 V-2 Natural

10021866

Price Range
£ 0.1443 - £ 0.1184

Stock Levels
18000 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    4.8 mm
  • Locking Head Height
    5.6 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm