Flexible end caps protect the ends of pipes, fittings, and other components in high temperature environments. Design allows it to expand to fit larger sizes for a snug fit.
Provides effective protection from contamination, while guarding against moisture, and debris. Positively seals openings to help prevent leaks, and to ensure the integrity of components.
Commonly used across various industries, including automotive, electronics, and manufacturing.
Material: PVC Colour: Yellow Series Code: SRF0076
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Thread Size | h | Thread Standard | View | |
|---|---|---|---|---|---|---|---|
| £ 0.0781 - £ 0.1754 | 8000 In stock |
0.311 in
7.9 mm
|
M8, 5/16 in UNF
|
0.984 in
25.0 mm
|
|
||
| £ 0.0711 - £ 0.1597 | 55000 In stock |
0.252 in
6.4 mm
|
1/4 in UNF
|
0.512 in
13.0 mm
|
|
||
| £ 0.1102 - £ 0.2479 | 5000 In stock |
0.598 in
15.2 mm
|
|
0.512 in
13.0 mm
|
|
||
| 10007693 | £ 0.0602 - £ 0.1355 | 6000 In stock |
0.154 in
3.9 mm
|
|
0.512 in
13.0 mm
|
|
|
| £ 0.0409 - £ 0.0938 | 5000 In stock |
0.217 in
5.5 mm
|
|
0.984 in
25.0 mm
|
|
||
| £ 0.0595 - £ 0.1339 | Request the lead time here |
0.142 in
3.6 mm
|
M4
|
0.512 in
13.0 mm
|
|
||
| 10008362 | £ 0.2197 - £ 0.4943 | Request the lead time here |
1 in
25.4 mm
|
1"
|
0.512 in
13.0 mm
|
UNF Threads
|
|
| £ 0.0789 - £ 0.1775 | 8949 In stock |
0.252 in
6.4 mm
|
|
0.984 in
25.0 mm
|
|
||
| £ 0.0697 - £ 0.1597 | 11000 In stock |
0.327 in
8.3 mm
|
|
0.984 in
25.0 mm
|
|
||
| £ 0.1885 - £ 0.4199 | 2500 In stock |
0.752 in
19.1 mm
|
M20; 3/4 in UNF
|
0.748 in
19.0 mm
|
UNF Threads
|
||
| £ 0.0527 - £ 0.1182 | 50500 In stock |
0.189 in
4.8 mm
|
M5, 3/16 in UNF
|
0.984 in
25.0 mm
|
|
||
| £ 0.2182 - £ 0.4863 | 1200 In stock |
0.874 in
22.2 mm
|
5/8";7/8"
|
0.984 in
25.0 mm
|
UNF Threads
|
||
| £ 0.0438 - £ 0.1001 | 4500 In stock |
0.205 in
5.2 mm
|
|
0.512 in
13.0 mm
|
|
||
| £ 0.0677 - £ 0.1522 | 3000 In stock |
0.303 in
7.7 mm
|
M8, 5/16 in UNF
|
0.512 in
13.0 mm
|
|
||
| £ 0.0935 - £ 0.2104 | Request the lead time here |
0.531 in
13.5 mm
|
M14;1 in BSP
|
0.512 in
13.0 mm
|
|
||
| £ 0.1187 - £ 0.2684 | Request the lead time here |
0.563 in
14.3 mm
|
M15;9/16"
|
0.512 in
13.0 mm
|
UNF Threads
|
||
| £ 0.0472 - £ 0.1086 | 10000 In stock |
0.173 in
4.4 mm
|
M5, 3/16 in UNF
|
0.984 in
25.0 mm
|
|
||
| £ 0.1037 - £ 0.233 | 11500 In stock |
0.5 in
12.7 mm
|
1/2 in UNF, 1/4 in BSP
|
0.512 in
13.0 mm
|
|
||
| £ 0.081 - £ 0.1823 | 3000 In stock |
0.406 in
10.3 mm
|
|
0.512 in
13.0 mm
|
|
||
| £ 0.0666 - £ 0.1496 | 8500 In stock |
0.154 in
3.9 mm
|
|
0.984 in
25.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue