Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flexible end caps protect the ends of pipes, fittings, and other components in high temperature environments. Design allows it to expand to fit larger sizes for a snug fit.
Provides effective protection from contamination, while guarding against moisture, and debris. Positively seals openings to help prevent leaks, and to ensure the integrity of components.
Commonly used across various industries, including automotive, electronics, and manufacturing.
Material: PVC Colour: Yellow Series Code: SRF0076
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | d | Thread Size | h | Thread Standard | View | |
---|---|---|---|---|---|---|---|
£ 0.0527 - £ 0.1182 | 1900 In stock |
0.189 in
4.8 mm
|
M5;M3/16"
|
0.984 in
25.0 mm
|
UNF Threads
|
||
£ 0.0677 - £ 0.1522 | Request the lead time here |
0.303 in
7.7 mm
|
M8;5/16"
|
0.512 in
13.0 mm
|
UNF Threads
|
||
£ 0.0409 - £ 0.0938 | 4500 In stock |
0.217 in
5.5 mm
|
|
0.984 in
25.0 mm
|
|
||
£ 0.0579 - £ 0.1304 | Request the lead time here |
0.217 in
5.5 mm
|
|
0.512 in
13.0 mm
|
|
||
£ 0.0438 - £ 0.1001 | Request the lead time here |
0.205 in
5.2 mm
|
|
0.512 in
13.0 mm
|
|
||
£ 0.0595 - £ 0.1339 | Request the lead time here |
0.142 in
3.6 mm
|
M4
|
0.512 in
13.0 mm
|
Metric Threads
|
||
£ 0.0473 - £ 0.1089 | Request the lead time here |
0.173 in
4.4 mm
|
M5;M3/16"
|
0.512 in
13.0 mm
|
UNF Threads
|
||
£ 0.0649 - £ 0.1461 | Request the lead time here |
0.126 in
3.2 mm
|
M3
|
0.512 in
13.0 mm
|
Metric Threads
|
||
FCYJ-0039-013 | £ 0.0602 - £ 0.1355 | 3500 In stock |
0.154 in
3.9 mm
|
|
0.512 in
13.0 mm
|
|
|
£ 0.0776 - £ 0.1743 | 2500 In stock |
0.374 in
9.5 mm
|
1/8";M10;3/8"
|
0.512 in
13.0 mm
|
UNF Threads
|
||
FCYJ-0119-019 | £ 0.1097 - £ 0.2471 | Request the lead time here |
0.469 in
11.9 mm
|
M12;7/16"
|
0.748 in
19.0 mm
|
UNF Threads
|
|
£ 0.1023 - £ 0.2301 | Request the lead time here |
0.437 in
11.1 mm
|
M12;7/16"
|
0.748 in
19.0 mm
|
UNF Threads
|
||
£ 0.1003 - £ 0.2253 | 4500 In stock |
0.469 in
11.9 mm
|
M12;7/16"
|
0.512 in
13.0 mm
|
UNF Threads
|
||
£ 0.0674 - £ 0.1512 | Request the lead time here |
0.232 in
5.9 mm
|
M6;1/4"
|
0.512 in
13.0 mm
|
UNF Threads
|
||
£ 0.108 - £ 0.2429 | Request the lead time here |
0.531 in
13.5 mm
|
M14
|
0.984 in
25.0 mm
|
Metric Threads
|
||
£ 0.2367 - £ 0.5315 | Request the lead time here |
0.843 in
21.4 mm
|
M22
|
0.984 in
25.0 mm
|
Metric Threads
|
||
£ 0.2225 - £ 0.4996 | 2250 In stock |
0.843 in
21.4 mm
|
M22
|
0.512 in
13.0 mm
|
Metric Threads
|
||
FCYJ-0254-013 | £ 0.2197 - £ 0.4943 | Request the lead time here |
1 in
25.4 mm
|
1"
|
0.512 in
13.0 mm
|
UNF Threads
|
|
£ 0.2381 - £ 0.5448 | 950 In stock |
0.811 in
20.6 mm
|
1/2"
|
1.496 in
38.0 mm
|
BSP Threads
|
||
FCYJ-0238-038 | £ 0.2863 - £ 0.6405 | Request the lead time here |
0.937 in
23.8 mm
|
M24
|
1.496 in
38.0 mm
|
Metric Threads
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue