Menu Search

Flexible End Caps - High Temperature

In stock

Flexible end caps protect the ends of pipes, fittings, and other components in high temperature environments. Design allows it to expand to fit larger sizes for a snug fit.

Provides effective protection from contamination, while guarding against moisture, and debris. Positively seals openings to help prevent leaks, and to ensure the integrity of components.

Commonly used across various industries, including automotive, electronics, and manufacturing.

  • Can withstand temperatures of up to +210ºC, while maintaining flexibility and durability.
  • Prevents leaks, while shielding against contaminants, moisture, and debris.
  • Features an attractive vinyl finish.
Material: PVC Colour: Yellow Series Code: SRF0076

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
104 results
Product SKUs information
Item Code Price range Availability d Thread Size h Thread Standard View
£ 0.0527 - £ 0.1182 1900 In stock
4.8 mm
M5;M3/16"
25.0 mm
UNF Threads
£ 0.0649 - £ 0.1461 Request the lead time here
3.2 mm
M3
13.0 mm
Metric Threads
£ 0.0677 - £ 0.1522 Request the lead time here
7.7 mm
M8;5/16"
13.0 mm
UNF Threads
£ 0.0653 - £ 0.1469 Request the lead time here
7.0 mm
13.0 mm
FCYJ-0039-013 £ 0.0602 - £ 0.1355 3500 In stock
3.9 mm
13.0 mm
£ 0.0579 - £ 0.1304 Request the lead time here
5.5 mm
13.0 mm
£ 0.0664 - £ 0.149 5000 In stock
7.7 mm
M8;5/16"
19.0 mm
UNF Threads
£ 0.0776 - £ 0.1743 2500 In stock
9.5 mm
1/8";M10;3/8"
13.0 mm
UNF Threads
£ 0.1197 - £ 0.2684 Request the lead time here
13.8 mm
M14
13.0 mm
Metric Threads
£ 0.108 - £ 0.2429 Request the lead time here
13.5 mm
M14
25.0 mm
Metric Threads
£ 0.0806 - £ 0.1812 Request the lead time here
9.5 mm
1/8";M10;3/8"
19.0 mm
UNF Threads
£ 0.1023 - £ 0.2301 Request the lead time here
11.1 mm
M12;7/16"
19.0 mm
UNF Threads
£ 0.1003 - £ 0.2253 4500 In stock
11.9 mm
M12;7/16"
13.0 mm
UNF Threads
£ 0.0472 - £ 0.1086 Request the lead time here
4.4 mm
M5;M3/16"
25.0 mm
UNF Threads
£ 0.0746 - £ 0.1679 Request the lead time here
7.9 mm
M8;5/16"
19.0 mm
UNF Threads
£ 0.0674 - £ 0.1512 Request the lead time here
5.9 mm
M6;1/4"
13.0 mm
UNF Threads
£ 0.0714 - £ 0.1602 Request the lead time here
5.9 mm
M6;1/4"
25.0 mm
UNF Threads
£ 0.0595 - £ 0.1339 Request the lead time here
3.6 mm
M4
13.0 mm
Metric Threads
£ 0.0438 - £ 0.1001 Request the lead time here
5.2 mm
13.0 mm
£ 0.0786 - £ 0.1775 Request the lead time here
8.7 mm
19.0 mm
  • of 6
Flexible Cap 4.8 mm 25.0 mm 230 °C PVC Yellow

FCYJ-0048-025

Price Range
£ 0.1182 - £ 0.0527

Stock Levels
1900 In stock
Attributes
  • d
    4.8 mm
  • h
    25.0 mm
  • Thread Size
    M5;M3/16"
  • Thread Standard
    Metric Threads
  • Thread Standard
    UNF Threads
Flexible Cap 3.2 mm (ID) 13.0 mm (H) 230 °C PVC Yellow

FCYJ-0032-013

Price Range
£ 0.1461 - £ 0.0649

Stock Levels
Request the lead time here
Attributes
  • d
    3.2 mm
  • h
    13.0 mm
  • Thread Size
    M3
  • Thread Standard
    Metric Threads
  • Maximum Temperature
    230 °C
Flexible Cap 7.7 mm 13.0 mm 230 °C PVC Yellow

FCYJ-0077-013

Price Range
£ 0.1522 - £ 0.0677

Stock Levels
Request the lead time here
Attributes
  • d
    7.7 mm
  • h
    13.0 mm
  • Thread Size
    M8;5/16"
  • Thread Standard
    UNF Threads
  • Thread Standard
    Metric Threads
Flexible Cap 7.0 mm 13.0 mm 230 °C PVC Yellow

FCYJ-0070-013

Price Range
£ 0.1469 - £ 0.0653

Stock Levels
Request the lead time here
Attributes
  • d
    7.0 mm
  • h
    13.0 mm
  • Maximum Temperature
    230 °C
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 3.9 mm 13.0 mm 230 °C PVC Yellow

FCYJ-0039-013

Price Range
£ 0.1355 - £ 0.0602

Stock Levels
3500 In stock
Attributes
  • d
    3.9 mm
  • h
    13.0 mm
  • Maximum Temperature
    230 °C
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 5.5 mm 13.0 mm 230 °C PVC Yellow

FCYJ-0055-013

Price Range
£ 0.1304 - £ 0.0579

Stock Levels
Request the lead time here
Attributes
  • d
    5.5 mm
  • h
    13.0 mm
  • Maximum Temperature
    230 °C
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 7.7 mm 19.0 mm 230 °C PVC Yellow

FCYJ-0077-019

Price Range
£ 0.149 - £ 0.0664

Stock Levels
5000 In stock
Attributes
  • d
    7.7 mm
  • h
    19.0 mm
  • Thread Size
    M8;5/16"
  • Thread Standard
    UNF Threads
  • Thread Standard
    Metric Threads
Flexible Cap 9.5 mm 13.0 mm 230 °C PVC Yellow

FCYJ-0095-013

Price Range
£ 0.1743 - £ 0.0776

Stock Levels
2500 In stock
Attributes
  • d
    9.5 mm
  • h
    13.0 mm
  • Thread Size
    1/8";M10;3/8"
  • Thread Standard
    UNF Threads
  • Thread Standard
    BSP Threads
Flexible Cap 13.8 mm 13.0 mm 230 °C PVC Yellow

FCYJ-0138-013

Price Range
£ 0.2684 - £ 0.1197

Stock Levels
Request the lead time here
Attributes
  • d
    13.8 mm
  • h
    13.0 mm
  • Thread Size
    M14
  • Thread Standard
    Metric Threads
  • Maximum Temperature
    230 °C
Flexible Cap 13.5 mm 25.0 mm 230 °C PVC Yellow

FCYJ-0135-025

Price Range
£ 0.2429 - £ 0.108

Stock Levels
Request the lead time here
Attributes
  • d
    13.5 mm
  • h
    25.0 mm
  • Thread Size
    M14
  • Thread Standard
    Metric Threads
  • Maximum Temperature
    230 °C
Flexible Cap 9.5 mm 19.0 mm 230 °C PVC Yellow

FCYJ-0095-019

Price Range
£ 0.1812 - £ 0.0806

Stock Levels
Request the lead time here
Attributes
  • d
    9.5 mm
  • h
    19.0 mm
  • Thread Size
    1/8";M10;3/8"
  • Thread Standard
    Metric Threads
  • Thread Standard
    BSP Threads
Flexible Cap 11.1 mm 19.0 mm 230 °C PVC Yellow

FCYJ-0111-019

Price Range
£ 0.2301 - £ 0.1023

Stock Levels
Request the lead time here
Attributes
  • d
    11.1 mm
  • h
    19.0 mm
  • Thread Size
    M12;7/16"
  • Thread Standard
    UNF Threads
  • Thread Standard
    Metric Threads
Flexible Cap 11.9 mm 13.0 mm 230 °C PVC Yellow

FCYJ-0119-013

Price Range
£ 0.2253 - £ 0.1003

Stock Levels
4500 In stock
Attributes
  • d
    11.9 mm
  • h
    13.0 mm
  • Thread Size
    M12;7/16"
  • Thread Standard
    Metric Threads
  • Thread Standard
    UNF Threads
Flexible Cap 4.4 mm 25.0 mm 230 °C PVC Yellow

FCYJ-0044-025

Price Range
£ 0.1086 - £ 0.0472

Stock Levels
Request the lead time here
Attributes
  • d
    4.4 mm
  • h
    25.0 mm
  • Thread Size
    M5;M3/16"
  • Thread Standard
    UNF Threads
  • Thread Standard
    Metric Threads
Flexible Cap 7.9 mm 19.0 mm 230 °C PVC Yellow

FCYJ-0079-019

Price Range
£ 0.1679 - £ 0.0746

Stock Levels
Request the lead time here
Attributes
  • d
    7.9 mm
  • h
    19.0 mm
  • Thread Size
    M8;5/16"
  • Thread Standard
    Metric Threads
  • Thread Standard
    UNF Threads
Flexible Cap 5.9 mm 13.0 mm 230 °C PVC Yellow

FCYJ-0059-013

Price Range
£ 0.1512 - £ 0.0674

Stock Levels
Request the lead time here
Attributes
  • d
    5.9 mm
  • h
    13.0 mm
  • Thread Size
    M6;1/4"
  • Thread Standard
    Metric Threads
  • Thread Standard
    UNF Threads
Flexible Cap 5.9 mm 25.0 mm 230 °C PVC Yellow

FCYJ-0059-025

Price Range
£ 0.1602 - £ 0.0714

Stock Levels
Request the lead time here
Attributes
  • d
    5.9 mm
  • h
    25.0 mm
  • Thread Size
    M6;1/4"
  • Thread Standard
    UNF Threads
  • Thread Standard
    Metric Threads
Flexible Cap 3.6 mm 13.0 mm 230 °C PVC Yellow

FCYJ-0036-013

Price Range
£ 0.1339 - £ 0.0595

Stock Levels
Request the lead time here
Attributes
  • d
    3.6 mm
  • h
    13.0 mm
  • Thread Size
    M4
  • Thread Standard
    Metric Threads
  • Maximum Temperature
    230 °C
Flexible Cap 5.2 mm 13.0 mm 230 °C PVC Yellow

FCYJ-0052-013

Price Range
£ 0.1001 - £ 0.0438

Stock Levels
Request the lead time here
Attributes
  • d
    5.2 mm
  • h
    13.0 mm
  • Maximum Temperature
    230 °C
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 8.7 mm 19.0 mm 230 °C PVC Yellow

FCYJ-0087-019

Price Range
£ 0.1775 - £ 0.0786

Stock Levels
Request the lead time here
Attributes
  • d
    8.7 mm
  • h
    19.0 mm
  • Maximum Temperature
    230 °C
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride