Menu Search

Flexible End Caps - High Temperature

In stock

Flexible end caps protect the ends of pipes, fittings, and other components in high temperature environments. Design allows it to expand to fit larger sizes for a snug fit.

Provides effective protection from contamination, while guarding against moisture, and debris. Positively seals openings to help prevent leaks, and to ensure the integrity of components.

Commonly used across various industries, including automotive, electronics, and manufacturing.

  • Can withstand temperatures of up to +210ºC, while maintaining flexibility and durability.
  • Prevents leaks, while shielding against contaminants, moisture, and debris.
  • Features an attractive vinyl finish.
Material: PVC Colour: Yellow Series Code: SRF0076

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
104 results
Product SKUs information
Essentra Part Number Price range Availability d Thread Size h Thread Standard View
£ 0.3302 - £ 0.7441 8000 In stock
30.2 mm
7/8"
25.0 mm
BSP Threads
10008539 £ 0.445 - £ 1.0232 22200 In stock
34.9 mm
M35;1 3/8"
50.0 mm
UNF Threads
£ 0.5116 - £ 1.1534 Request the lead time here
44.5 mm
1 3/8";M45
38.0 mm
Metric Threads
£ 0.0472 - £ 0.1086 10000 In stock
4.4 mm
M5, 3/16 in UNF
25.0 mm
£ 0.0595 - £ 0.1339 Request the lead time here
3.6 mm
M4
13.0 mm
£ 0.0945 - £ 0.212 7500 In stock
11.1 mm
M12, 7/16 in UNF
13.0 mm
£ 0.045 - £ 0.1039 17000 In stock
4.8 mm
M5, 3/16 in UNF
13.0 mm
£ 0.0789 - £ 0.1775 8949 In stock
6.4 mm
25.0 mm
£ 0.0697 - £ 0.1597 11000 In stock
8.3 mm
25.0 mm
£ 0.0666 - £ 0.1496 8500 In stock
3.9 mm
25.0 mm
£ 0.0409 - £ 0.0938 5000 In stock
5.5 mm
25.0 mm
£ 0.0664 - £ 0.149 13500 In stock
7.7 mm
M8, 5/16 in UNF
25.0 mm
£ 0.0527 - £ 0.1182 50500 In stock
4.8 mm
M5, 3/16 in UNF
25.0 mm
£ 0.0653 - £ 0.1469 13500 In stock
7.0 mm
13.0 mm
£ 0.2282 - £ 0.5235 2500 In stock
26.3 mm
3/4";M27;1"
13.0 mm
UNF Threads
£ 0.1644 - £ 0.3667 2000 In stock
15.9 mm
3/8";M16
19.0 mm
Metric Threads
£ 0.2508 - £ 0.566 8750 In stock
22.2 mm
5/8";7/8"
38.0 mm
UNF Threads
£ 0.1023 - £ 0.2301 Request the lead time here
11.1 mm
M12, 7/16 in UNF
19.0 mm
£ 0.1107 - £ 0.249 1750 In stock
11.1 mm
M12, 7/16 in UNF
25.0 mm
£ 0.108 - £ 0.2429 Request the lead time here
13.5 mm
M14;1 in BSP
25.0 mm
  • of 6
Flexible Cap 30.2 mm (ID) 25.0 mm (H) 230 °C PVC Yellow

10008454

Price Range
£ 0.7441 - £ 0.3302

Stock Levels
8000 In stock
Attributes
  • d
    30.2 mm
  • h
    25.0 mm
  • Thread Size
    7/8"
  • Thread Standard
    BSP Threads
  • Maximum Temperature
    230 °C
Flexible Cap 34.9 mm (ID) 50.0 mm (H) 230 °C PVC Yellow

10008539

Price Range
£ 1.0232 - £ 0.445

Stock Levels
22200 In stock
Attributes
  • d
    34.9 mm
  • h
    50.0 mm
  • Thread Size
    M35;1 3/8"
  • Thread Standard
    Metric Threads
  • Thread Standard
    UNF Threads
Flexible Cap 44.5 mm (ID) 38.0 mm (H) 230 °C PVC Yellow

10008614

Price Range
£ 1.1534 - £ 0.5116

Stock Levels
Request the lead time here
Attributes
  • d
    44.5 mm
  • h
    38.0 mm
  • Thread Size
    1 3/8";M45
  • Thread Standard
    BSP Threads
  • Thread Standard
    Metric Threads
Flexible Cap 4.4 mm 25.0 mm PVC Yellow

10007730

Price Range
£ 0.1086 - £ 0.0472

Stock Levels
10000 In stock
Attributes
  • d
    4.4 mm
  • h
    25.0 mm
  • Thread Size
    M5, 3/16 in UNF
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 3.6 mm 13.0 mm PVC Yellow

10007686

Price Range
£ 0.1339 - £ 0.0595

Stock Levels
Request the lead time here
Attributes
  • d
    3.6 mm
  • h
    13.0 mm
  • Thread Size
    M4
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 11.1 mm 13.0 mm PVC Yellow

10007983

Price Range
£ 0.212 - £ 0.0945

Stock Levels
7500 In stock
Attributes
  • d
    11.1 mm
  • h
    13.0 mm
  • Thread Size
    M12, 7/16 in UNF
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 4.8 mm 13.0 mm PVC Yellow

10007747

Price Range
£ 0.1039 - £ 0.045

Stock Levels
17000 In stock
Attributes
  • d
    4.8 mm
  • h
    13.0 mm
  • Thread Size
    M5, 3/16 in UNF
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 6.4 mm 25.0 mm PVC Yellow

10007822

Price Range
£ 0.1775 - £ 0.0789

Stock Levels
8949 In stock
Attributes
  • d
    6.4 mm
  • h
    25.0 mm
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 8.3 mm 25.0 mm PVC Yellow

10007907

Price Range
£ 0.1597 - £ 0.0697

Stock Levels
11000 In stock
Attributes
  • d
    8.3 mm
  • h
    25.0 mm
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 3.9 mm 25.0 mm PVC Yellow

10007709

Price Range
£ 0.1496 - £ 0.0666

Stock Levels
8500 In stock
Attributes
  • d
    3.9 mm
  • h
    25.0 mm
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 5.5 mm 25.0 mm PVC Yellow

10007785

Price Range
£ 0.0938 - £ 0.0409

Stock Levels
5000 In stock
Attributes
  • d
    5.5 mm
  • h
    25.0 mm
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 7.7 mm 25.0 mm PVC Yellow

10007860

Price Range
£ 0.149 - £ 0.0664

Stock Levels
13500 In stock
Attributes
  • d
    7.7 mm
  • h
    25.0 mm
  • Thread Size
    M8, 5/16 in UNF
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 4.8 mm 25.0 mm PVC Yellow

10007754

Price Range
£ 0.1182 - £ 0.0527

Stock Levels
50500 In stock
Attributes
  • d
    4.8 mm
  • h
    25.0 mm
  • Thread Size
    M5, 3/16 in UNF
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 7.0 mm 13.0 mm PVC Yellow

10007839

Price Range
£ 0.1469 - £ 0.0653

Stock Levels
13500 In stock
Attributes
  • d
    7.0 mm
  • h
    13.0 mm
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 26.3 mm (ID) 13.0 mm (H) 230 °C PVC Yellow

10008386

Price Range
£ 0.5235 - £ 0.2282

Stock Levels
2500 In stock
Attributes
  • d
    26.3 mm
  • h
    13.0 mm
  • Thread Size
    3/4";M27;1"
  • Thread Standard
    Metric Threads
  • Thread Standard
    UNF Threads
Flexible Cap 15.9 mm (ID) 19.0 mm (H) 230 °C PVC Yellow

10008157

Price Range
£ 0.3667 - £ 0.1644

Stock Levels
2000 In stock
Attributes
  • d
    15.9 mm
  • h
    19.0 mm
  • Thread Size
    3/8";M16
  • Thread Standard
    Metric Threads
  • Thread Standard
    BSP Threads
Flexible Cap 22.2 mm (ID) 38.0 mm (H) 230 °C PVC Yellow

10008300

Price Range
£ 0.566 - £ 0.2508

Stock Levels
8750 In stock
Attributes
  • d
    22.2 mm
  • h
    38.0 mm
  • Thread Size
    5/8";7/8"
  • Thread Standard
    UNF Threads
  • Thread Standard
    BSP Threads
Flexible Cap 11.1 mm 19.0 mm PVC Yellow

10007990

Price Range
£ 0.2301 - £ 0.1023

Stock Levels
Request the lead time here
Attributes
  • d
    11.1 mm
  • h
    19.0 mm
  • Thread Size
    M12, 7/16 in UNF
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 11.1 mm 25.0 mm PVC Yellow

10008003

Price Range
£ 0.249 - £ 0.1107

Stock Levels
1750 In stock
Attributes
  • d
    11.1 mm
  • h
    25.0 mm
  • Thread Size
    M12, 7/16 in UNF
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 13.5 mm 25.0 mm PVC Yellow

10008072

Price Range
£ 0.2429 - £ 0.108

Stock Levels
Request the lead time here
Attributes
  • d
    13.5 mm
  • h
    25.0 mm
  • Thread Size
    M14;1 in BSP
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride