Flexible end caps protect the ends of pipes, fittings, and other components in high temperature environments. Design allows it to expand to fit larger sizes for a snug fit.
Provides effective protection from contamination, while guarding against moisture, and debris. Positively seals openings to help prevent leaks, and to ensure the integrity of components.
Commonly used across various industries, including automotive, electronics, and manufacturing.
Material: PVC Colour: Yellow Series Code: SRF0076
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Thread Size | h | Thread Standard | View | |
|---|---|---|---|---|---|---|---|
| £ 0.4975 - £ 1.1135 | 1020 In stock |
1.5 in
38.1 mm
|
M39;1 1/2"
|
1.496 in
38.0 mm
|
UNF Threads
|
||
| £ 0.1686 - £ 0.3774 | 11600 In stock |
0.685 in
17.4 mm
|
M18
|
0.748 in
19.0 mm
|
Metric Threads
|
||
| £ 0.3614 - £ 0.8105 | 300 In stock |
1.252 in
31.8 mm
|
1";1 1/4"
|
0.984 in
25.0 mm
|
Metric Threads
|
||
| £ 0.1187 - £ 0.2684 | Request the lead time here |
0.563 in
14.3 mm
|
M15;9/16"
|
0.512 in
13.0 mm
|
UNF Threads
|
||
| £ 0.1387 - £ 0.3136 | 5750 In stock |
0.563 in
14.3 mm
|
M15;9/16"
|
0.984 in
25.0 mm
|
UNF Threads
|
||
| £ 0.1885 - £ 0.4199 | 2500 In stock |
0.752 in
19.1 mm
|
M20; 3/4 in UNF
|
0.748 in
19.0 mm
|
UNF Threads
|
||
| £ 0.2182 - £ 0.4863 | Request the lead time here |
1.059 in
26.9 mm
|
M27
|
0.512 in
13.0 mm
|
Metric Threads
|
||
| £ 0.1172 - £ 0.2636 | 4750 In stock |
0.469 in
11.9 mm
|
M12, 1/2 in UNF
|
0.984 in
25.0 mm
|
|
||
| 10008515 | £ 0.36 - £ 0.8052 | 1000 In stock |
1.374 in
34.9 mm
|
M35;1 1/4"
|
0.984 in
25.0 mm
|
UNF Threads
|
|
| £ 0.1152 - £ 0.1488 | 2000 In stock |
0.189 in
4.8 mm
|
M5
3/16"
|
0.748 in
19.0 mm
|
UNF Threads
|
||
| £ 0.0714 - £ 0.1602 | 17000 In stock |
0.232 in
5.9 mm
|
M6, 1/4 in UNF
|
0.984 in
25.0 mm
|
|
||
| £ 0.1545 - £ 0.3481 | 1750 In stock |
0.685 in
17.4 mm
|
M18
|
0.512 in
13.0 mm
|
Metric Threads
|
||
| £ 0.214 - £ 0.4757 | 2030 In stock |
0.811 in
20.6 mm
|
G 1/2
|
0.984 in
25.0 mm
|
BSP Threads
|
||
| 10008331 | £ 0.2863 - £ 0.6405 | Request the lead time here |
0.937 in
23.8 mm
|
M24
|
1.496 in
38.0 mm
|
Metric Threads
|
|
| £ 0.2381 - £ 0.5448 | 4700 In stock |
1.059 in
26.9 mm
|
M27
|
0.984 in
25.0 mm
|
Metric Threads
|
||
| £ 0.0527 - £ 0.1182 | 50500 In stock |
0.189 in
4.8 mm
|
M5, 3/16 in UNF
|
0.984 in
25.0 mm
|
|
||
| £ 0.3713 - £ 0.8371 | 1100 In stock |
1.189 in
30.2 mm
|
7/8"
|
1.496 in
38.0 mm
|
BSP Threads
|
||
| £ 0.0664 - £ 0.149 | 13500 In stock |
0.303 in
7.7 mm
|
M8, 5/16 in UNF
|
0.984 in
25.0 mm
|
|
||
| £ 0.4436 - £ 0.9913 | 30900 In stock |
1.5 in
38.1 mm
|
M39;1 1/2"
|
0.984 in
25.0 mm
|
UNF Threads
|
||
| £ 0.0653 - £ 0.1469 | 13500 In stock |
0.276 in
7.0 mm
|
|
0.512 in
13.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue