Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flexible end caps protect the ends of pipes, fittings, and other components in high temperature environments. Design allows it to expand to fit larger sizes for a snug fit.
Provides effective protection from contamination, while guarding against moisture, and debris. Positively seals openings to help prevent leaks, and to ensure the integrity of components.
Commonly used across various industries, including automotive, electronics, and manufacturing.
Material: PVC Colour: Yellow Series Code: SRF0076
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Thread Size | h | Thread Standard | View | |
|---|---|---|---|---|---|---|---|
| £ 0.0579 - £ 0.1304 | Request the lead time here |
0.217 in
5.5 mm
|
|
0.512 in
13.0 mm
|
|
||
| £ 0.0653 - £ 0.1469 | 13500 In stock |
0.276 in
7.0 mm
|
|
0.512 in
13.0 mm
|
|
||
| £ 0.0786 - £ 0.1775 | 1500 In stock |
0.343 in
8.7 mm
|
|
0.748 in
19.0 mm
|
|
||
| £ 0.1107 - £ 0.249 | 1750 In stock |
0.437 in
11.1 mm
|
M12, 7/16 in UNF
|
0.984 in
25.0 mm
|
|
||
| £ 0.1197 - £ 0.2684 | 3000 In stock |
0.543 in
13.8 mm
|
M14;1 in BSP
|
0.512 in
13.0 mm
|
|
||
| £ 0.4153 - £ 0.9301 | 675 In stock |
1.189 in
30.2 mm
|
7/8"
|
1.969 in
50.0 mm
|
BSP Threads
|
||
| 10008164 | £ 0.1757 - £ 0.3906 | 500 In stock |
0.626 in
15.9 mm
|
3/8";M16
|
0.984 in
25.0 mm
|
Metric Threads
|
|
| £ 0.153 - £ 0.3454 | 9000 In stock |
0.626 in
15.9 mm
|
3/8";M16
|
0.512 in
13.0 mm
|
Metric Threads
|
||
| £ 0.4975 - £ 1.1135 | 1020 In stock |
1.5 in
38.1 mm
|
M39;1 1/2"
|
1.496 in
38.0 mm
|
UNF Threads
|
||
| 10008225 | £ 0.2012 - £ 0.4518 | 4750 In stock |
0.752 in
19.1 mm
|
M20; 3/4 in UNF
|
0.984 in
25.0 mm
|
UNF Threads
|
|
| £ 0.1545 - £ 0.3481 | 1750 In stock |
0.685 in
17.4 mm
|
M18
|
0.512 in
13.0 mm
|
Metric Threads
|
||
| £ 0.2381 - £ 0.5448 | 3100 In stock |
0.811 in
20.6 mm
|
G 1/2
|
1.496 in
38.0 mm
|
BSP Threads
|
||
| 10008249 | £ 0.1842 - £ 0.4119 | 8250 In stock |
0.811 in
20.6 mm
|
G 1/2
|
0.512 in
13.0 mm
|
BSP Threads
|
|
| £ 0.214 - £ 0.4757 | 2030 In stock |
0.811 in
20.6 mm
|
G 1/2
|
0.984 in
25.0 mm
|
BSP Threads
|
||
| £ 0.0674 - £ 0.1512 | 8500 In stock |
0.232 in
5.9 mm
|
M6, 1/4 in UNF
|
0.512 in
13.0 mm
|
|
||
| £ 0.7285 - £ 1.6743 | 1140 In stock |
2 in
50.8 mm
|
2 in
|
1.969 in
50.0 mm
|
UNF Threads
|
||
| £ 0.2324 - £ 0.5341 | 2200 In stock |
1.126 in
28.6 mm
|
7/8";M30;1 1/8"
|
0.984 in
25.0 mm
|
UNF Threads
|
||
| 10008515 | £ 0.36 - £ 0.8052 | 1000 In stock |
1.374 in
34.9 mm
|
M35;1 1/4"
|
0.984 in
25.0 mm
|
UNF Threads
|
|
| £ 0.5471 - £ 1.2544 | 10520 In stock |
1.752 in
44.5 mm
|
1 3/8";M45
|
1.969 in
50.0 mm
|
Metric Threads
|
||
| £ 0.506 - £ 1.1374 | 1800 In stock |
1.626 in
41.3 mm
|
1 1/4";M32
|
1.496 in
38.0 mm
|
Metric Threads