Flexible end caps protect the ends of pipes, fittings, and other components in high temperature environments. Design allows it to expand to fit larger sizes for a snug fit.
Provides effective protection from contamination, while guarding against moisture, and debris. Positively seals openings to help prevent leaks, and to ensure the integrity of components.
Commonly used across various industries, including automotive, electronics, and manufacturing.
Material: PVC Colour: Yellow Series Code: SRF0076
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Thread Size | h | Thread Standard | View | |
|---|---|---|---|---|---|---|---|
| 10008645 | £ 0.6846 - £ 1.576 | 245 In stock |
1.874 in
47.6 mm
|
1 1/2";M48
|
1.969 in
50.0 mm
|
Metric Threads
|
|
| £ 0.5428 - £ 1.2464 | Request the lead time here |
1.5 in
38.1 mm
|
M39;1 1/2"
|
1.969 in
50.0 mm
|
UNF Threads
|
||
| £ 0.6024 - £ 1.3527 | 1705 In stock |
2 in
50.8 mm
|
2 in
|
0.984 in
25.0 mm
|
UNF Threads
|
||
| £ 0.1152 - £ 0.1488 | 2000 In stock |
0.189 in
4.8 mm
|
M5
3/16"
|
0.748 in
19.0 mm
|
UNF Threads
|
||
| £ 0.2806 - £ 0.6431 | 4000 In stock |
1.126 in
28.6 mm
|
7/8";M30;1 1/8"
|
1.496 in
38.0 mm
|
UNF Threads
|
||
| £ 0.4252 - £ 0.9541 | 36155 In stock |
1.374 in
34.9 mm
|
M35;1 3/8"
|
1.496 in
38.0 mm
|
UNF Threads
|
||
| £ 0.4592 - £ 1.0471 | Request the lead time here |
1.752 in
44.5 mm
|
1 3/8";M45
|
0.984 in
25.0 mm
|
Metric Threads
|
||
| £ 0.0473 - £ 0.1089 | Request the lead time here |
0.173 in
4.4 mm
|
M5, 3/16 in UNF
|
0.512 in
13.0 mm
|
|
||
| £ 0.0935 - £ 0.2104 | Request the lead time here |
0.531 in
13.5 mm
|
M14;1 in BSP
|
0.512 in
13.0 mm
|
|
||
| £ 0.18 - £ 0.4066 | 6750 In stock |
0.783 in
19.9 mm
|
|
0.984 in
25.0 mm
|
|
||
| £ 0.2182 - £ 0.4863 | Request the lead time here |
0.937 in
23.8 mm
|
M24
|
0.512 in
13.0 mm
|
Metric Threads
|
||
| £ 0.2834 - £ 0.6351 | 700 In stock |
1.035 in
26.3 mm
|
3/4";M27;1"
|
0.984 in
25.0 mm
|
UNF Threads
|
||
| £ 0.1406 - £ 0.3162 | 2250 In stock |
0.543 in
13.8 mm
|
M14
|
0.984 in
25.0 mm
|
|
||
| £ 0.1686 - £ 0.3774 | 11600 In stock |
0.685 in
17.4 mm
|
M18
|
0.748 in
19.0 mm
|
Metric Threads
|
||
| £ 0.0697 - £ 0.1597 | 11000 In stock |
0.327 in
8.3 mm
|
|
0.984 in
25.0 mm
|
|
||
| £ 0.0945 - £ 0.212 | 7500 In stock |
0.437 in
11.1 mm
|
M12, 7/16 in UNF
|
0.512 in
13.0 mm
|
|
||
| £ 0.1644 - £ 0.3667 | 2000 In stock |
0.626 in
15.9 mm
|
3/8";M16
|
0.748 in
19.0 mm
|
Metric Threads
|
||
| £ 0.1187 - £ 0.2684 | Request the lead time here |
0.563 in
14.3 mm
|
M15;9/16"
|
0.512 in
13.0 mm
|
UNF Threads
|
||
| £ 0.1003 - £ 0.2253 | 5000 In stock |
0.469 in
11.9 mm
|
M12, 1/2 in UNF
|
0.512 in
13.0 mm
|
|
||
| 10008027 | £ 0.1097 - £ 0.2471 | 8500 In stock |
0.469 in
11.9 mm
|
M12, 1/2 in UNF
|
0.748 in
19.0 mm
|
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue