Menu Search

Flexible End Caps - High Temperature

In stock

Flexible end caps protect the ends of pipes, fittings, and other components in high temperature environments. Design allows it to expand to fit larger sizes for a snug fit.

Provides effective protection from contamination, while guarding against moisture, and debris. Positively seals openings to help prevent leaks, and to ensure the integrity of components.

Commonly used across various industries, including automotive, electronics, and manufacturing.

  • Can withstand temperatures of up to +210ºC, while maintaining flexibility and durability.
  • Prevents leaks, while shielding against contaminants, moisture, and debris.
  • Features an attractive vinyl finish.
Material: PVC Colour: Yellow Series Code: SRF0076

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
104 results
Product SKUs information
Essentra Part Number Price range Availability d Thread Size h Thread Standard View
£ 0.0677 - £ 0.1522 3000 In stock
7.7 mm
M8, 5/16 in UNF
13.0 mm
£ 0.8458 - £ 2.0793 640 In stock
76.2 mm
38.1 mm
£ 0.7169 - £ 1.8552 Request the lead time here
63.5 mm
2 1/2"
38.1 mm
UNF Threads
£ 0.2494 - £ 0.3269 1750 In stock
14.3 mm
M15;9/16"
19.0 mm
UNF Threads
  • of 6
Flexible Cap 7.7 mm 13.0 mm PVC Yellow

10007846

Price Range
£ 0.1522 - £ 0.0677

Stock Levels
3000 In stock
Attributes
  • d
    7.7 mm
  • h
    13.0 mm
  • Thread Size
    M8, 5/16 in UNF
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 76.2 mm (ID) 38.1 mm (H) 230 °C PVC Yellow

10108772

Price Range
£ 2.0793 - £ 0.8458

Stock Levels
640 In stock
Attributes
  • d
    76.2 mm
  • h
    38.1 mm
  • Maximum Temperature
    230 °C
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 63.5 mm (ID) 38.1 mm (H) 230 °C PVC Yellow

10108765

Price Range
£ 1.8552 - £ 0.7169

Stock Levels
Request the lead time here
Attributes
  • d
    63.5 mm
  • h
    38.1 mm
  • Thread Size
    2 1/2"
  • Thread Standard
    UNF Threads
  • Maximum Temperature
    230 °C
Flexible Cap 14.3 mm (ID) 19.0 mm (H) 230 °C PVC Yellow

10108758

Price Range
£ 0.3269 - £ 0.2494

Stock Levels
1750 In stock
Attributes
  • d
    14.3 mm
  • h
    19.0 mm
  • Thread Size
    M15;9/16"
  • Thread Standard
    Metric Threads
  • Thread Standard
    UNF Threads