Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flexible End Caps with acid resistance are designed to seal and protect the ends of pipes, tubes and fittings. Features a hanging tab that allows them to be used with wire hooks. More acid resistant and can stretch for a tight fit.
Material: Vinyl, PVC Colour: Green, Black Series Code: SR1020
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Colour | Material | h | View | |
|---|---|---|---|---|---|---|---|
| £ 0.0876 - £ 0.1823 | 2998 In stock |
0.276 in
7.0 mm
|
Green
|
Vinyl
|
0.945 in
24.0 mm
|
||
| £ 0.0925 - £ 0.2527 | Request the lead time here |
0.354 in
9.0 mm
|
Black
|
PVC
|
0.984 in
25.0 mm
|
||
| £ 0.3742 - £ 1.0179 | 1440 In stock |
1.142 in
29.0 mm
|
Black
|
PVC
|
1.378 in
35.0 mm
|
||
| £ 0.0238 - £ 0.0594 | 100 In stock |
0.512 in
13.0 mm
|
Green
|
Vinyl
|
1.142 in
29.0 mm
|
||
| £ 0.1329 - £ 0.2763 | 4750 In stock |
0.394 in
10.0 mm
|
Green
|
Vinyl
|
0.945 in
24.0 mm
|
||
| £ 0.18 - £ 0.3747 | Request the lead time here |
0.748 in
19.0 mm
|
Black
|
PVC
|
1.161 in
29.5 mm
|
||
| £ 0.2749 - £ 0.7494 | 6100 In stock |
0.984 in
25.0 mm
|
Black
|
PVC
|
1.358 in
34.5 mm
|
||
| £ 0.0739 - £ 0.2014 | 14000 In stock |
0.236 in
6.0 mm
|
Green
|
Vinyl
|
0.984 in
25.0 mm
|
||
| £ 0.3288 - £ 0.8956 | Request the lead time here |
1.063 in
27.0 mm
|
Black
|
PVC
|
1.319 in
33.5 mm
|
||
| £ 0.0687 - £ 0.1871 | 5775 In stock |
0.197 in
5.0 mm
|
Green
|
Vinyl
|
0.925 in
23.5 mm
|
||
| 12714 | £ 0.2551 - £ 0.691 | 1600 In stock |
0.906 in
23.0 mm
|
Black
|
PVC
|
1.358 in
34.5 mm
|
|
| £ 0.076 - £ 0.076 | Request the lead time here |
0.315 in
8.0 mm
|
Black
|
PVC
|
0.965 in
24.5 mm
|
||
| £ 0.2026 - £ 0.5501 | Request the lead time here |
0.63 in
16.0 mm
|
Green
|
Vinyl
|
1.102 in
28.0 mm
|
||
| £ 0.3968 - £ 1.0869 | 700 In stock |
1.024 in
26.0 mm
|
Green
|
Vinyl
|
1.358 in
34.5 mm
|
||
| £ 0.1842 - £ 0.3853 | Request the lead time here |
0.787 in
20.0 mm
|
Black
|
PVC
|
1.122 in
28.5 mm
|
||
| £ 0.2211 - £ 0.6006 | Request the lead time here |
0.827 in
21.0 mm
|
Black
|
PVC
|
1.358 in
34.5 mm
|
||
| £ 0.3189 - £ 0.8637 | Request the lead time here |
1.024 in
26.0 mm
|
Black
|
PVC
|
1.358 in
34.5 mm
|
||
| £ 0.1771 - £ 0.481 | 9540 In stock |
0.709 in
18.0 mm
|
Black
|
PVC
|
1.122 in
28.5 mm
|
||
| £ 0.1672 - £ 0.4571 | Request the lead time here |
0.669 in
17.0 mm
|
Black
|
PVC
|
1.161 in
29.5 mm
|
||
| £ 0.1601 - £ 0.4358 | 8770 In stock |
0.63 in
16.0 mm
|
Black
|
PVC
|
1.102 in
28.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue