Flexible Pipe Caps protect threaded pipe ends. Flexible design that is simple to install. Puncture, dust, moisture resistant. Typically used in automobiles, HVAC systems, and on construction equipment.
Material: PE Colour: Yellow, White Series Code: SR1388
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | d | h | Full Material | View | |
---|---|---|---|---|---|---|
£ 3.5152 - £ 3.5861 | Request the lead time here |
3.248 in
82.5 mm
|
1.575 in
40.0 mm
|
Flexible Polyethylene
|
||
£ 177.1503 - £ 180.7648 | Request the lead time here |
36.26 in
921.0 mm
|
5.315 in
135.0 mm
|
Flexible Polyethylene
|
||
£ 5.7831 - £ 5.9106 | Request the lead time here |
5.709 in
145.0 mm
|
0.787 in
20.0 mm
|
Flexible Polyethylene
|
||
£ 169.0284 - £ 169.0284 | Request the lead time here |
35.039 in
890.0 mm
|
4.724 in
120.0 mm
|
Flexible Polyethylene
|
||
£ 38.8659 - £ 39.6596 | Request the lead time here |
18.228 in
463.0 mm
|
3.15 in
80.0 mm
|
Flexible Polyethylene
|
||
£ 3.5861 - £ 3.6711 | Request the lead time here |
3.386 in
86.0 mm
|
1.693 in
43.0 mm
|
Flexible Polyethylene
|
||
£ 15.9744 - £ 16.3004 | Request the lead time here |
12.685 in
322.2 mm
|
3.071 in
78.0 mm
|
Flexible Polyethylene
|
||
£ 27.569 - £ 28.1218 | Request the lead time here |
16 in
406.4 mm
|
3.346 in
85.0 mm
|
Flexible Polyethylene
|
||
£ 4.4082 - £ 4.4932 | Request the lead time here |
4.094 in
104.0 mm
|
3.937 in
100.0 mm
|
Flexible Polyethylene
|
||
£ 157.2354 - £ 157.2354 | Request the lead time here |
33.504 in
851.0 mm
|
3.15 in
80.0 mm
|
Flexible Polyethylene
|
||
£ 4.5641 - £ 4.6633 | Request the lead time here |
4.437 in
112.7 mm
|
2.047 in
52.0 mm
|
Flexible Polyethylene
|
||
£ 23.7419 - £ 24.2238 | Request the lead time here |
14.882 in
378.0 mm
|
3.937 in
100.0 mm
|
Flexible Polyethylene
|
||
£ 3.9546 - £ 4.0396 | Request the lead time here |
3.622 in
92.0 mm
|
1.693 in
43.0 mm
|
Flexible Polyethylene
|
||
£ 3.6711 - £ 3.742 | 713 In stock |
3.386 in
86.0 mm
|
2.362 in
60.0 mm
|
Flexible Polyethylene
|
||
805137 | £ 0.4521 - £ 0.9495 | 40 In stock |
4.24 in
107.7 mm
|
1.772 in
45.0 mm
|
Low Density Polyethylene
|
|
£ 4.1105 - £ 4.1956 | Request the lead time here |
3.819 in
97.0 mm
|
1.693 in
43.0 mm
|
Flexible Polyethylene
|
||
£ 284.9742 - £ 284.9742 | Request the lead time here |
50 in
1270.0 mm
|
7.874 in
200.0 mm
|
Flexible Polyethylene
|
||
£ 55.3364 - £ 56.4562 | Request the lead time here |
21.654 in
550.0 mm
|
3.937 in
100.0 mm
|
Flexible Polyethylene
|
||
£ 8.5187 - £ 8.703 | Request the lead time here |
7.626 in
193.7 mm
|
1.575 in
40.0 mm
|
Flexible Polyethylene
|
||
£ 36.5129 - £ 37.2642 | Request the lead time here |
18 in
457.2 mm
|
3.74 in
95.0 mm
|
Flexible Polyethylene
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue