Flexible Pipe Caps protect threaded pipe ends. Flexible design that is simple to install. Puncture, dust, moisture resistant. Typically used in automobiles, HVAC systems, and on construction equipment.
Material: PE Colour: Yellow, White Series Code: SR1388
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | d | h | Full Material | View | |
---|---|---|---|---|---|---|
£ 6.8036 - £ 6.9454 | Request the lead time here |
6.299 in
160.0 mm
|
1.85 in
47.0 mm
|
Flexible Polyethylene
|
||
£ 7.9801 - £ 8.1502 | 4 In stock |
7.087 in
180.0 mm
|
1.969 in
50.0 mm
|
Flexible Polyethylene
|
||
£ 9.0857 - £ 9.2699 | Request the lead time here |
8.268 in
210.0 mm
|
3.937 in
100.0 mm
|
Flexible Polyethylene
|
||
£ 10.7016 - £ 10.9283 | Request the lead time here |
9.252 in
235.0 mm
|
2.165 in
55.0 mm
|
Flexible Polyethylene
|
||
£ 19.9432 - £ 20.3401 | Request the lead time here |
14 in
355.6 mm
|
3.937 in
100.0 mm
|
Flexible Polyethylene
|
||
£ 26.1232 - £ 26.6476 | Request the lead time here |
15.748 in
400.0 mm
|
2.953 in
75.0 mm
|
Flexible Polyethylene
|
||
£ 12.2324 - £ 12.4875 | Request the lead time here |
10.748 in
273.0 mm
|
2.559 in
65.0 mm
|
Flexible Polyethylene
|
||
£ 15.62 - £ 15.946 | Request the lead time here |
12.52 in
318.0 mm
|
2.756 in
70.0 mm
|
Flexible Polyethylene
|
||
£ 2.6789 - £ 2.7356 | Request the lead time here |
2.193 in
55.7 mm
|
1.693 in
43.0 mm
|
Flexible Polyethylene
|
||
£ 76.8105 - £ 78.3838 | Request the lead time here |
24.252 in
616.0 mm
|
3.74 in
95.0 mm
|
Flexible Polyethylene
|
||
£ 3.6711 - £ 3.6711 | Request the lead time here |
4.055 in
103.0 mm
|
1.693 in
43.0 mm
|
Flexible Polyethylene
|
||
£ 5.3862 - £ 5.4996 | 62 In stock |
5.059 in
128.5 mm
|
3.543 in
90.0 mm
|
Flexible Polyethylene
|
||
£ 6.4209 - £ 6.5485 | Request the lead time here |
6.26 in
159.0 mm
|
3.937 in
100.0 mm
|
Flexible Polyethylene
|
||
£ 7.0588 - £ 7.2005 | Request the lead time here |
6.5 in
165.1 mm
|
1.575 in
40.0 mm
|
Flexible Polyethylene
|
||
£ 8.1076 - £ 8.2777 | Request the lead time here |
7.087 in
180.0 mm
|
3.937 in
100.0 mm
|
Flexible Polyethylene
|
||
£ 40.0565 - £ 40.8644 | Request the lead time here |
18.504 in
470.0 mm
|
3.15 in
80.0 mm
|
Flexible Polyethylene
|
||
£ 5.6838 - £ 5.7972 | Request the lead time here |
5.563 in
141.3 mm
|
3.937 in
100.0 mm
|
Flexible Polyethylene
|
||
£ 8.377 - £ 8.5471 | Request the lead time here |
7.626 in
193.7 mm
|
3.937 in
100.0 mm
|
Flexible Polyethylene
|
||
£ 10.1204 - £ 10.3188 | Request the lead time here |
8.626 in
219.1 mm
|
2.165 in
55.0 mm
|
Flexible Polyethylene
|
||
34179 | £ 7.3139 - £ 7.4698 | Request the lead time here |
6.626 in
168.3 mm
|
1.969 in
50.0 mm
|
Flexible Polyethylene
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue