Menu Search

Flexible Steel Cable Clamps

In stock

These Flexible Steel Clamps are fasteners for bundling, clamping, securing, and organising cables, wires, or tubing. It provides great strength and corrosion resistance while preventing drooping, tangling, or coming into touch with other components. The vinyl coating holds the cable and insulates it.

The adaptability of these clamps enables simple cable routing and placement while allowing variations in cable diameter or length. They are commonly used in applications involving vibration, movement, or severe conditions.

These cable clamps' flexible form enables simple installation and adjustment screw mounting into place, making them excellent for usage in various sectors such as automotive, electrical, and construction.

Series Code :SR2150

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
10 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter Maximum Compatible Cable Diameter View
10178034 £ 0.3118 - £ 0.3189 Request the lead time here
10178089 £ 0.2565 - £ 0.2608 Request the lead time here
£ 0.3118 - £ 0.3189 Request the lead time here
10178003 £ 0.4053 - £ 0.4139 Request the lead time here
£ 0.3118 - £ 0.3189 5930 In stock
£ 0.3812 - £ 0.3897 Request the lead time here
£ 0.8065 - £ 0.8065 76002 In stock
10178058 £ 3.4727 - £ 3.4727 Request the lead time here
10178027 £ 0.3118 - £ 0.3189 Request the lead time here
10178072 £ 0.3529 - £ 0.36 Request the lead time here
Cable Clamp Adjustable 40.0 mm 3.0 mm Soft Steel Black

10178034

Price Range
£ 0.3189 - £ 0.3118

Stock Levels
Request the lead time here
Attributes
  • Coating
    PVC
  • Colour
    Black
  • Cover Material
    PVC
  • Operating Temperature Range
    0 - 50 °C
  • Overall Length
    40.0 mm
Cable Clamp Adjustable 84.0 mm 4.5 mm Soft Steel Black

10178089

Price Range
£ 0.2608 - £ 0.2565

Stock Levels
Request the lead time here
Attributes
  • Coating
    PVC
  • Colour
    Black
  • Cover Material
    PVC
  • Operating Temperature Range
    0 - 50 °C
  • Overall Length
    84.0 mm
Cable Clamp Adjustable 48.0 mm 2.0 mm Soft Steel Black

10177990

Price Range
£ 0.3189 - £ 0.3118

Stock Levels
Request the lead time here
Attributes
  • Coating
    PVC
  • Colour
    Black
  • Cover Material
    PVC
  • Operating Temperature Range
    0 - 50 °C
  • Overall Length
    48.0 mm
Cable Clamp Adjustable 54.0 mm 3.6 mm Soft Steel Black

10178003

Price Range
£ 0.4139 - £ 0.4053

Stock Levels
Request the lead time here
Attributes
  • Coating
    PVC
  • Colour
    Black
  • Cover Material
    PVC
  • Operating Temperature Range
    0 - 50 °C
  • Overall Length
    54.0 mm
Cable Clamp Adjustable 28.0 mm 3.0 mm Soft Steel Black

10178010

Price Range
£ 0.3189 - £ 0.3118

Stock Levels
5930 In stock
Attributes
  • Coating
    PVC
  • Colour
    Black
  • Cover Material
    PVC
  • Operating Temperature Range
    0 - 50 °C
  • Overall Length
    28.0 mm
Cable Clamp Adjustable 64.0 mm 5.0 mm Soft Steel Black

10178041

Price Range
£ 0.3897 - £ 0.3812

Stock Levels
Request the lead time here
Attributes
  • Coating
    PVC
  • Colour
    Black
  • Cover Material
    PVC
  • Operating Temperature Range
    0 - 50 °C
  • Overall Length
    64.0 mm
Cable Clamp Adjustable 54.0 mm 4.8 mm Soft Steel Black

10178065

Price Range
£ 0.8065 - £ 0.8065

Stock Levels
76002 In stock
Attributes
  • Coating
    PVC
  • Colour
    Black
  • Cover Material
    PVC
  • Operating Temperature Range
    0 - 50 °C
  • Overall Length
    54.0 mm
Cable Clamp Adjustable 126.0 mm 6.0 mm Soft Steel Black

10178058

Price Range
£ 3.4727 - £ 3.4727

Stock Levels
Request the lead time here
Attributes
  • Coating
    PVC
  • Colour
    Black
  • Cover Material
    PVC
  • Operating Temperature Range
    0 - 50 °C
  • Overall Length
    126.0 mm
Cable Clamp Adjustable 35.0 mm 5.0 mm Soft Steel Black

10178027

Price Range
£ 0.3189 - £ 0.3118

Stock Levels
Request the lead time here
Attributes
  • Coating
    PVC
  • Colour
    Black
  • Cover Material
    PVC
  • Operating Temperature Range
    0 - 50 °C
  • Overall Length
    35.0 mm
Cable Clamp Adjustable 76.0 mm 4.5 mm Soft Steel Black

10178072

Price Range
£ 0.36 - £ 0.3529

Stock Levels
Request the lead time here
Attributes
  • Coating
    PVC
  • Colour
    Black
  • Cover Material
    PVC
  • Operating Temperature Range
    0 - 50 °C
  • Overall Length
    76.0 mm