Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
High Temperature Flexible Caps with an ergonomic-friendly pull-tab design for easy fitting and removal. Suitable for use on threaded or plain applications.
The unique design fits a range of applications and thread sizes including Metric, UNF and BSP. The range includes options with a six-sided design.
Material: Flexible PVC Colour: Yellow Series Code: SR1072
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | h | View | |
|---|---|---|---|---|---|
| £ 0.4408 - £ 0.9487 | Request the lead time here |
0.531 in
13.5 mm
|
0.984 in
25.0 mm
|
||
| £ 0.6066 - £ 1.3155 | 3800 In stock |
0.65 in
16.5 mm
|
1.181 in
30.0 mm
|
||
| £ 0.7923 - £ 1.7221 | 375 In stock |
0.945 in
24.0 mm
|
1.969 in
50.0 mm
|
||
| £ 0.669 - £ 1.4537 | Request the lead time here |
0.787 in
20.0 mm
|
1.575 in
40.0 mm
|
||
| £ 0.3501 - £ 0.7574 | 17500 In stock |
0.433 in
11.0 mm
|
0.984 in
25.0 mm