Menu Search

Flexiplugs - High Temperature

In stock

High Temperature Flexiplugs are used to hold screws and nails in both threaded and plain holes. Resists splitting and contamination. Used in automotive and manufacturing sectors.

  • Metric and UNF thread sizes are supported.
  • Give a firm grasp, resist breakage and tearing and are good protection against damage, dirt, moisture, and corrosion during storage and transportation.
  • Commonly used in construction, electrical, and industrial equipment.
Material: PVC Colour: Yellow, Black Series Code: SR1070

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
14 results
Product SKUs information
Essentra Part Number Price range Availability d1 d2 Thread Sizes (All) Colour Thread Standard View
10009147 £ 0.2367 - £ 0.497 4000 In stock
11.8 mm
9.0 mm
1/2";M12
Yellow
UNF Threads
£ 0.4578 - £ 0.9541 4000 In stock
30.2 mm
27.4 mm
1-3/16;M33
Black
UNF Threads
£ 0.0815 - £ 0.1695 5000 In stock
7.2 mm
4.4 mm
M8; 5/16 in
Black
UNF Threads
£ 0.1149 - £ 0.2394 11000 In stock
10.3 mm
7.5 mm
Black
UNF Threads
£ 0.1382 - £ 0.2896 55000 In stock
7.2 mm
4.4 mm
M8; 5/16 in
Yellow
UNF Threads
£ 0.2338 - £ 0.4863 2000 In stock
19.1 mm
16.3 mm
M20; 3/4 in
Black
UNF Threads
10155080 £ 0.2636 - £ 0.5474 4250 In stock
21.6 mm
18.8 mm
7/8;M24
Black
UNF Threads
£ 0.1005 - £ 0.2096 19000 In stock
9.1 mm
6.4 mm
3/8;M10
Black
UNF Threads
£ 0.3189 - £ 0.6644 6500 In stock
25.8 mm
23.0 mm
1-1/16;M27
Black
UNF Threads
10009130 £ 0.1399 - £ 0.165 4000 In stock
11.8 mm
9.0 mm
M12; 1/2 in
Black
UNF Threads
£ 0.17 - £ 0.3561 4000 In stock
9.1 mm
6.4 mm
3/8";M10
Yellow
UNF Threads
£ 0.1573 - £ 0.3348 12600 In stock
13.5 mm
10.7 mm
9/16;M12
Black
UNF Threads
£ 0.1885 - £ 0.388 10000 In stock
15.4 mm
12.6 mm
5/8;M16
Black
UNF Threads
Request the lead time here
10.3 mm
7.5 mm
7/16"
Yellow
UNF Threads
Flexiplug 11.8 mm 7.5 mm PVC Yellow

10009147

Price Range
£ 0.497 - £ 0.2367

Stock Levels
4000 In stock
Attributes
  • d1
    11.8 mm
  • d2
    9.0 mm
  • Thread Sizes (All)
    1/2";M12
  • Thread Standard
    UNF Threads
  • Thread Standard
    Metric Threads
Flexiplug 30.2 mm 27.4 mm PVC Black

10155103

Price Range
£ 0.9541 - £ 0.4578

Stock Levels
4000 In stock
Attributes
  • d1
    30.2 mm
  • d2
    27.4 mm
  • Thread Sizes (All)
    1-3/16;M33
  • Thread Standard
    UNF Threads
  • Thread Standard
    Metric Threads
Flexiplug 7.2 mm 4.4 mm PVC Black

10155028

Price Range
£ 0.1695 - £ 0.0815

Stock Levels
5000 In stock
Attributes
  • d1
    7.2 mm
  • d2
    4.4 mm
  • Thread Sizes (All)
    M8; 5/16 in
  • Thread Standard
    Metric Threads
  • Thread Standard
    UNF Threads
Flexiplug 10.3 mm 7.5 mm PVC Black

10155042

Price Range
£ 0.2394 - £ 0.1149

Stock Levels
11000 In stock
Attributes
  • d1
    10.3 mm
  • d2
    7.5 mm
  • Thread Standard
    UNF Threads
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
Flexiplug 7.2 mm 4.4 mm PVC Yellow

10155110

Price Range
£ 0.2896 - £ 0.1382

Stock Levels
55000 In stock
Attributes
  • d1
    7.2 mm
  • d2
    4.4 mm
  • Thread Sizes (All)
    M8; 5/16 in
  • Thread Standard
    Metric Threads
  • Thread Standard
    UNF Threads
Flexiplug 19.1 mm 16.3 mm PVC Black

10155073

Price Range
£ 0.4863 - £ 0.2338

Stock Levels
2000 In stock
Attributes
  • d1
    19.1 mm
  • d2
    16.3 mm
  • Thread Sizes (All)
    M20; 3/4 in
  • Thread Standard
    UNF Threads
  • Thread Standard
    Metric Threads
Flexiplug 21.6 mm 18.8 mm PVC Black

10155080

Price Range
£ 0.5474 - £ 0.2636

Stock Levels
4250 In stock
Attributes
  • d1
    21.6 mm
  • d2
    18.8 mm
  • Thread Sizes (All)
    7/8;M24
  • Thread Standard
    Metric Threads
  • Thread Standard
    UNF Threads
Flexiplug 9.1 mm 6.4 mm PVC Black

10155035

Price Range
£ 0.2096 - £ 0.1005

Stock Levels
19000 In stock
Attributes
  • d1
    9.1 mm
  • d2
    6.4 mm
  • Thread Sizes (All)
    3/8;M10
  • Thread Standard
    Metric Threads
  • Thread Standard
    UNF Threads
Flexiplug 25.8 mm 23.0 mm PVC Black

10155097

Price Range
£ 0.6644 - £ 0.3189

Stock Levels
6500 In stock
Attributes
  • d1
    25.8 mm
  • d2
    23.0 mm
  • Thread Sizes (All)
    1-1/16;M27
  • Thread Standard
    Metric Threads
  • Thread Standard
    UNF Threads
Flexiplug 11.8 mm 9.0 mm PVC Black

10009130

Price Range
£ 0.165 - £ 0.1399

Stock Levels
4000 In stock
Attributes
  • d1
    11.8 mm
  • d2
    9.0 mm
  • Thread Sizes (All)
    M12; 1/2 in
  • Thread Standard
    Metric Threads
  • Thread Standard
    UNF Threads
Flexiplug 9.1 mm 6.4 mm PVC Yellow

10155127

Price Range
£ 0.3561 - £ 0.17

Stock Levels
4000 In stock
Attributes
  • d1
    9.1 mm
  • d2
    6.4 mm
  • Thread Sizes (All)
    3/8";M10
  • Thread Standard
    Metric Threads
  • Thread Standard
    UNF Threads
Flexiplug 13.5 mm 10.7 mm PVC Black

10155059

Price Range
£ 0.3348 - £ 0.1573

Stock Levels
12600 In stock
Attributes
  • d1
    13.5 mm
  • d2
    10.7 mm
  • Thread Sizes (All)
    9/16;M12
  • Thread Standard
    UNF Threads
  • Thread Standard
    Metric Threads
Flexiplug 15.4 mm 12.6 mm PVC Black

10155066

Price Range
£ 0.388 - £ 0.1885

Stock Levels
10000 In stock
Attributes
  • d1
    15.4 mm
  • d2
    12.6 mm
  • Thread Sizes (All)
    5/8;M16
  • Thread Standard
    Metric Threads
  • Thread Standard
    UNF Threads
Flexiplug 7.5 mm PVC Yellow

10557860


Stock Levels
Request the lead time here
Attributes
  • d1
    10.3 mm
  • d2
    7.5 mm
  • Thread Sizes (All)
    7/16"
  • Thread Standard
    UNF Threads
  • Full Material
    Polyvinyl Chloride