Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Male Grip Hand Knobs have a knurled texture around the outside of the handle creating a firm gripping surface that is also comfortable. These high-impact durable knobs fit onto female applications and are resistant to oils, fuels, and greases.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Knob Diameter | Thread Size | Thread Material | Mount Type | Thread Length | Knob Material | View | |
---|---|---|---|---|---|---|---|---|---|
KTSR-15M04M10 | £ 0.7895 - £ 1.1002 | 1050 In stock |
0.591 in
15.0 mm
|
M4
|
Steel
|
Threaded Stud
|
0.394 in
10.0 mm
|
PA
|
|
£ 1.3734 - £ 2.1235 | 116 In stock |
0.906 in
23.0 mm
|
M6
|
Steel
|
Threaded Stud
|
0.984 in
25.0 mm
|
PA
|
||
£ 1.8568 - £ 1.8993 | Request the lead time here |
0.787 in
20.0 mm
|
M5
|
Brass
|
Threaded Stud
|
0.394 in
10.0 mm
|
PA
|
||
£ 2.2395 - £ 2.3245 | Request the lead time here |
1.181 in
30.0 mm
|
M6
|
Brass
|
Threaded Stud
|
1.181 in
30.0 mm
|
PA
|
||
£ 1.372 - £ 1.9082 | 430 In stock |
0.906 in
23.0 mm
|
M5
|
Steel
|
Threaded Stud
|
0.591 in
15.0 mm
|
PA
|
||
£ 1.253 - £ 2.6313 | Request the lead time here |
0.866 in
22.0 mm
|
M8
|
Zinc Plated Steel
|
Threaded Stud
|
0.591 in
15.0 mm
|
PA
|
||
£ 1.2459 - £ 1.9587 | 3340 In stock |
0.906 in
23.0 mm
|
M6
|
Steel
|
Threaded Stud
|
0.591 in
15.0 mm
|
PA
|
||
£ 1.7434 - £ 1.7717 | Request the lead time here |
0.63 in
16.0 mm
|
M4
|
Brass
|
Threaded Stud
|
0.63 in
16.0 mm
|
PA
|
||
£ 2.4521 - £ 5.1495 | Request the lead time here |
1.102 in
28.0 mm
|
M8
|
Steel
|
Threaded Stud
|
1.181 in
30.0 mm
|
PA
|
||
£ 3.3734 - £ 3.4443 | Request the lead time here |
1.969 in
50.0 mm
|
M10
|
Brass
|
Threaded Stud
|
1.181 in
30.0 mm
|
PA
|
||
£ 2.3529 - £ 2.4096 | Request the lead time here |
1.26 in
32.0 mm
|
M8
|
Brass
|
Threaded Stud
|
0.63 in
16.0 mm
|
PA
|
||
£ 3.5861 - £ 3.6711 | Request the lead time here |
1.969 in
50.0 mm
|
M8
|
Zinc Plated Steel
|
Threaded Stud
|
1.969 in
50.0 mm
|
PP
|
||
£ 1.956 - £ 1.9985 | Request the lead time here |
0.787 in
20.0 mm
|
M5
|
Brass
|
Threaded Stud
|
0.63 in
16.0 mm
|
PA
|
||
£ 1.8851 - £ 1.8851 | Request the lead time here |
1.26 in
32.0 mm
|
M8
|
Zinc Plated Steel
|
Male
|
1.575 in
40.0 mm
|
PA
|
||
1219130 | £ 3.6286 - £ 3.6995 | Request the lead time here |
1.969 in
50.0 mm
|
M10
|
Zinc Plated Steel
|
Male
|
1.181 in
30.0 mm
|
PP
|
|
KTSR-23M06M10 | £ 1.0942 - £ 1.9507 | Request the lead time here |
0.906 in
23.0 mm
|
M6
|
Steel
|
Threaded Stud
|
0.394 in
10.0 mm
|
PA
|
|
£ 1.8568 - £ 1.8993 | Request the lead time here |
0.63 in
16.0 mm
|
M4
|
Brass
|
Threaded Stud
|
0.394 in
10.0 mm
|
PA
|
||
£ 7.2572 - £ 7.4131 | Request the lead time here |
1.732 in
44.0 mm
|
M8
|
Zinc Plated Steel
|
Male
|
0.63 in
16.0 mm
|
PA
|
||
£ 2.8065 - £ 2.8632 | Request the lead time here |
1.181 in
30.0 mm
|
M6
|
Brass
|
Threaded Stud
|
1.575 in
40.0 mm
|
PA
|
||
£ 5.6838 - £ 5.7972 | Request the lead time here |
1.969 in
50.0 mm
|
M10
|
Brass
|
Threaded Stud
|
2.362 in
60.0 mm
|
PA
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue