Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded Rods are ideal for applications where a screw head is not needed, or where space is precious. The Threaded Rod are fastened completely into the material, and threaded right down into the application.
Sometimes referred to as a Plastic Threaded Bar, our Thread Rod range features Fully Threaded Rods and Studs made from Nylon 6/6, including options that have a flame resistance rating of UL94 V2. Nylon is an ideal material for applications where a chemical resistant, insulating, lightweight and non-magnetic solutions is required.
Commonly purchased alongside our Plastic Fly Nuts & Wing Nuts by our customers.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | View | |
|---|---|---|---|---|---|
| £ 3.2749 - £ 4.0432 | Request the lead time here |
M8 x 1.25
|
3.281 ft
1.0 m
|
||
| £ 0.1477 - £ 0.1823 | Request the lead time here |
3/8-16
|
1.000 in
25.4 mm
|
||
| £ 0.4422 - £ 0.5459 | Request the lead time here |
3/8-16
|
4.000 in
101.6 mm
|
||
| £ 0.2631 - £ 0.3248 | Request the lead time here |
1/2-13 in UNF
|
2.000 in
50.8 mm
|
||
| £ 2.3387 - £ 2.4379 | 7 In stock |
M8
|
7.874 in
200.0 mm
|
||
| £ 1.1098 - £ 1.1552 | 9373 In stock |
M4
|
7.874 in
200.0 mm
|
||
| £ 1.4883 - £ 1.5449 | 15 In stock |
M6
|
7.874 in
200.0 mm