Menu Search

Gas Cylinder Valve Protectors

In stock

Gas Cylinder Valve Protectors are designed in collaboration with major European gas companies. Covers the valve threads on industrial and LPG gas cylinders during storage, handling and transportation. Features a vent flap that allows for the safe escape of gas in the event of an inadvertent valve opening.

  • Designed to protect industrial and LPG gas cylinder valve threads when not in use.
  • It can differentiate full from empty cylinders.
  • It is commonly used in laboratories, medical industry, and construction applications.
Material: HDPE, LDPE Colour: Yellow Series Code: SR1060

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
23 results
Product SKUs information
Item Code Price range Availability Material d Type Vent Flap View
£ 0.4974 - £ 0.4974 500 In stock
HDPE
30.0 mm
6
With Vent Flap
£ 0.4766 - £ 0.4863 500 In stock
HDPE
24.3 mm
6
With Vent Flap
110589 £ 0.4752 - £ 0.4849 Request the lead time here
HDPE
21.8 mm
6
With Vent Flap
  • of 2
Gas Cylinder Valve Cap 30.0 mm With Vent Flap HDPE Yellow

110592

Price Range
£ 0.4974 - £ 0.4974

Stock Levels
500 In stock
Attributes
  • d
    30.0 mm
  • Vent Flap
    With Vent Flap
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Type
    6
Gas Cylinder Valve Cap 24.3 mm With Vent Flap HDPE Yellow

110590

Price Range
£ 0.4863 - £ 0.4766

Stock Levels
500 In stock
Attributes
  • d
    24.3 mm
  • Vent Flap
    With Vent Flap
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Type
    6
Gas Cylinder Valve Cap 21.8 mm With Vent Flap HDPE Yellow

110589

Price Range
£ 0.4849 - £ 0.4752

Stock Levels
Request the lead time here
Attributes
  • d
    21.8 mm
  • Vent Flap
    With Vent Flap
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Type
    6