Grommet Nuts are intended to provide a reliable and durable fastening solution. The nut features a flanged base with a central hole that fits over a grommet. It is designed to snap into a pre-punched square hole and is used with a screw to connect numerous panels. The grommet serves as reinforcement, evenly dispersing the load and preventing the nut from pushing through or harming the surrounding material.
It is simple to install and remove by simply inserting it. Once in the hole, the grommet stretches and holds the material, ensuring a snug fit without using extra equipment. They also offer exceptional resistance to vibration and loosening. Used in various applications, including HVAC, automotive, electronics, and industrial.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Screw Size | Head Height | Head Diameter | Maximum Panel Thickness | View | |
---|---|---|---|---|---|---|---|
£ 0.1046 - £ 0.109 | 418272 In stock |
4.2
|
0.059 in
1.5 mm
|
0.472 in
12.0 mm
|
0.157 in
4.0 mm
|
||
£ 0.1366 - £ 0.1686 | Request the lead time here |
5/16
|
0.189 in
4.8 mm
|
0.74 in
18.8 mm
|
0.11 in
2.8 mm
|
||
£ 0.0864 - £ 0.1153 | Request the lead time here |
#8;#10
|
0.693 in
17.6 mm
|
0.492 in
12.5 mm
|
0.11 in
2.8 mm
|
||
60SGN00013 | £ 0.0939 - £ 0.0979 | Request the lead time here |
#8;#10
|
0.252 in
6.4 mm
|
0.5 in
12.7 mm
|
0.126 in
3.2 mm
|
|
£ 0.0636 - £ 0.0848 | Request the lead time here |
#10
|
0.252 in
6.4 mm
|
0.563 in
14.3 mm
|
0.126 in
3.2 mm
|
||
£ 0.0837 - £ 0.1033 | Request the lead time here |
#6
|
0.72 in
18.3 mm
|
0.5 in
12.7 mm
|
0.15 in
3.8 mm
|
||
£ 0.0637 - £ 0.0664 | Request the lead time here |
#10
|
0.035 in
0.9 mm
|
0.5 in
12.7 mm
|
0.161 in
4.1 mm
|
||
£ 0.1476 - £ 0.1973 | Request the lead time here |
5/16
|
0.063 in
1.6 mm
|
0.752 in
19.1 mm
|
0.134 in
3.4 mm
|
||
£ 0.0518 - £ 0.1208 | 1000 In stock |
#10
|
0.063 in
1.6 mm
|
0.567 in
14.4 mm
|
0.157 in
4.0 mm
|
||
£ 0.0915 - £ 0.0953 | Request the lead time here |
|
0.374 in
9.5 mm
|
0.5 in
12.7 mm
|
0.157 in
4.0 mm
|
||
£ 0.0626 - £ 0.0773 | 2500 In stock |
#8;#10
|
0.252 in
6.4 mm
|
|
0.142 in
3.6 mm
|
||
£ 0.0661 - £ 0.0816 | Request the lead time here |
#8;#10
|
0.063 in
1.6 mm
|
|
0.142 in
3.6 mm
|
||
£ 0.0611 - £ 0.0754 | Request the lead time here |
#8;#10
|
0.189 in
4.8 mm
|
0.374 in
9.5 mm
|
0.142 in
3.6 mm
|
||
£ 0.0518 - £ 0.0648 | 2000 In stock |
#8;#10
|
0.252 in
6.4 mm
|
|
0.142 in
3.6 mm
|
||
£ 0.0643 - £ 0.0794 | 1500 In stock |
#8;#10
|
0.252 in
6.4 mm
|
0.374 in
9.5 mm
|
0.142 in
3.6 mm
|
||
£ 0.0866 - £ 0.107 | Request the lead time here |
#8;#10
|
0.126 in
3.2 mm
|
0.374 in
9.5 mm
|
0.142 in
3.6 mm
|
||
£ 0.0432 - £ 0.0648 | 3500 In stock |
#8;#10
|
0.126 in
3.2 mm
|
|
0.142 in
3.6 mm
|
||
£ 0.0601 - £ 0.0901 | Request the lead time here |
#8;#10
|
0.126 in
3.2 mm
|
|
0.142 in
3.6 mm
|
||
£ 0.1036 - £ 0.1559 | Request the lead time here |
#8;#10
|
0.031 in
0.8 mm
|
|
0.142 in
3.6 mm
|
||
£ 0.061 - £ 0.0753 | Request the lead time here |
#8;#10
|
0.311 in
7.9 mm
|
0.374 in
9.5 mm
|
0.142 in
3.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue