Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Grommet Nuts are intended to provide a reliable and durable fastening solution. The nut features a flanged base with a central hole that fits over a grommet. It is designed to snap into a pre-punched square hole and is used with a screw to connect numerous panels. The grommet serves as reinforcement, evenly dispersing the load and preventing the nut from pushing through or harming the surrounding material.
It is simple to install and remove by simply inserting it. Once in the hole, the grommet stretches and holds the material, ensuring a snug fit without using extra equipment. They also offer exceptional resistance to vibration and loosening. Used in various applications, including HVAC, automotive, electronics, and industrial.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Screw Size | Head Height | Head Diameter | Maximum Panel Thickness | View | |
---|---|---|---|---|---|---|---|
£ 0.1046 - £ 0.109 | 418272 In stock |
4.2
|
0.059 in
1.5 mm
|
0.472 in
12.0 mm
|
0.157 in
4.0 mm
|
||
£ 0.0432 - £ 0.0648 | Request the lead time here |
#8;#10
|
0.063 in
1.6 mm
|
|
0.142 in
3.6 mm
|
||
£ 0.0618 - £ 0.0763 | 2000 In stock |
#8;#10
|
0.374 in
9.5 mm
|
0.374 in
9.5 mm
|
0.142 in
3.6 mm
|
||
£ 0.0661 - £ 0.0816 | Request the lead time here |
#8;#10
|
0.063 in
1.6 mm
|
|
0.142 in
3.6 mm
|
||
£ 0.0866 - £ 0.107 | Request the lead time here |
#8;#10
|
0.126 in
3.2 mm
|
0.374 in
9.5 mm
|
0.142 in
3.6 mm
|
||
£ 0.0643 - £ 0.0794 | 1500 In stock |
#8;#10
|
0.252 in
6.4 mm
|
0.374 in
9.5 mm
|
0.142 in
3.6 mm
|
||
£ 0.0937 - £ 0.125 | Request the lead time here |
#12
|
0.13 in
3.3 mm
|
0.535 in
13.6 mm
|
0.126 in
3.2 mm
|
||
£ 0.1326 - £ 0.1382 | 43500 In stock |
4.8
|
0.063 in
1.6 mm
|
0.551 in
14.0 mm
|
0.197 in
5.0 mm
|
||
£ 0.069 - £ 0.072 | 59750 In stock |
2.9
|
0.051 in
1.3 mm
|
0.315 in
8.0 mm
|
0.098 in
2.5 mm
|
||
£ 0.0837 - £ 0.0873 | 57250 In stock |
3.5
|
0.055 in
1.4 mm
|
0.394 in
10.0 mm
|
0.118 in
3.0 mm
|
||
£ 0.0915 - £ 0.0953 | Request the lead time here |
|
0.374 in
9.5 mm
|
0.5 in
12.7 mm
|
0.157 in
4.0 mm
|
||
£ 0.1366 - £ 0.1686 | Request the lead time here |
5/16
|
0.189 in
4.8 mm
|
0.74 in
18.8 mm
|
0.11 in
2.8 mm
|
||
60SGN00013 | £ 0.0939 - £ 0.0979 | Request the lead time here |
#8;#10
|
0.252 in
6.4 mm
|
0.5 in
12.7 mm
|
0.126 in
3.2 mm
|
|
£ 0.0864 - £ 0.1153 | Request the lead time here |
#8;#10
|
0.693 in
17.6 mm
|
0.492 in
12.5 mm
|
0.11 in
2.8 mm
|
||
£ 0.0518 - £ 0.1208 | 1000 In stock |
#10
|
0.063 in
1.6 mm
|
0.567 in
14.4 mm
|
0.157 in
4.0 mm
|
||
£ 0.0636 - £ 0.0848 | Request the lead time here |
#10
|
0.252 in
6.4 mm
|
0.563 in
14.3 mm
|
0.126 in
3.2 mm
|
||
£ 0.0637 - £ 0.0664 | Request the lead time here |
#10
|
0.035 in
0.9 mm
|
0.5 in
12.7 mm
|
0.161 in
4.1 mm
|
||
£ 0.0837 - £ 0.1033 | Request the lead time here |
#6
|
0.72 in
18.3 mm
|
0.5 in
12.7 mm
|
0.15 in
3.8 mm
|
||
£ 0.0882 - £ 0.2054 | Request the lead time here |
|
0.311 in
7.9 mm
|
0.496 in
12.6 mm
|
0.169 in
4.3 mm
|
||
£ 0.0468 - £ 0.0624 | Request the lead time here |
#4
|
0.374 in
9.5 mm
|
0.264 in
6.7 mm
|
0.063 in
1.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue