Menu Search

Grommet Nuts

In stock

Grommet Nuts are intended to provide a reliable and durable fastening solution. The nut features a flanged base with a central hole that fits over a grommet. It is designed to snap into a pre-punched square hole and is used with a screw to connect numerous panels. The grommet serves as reinforcement, evenly dispersing the load and preventing the nut from pushing through or harming the surrounding material.

It is simple to install and remove by simply inserting it. Once in the hole, the grommet stretches and holds the material, ensuring a snug fit without using extra equipment. They also offer exceptional resistance to vibration and loosening. Used in various applications, including HVAC, automotive, electronics, and industrial.

  • Material: PA
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
45 results
Product SKUs information
Item Code Price range Availability Screw Size Head Height Head Diameter Maximum Panel Thickness View
£ 0.1046 - £ 0.109 418272 In stock
4.2
1.5 mm
12.0 mm
4.0 mm
£ 0.0432 - £ 0.0648 Request the lead time here
#8;#10
1.6 mm
3.6 mm
£ 0.0618 - £ 0.0763 2000 In stock
#8;#10
9.5 mm
9.5 mm
3.6 mm
£ 0.0518 - £ 0.0648 2000 In stock
#8;#10
6.4 mm
3.6 mm
£ 0.0432 - £ 0.0648 Request the lead time here
#8;#10
3.2 mm
3.6 mm
£ 0.0668 - £ 0.1126 Request the lead time here
#8;#10
12.7 mm
9.5 mm
3.6 mm
£ 0.0432 - £ 0.0648 900 In stock
#8;#10
0.8 mm
3.6 mm
£ 0.1036 - £ 0.1559 Request the lead time here
#8;#10
0.8 mm
3.6 mm
£ 0.0626 - £ 0.0773 2500 In stock
#8;#10
6.4 mm
3.6 mm
£ 0.061 - £ 0.0753 Request the lead time here
#8;#10
7.9 mm
9.5 mm
3.6 mm
£ 0.0643 - £ 0.0794 1500 In stock
#8;#10
6.4 mm
9.5 mm
3.6 mm
£ 0.0601 - £ 0.0901 Request the lead time here
#8;#10
3.2 mm
3.6 mm
£ 0.0611 - £ 0.0754 Request the lead time here
#8;#10
4.8 mm
9.5 mm
3.6 mm
£ 0.0866 - £ 0.107 Request the lead time here
#8;#10
3.2 mm
9.5 mm
3.6 mm
£ 0.0432 - £ 0.0648 3500 In stock
#8;#10
3.2 mm
3.6 mm
£ 0.0661 - £ 0.0816 Request the lead time here
#8;#10
1.6 mm
3.6 mm
£ 0.0278 - £ 0.0648 Request the lead time here
#8;#10
2.5 mm
12.7 mm
4.0 mm
£ 0.1879 - £ 0.232 Request the lead time here
1/4
27.0 mm
15.9 mm
3.2 mm
£ 0.0302 - £ 0.0372 Request the lead time here
#8
1.1 mm
16.8 mm
3.2 mm
£ 0.0457 - £ 0.0611 2000 In stock
#6
2.4 mm
9.5 mm
4.2 mm
  • of 3
Sheet Metal Nut 7.0 mm 0.8 mm 4.0 mm 4.2 mm PA

162701500002

Price Range
£ 0.109 - £ 0.1046

Stock Levels
418272 In stock
Attributes
  • Screw Size
    4.2
  • Hole Size
    7.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    1.5 mm
  • Colour
    Natural
Sheet Metal Nut 7.9 x 8.0 mm 0.5 mm 3.6 mm #8;#10 Nylon 6/6

60SGC00006

Price Range
£ 0.0648 - £ 0.0432

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8;#10
  • Head Height
    1.6 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 6.9 x 7.4 mm 0.5 mm 3.6 mm #8;#10 Nylon 6/6

60SPG00005

Price Range
£ 0.0763 - £ 0.0618

Stock Levels
2000 In stock
Attributes
  • Screw Size
    #8;#10
  • Head Diameter
    9.5 mm
  • Head Height
    9.5 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Sheet Metal Nut 7.9 x 8.0 mm 0.5 mm 3.6 mm #8;#10 Nylon 6/6

60SGC00008

Price Range
£ 0.0648 - £ 0.0518

Stock Levels
2000 In stock
Attributes
  • Screw Size
    #8;#10
  • Head Height
    6.4 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 7.9 x 8.0 mm 0.5 mm 3.6 mm #8;#10 Nylon 6/6

60SGC00007

Price Range
£ 0.0648 - £ 0.0432

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8;#10
  • Head Height
    3.2 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 6.9 x 7.4 mm 0.5 mm 3.6 mm #8;#10 Nylon 6/6

60SPG00006

Price Range
£ 0.1126 - £ 0.0668

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8;#10
  • Head Diameter
    9.5 mm
  • Head Height
    12.7 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Sheet Metal Nut 7.9 x 8.0 mm 0.5 mm 3.6 mm #8;#10 Nylon 6/6

60SGC00005

Price Range
£ 0.0648 - £ 0.0432

Stock Levels
900 In stock
Attributes
  • Screw Size
    #8;#10
  • Head Height
    0.8 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.270 - 0.290 in 0.5 mm 3.6 mm #8;#10 PA

60SGC00001

Price Range
£ 0.1559 - £ 0.1036

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8;#10
  • Head Height
    0.8 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 6.9 x 7.4 mm 0.5 mm 3.6 mm #8;#10 Nylon 6/6

60SGC00004

Price Range
£ 0.0773 - £ 0.0626

Stock Levels
2500 In stock
Attributes
  • Screw Size
    #8;#10
  • Head Height
    6.4 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 6.9 x 7.4 mm 0.5 mm 3.6 mm #8;#10 Nylon 6/6

60SPG00004

Price Range
£ 0.0753 - £ 0.061

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8;#10
  • Head Diameter
    9.5 mm
  • Head Height
    7.9 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Sheet Metal Nut 6.9 x 7.4 mm 0.5 mm 3.6 mm #8;#10 Nylon 6/6

60SPG00003

Price Range
£ 0.0794 - £ 0.0643

Stock Levels
1500 In stock
Attributes
  • Screw Size
    #8;#10
  • Head Diameter
    9.5 mm
  • Head Height
    6.4 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Sheet Metal Nut 6.9 x 7.4 mm 0.5 mm 3.6 mm #8;#10 Nylon 6/6

60SGC00003

Price Range
£ 0.0901 - £ 0.0601

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8;#10
  • Head Height
    3.2 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 6.9 x 7.4 mm 0.5 mm 3.6 mm #8;#10 Nylon 6/6

60SPG00002

Price Range
£ 0.0754 - £ 0.0611

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8;#10
  • Head Diameter
    9.5 mm
  • Head Height
    4.8 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Sheet Metal Nut 6.9 x 7.4 mm 0.5 mm 3.6 mm #8;#10 Nylon 6/6

60SPG00001

Price Range
£ 0.107 - £ 0.0866

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8;#10
  • Head Diameter
    9.5 mm
  • Head Height
    3.2 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Sheet Metal Nut 6.4 x 7.1 mm 0.5 mm 3.6 mm #8;#10 Nylon 6/6

60SGC00010

Price Range
£ 0.0648 - £ 0.0432

Stock Levels
3500 In stock
Attributes
  • Screw Size
    #8;#10
  • Head Height
    3.2 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 6.9 x 7.4 mm 0.5 mm 3.6 mm #8;#10 Nylon 6/6

60SGC00002

Price Range
£ 0.0816 - £ 0.0661

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8;#10
  • Head Height
    1.6 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 6.99 x 7.34 mm 0.8 mm 4.0 mm #8;#10 Nylon 6/6

60SGN00016

Price Range
£ 0.0648 - £ 0.0278

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8;#10
  • Head Diameter
    12.7 mm
  • Head Height
    2.5 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Sheet Metal Nut 9.5 mm 0.8 mm 3.2 mm 1/4 in Nylon 6/6

60SGN00005

Price Range
£ 0.232 - £ 0.1879

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    1/4
  • Hole Size
    9.5 mm
  • Head Diameter
    15.9 mm
  • Head Height
    27.0 mm
  • Colour
    Natural
Sheet Metal Nut 8.8 x 8.9 mm 0.8 mm 3.2 mm #8 Nylon 6/6

60SGN00037

Price Range
£ 0.0372 - £ 0.0302

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8
  • Head Diameter
    16.8 mm
  • Head Height
    1.1 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Sheet Metal Nut 6.9 x 7.1 mm 1.6 mm 4.2 mm #6 Nylon 6/6

60SGN00009

Price Range
£ 0.0611 - £ 0.0457

Stock Levels
2000 In stock
Attributes
  • Screw Size
    #6
  • Head Diameter
    9.5 mm
  • Head Height
    2.4 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6