Menu Search

Grommet Nuts

In stock

Grommet Nuts are intended to provide a reliable and durable fastening solution. The nut features a flanged base with a central hole that fits over a grommet. It is designed to snap into a pre-punched square hole and is used with a screw to connect numerous panels. The grommet serves as reinforcement, evenly dispersing the load and preventing the nut from pushing through or harming the surrounding material.

It is simple to install and remove by simply inserting it. Once in the hole, the grommet stretches and holds the material, ensuring a snug fit without using extra equipment. They also offer exceptional resistance to vibration and loosening. Used in various applications, including HVAC, automotive, electronics, and industrial.

  • Material: PA
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
45 results
Product SKUs information
Item Code Price range Availability Screw Size Head Height Head Diameter Maximum Panel Thickness View
£ 0.069 - £ 0.072 59750 In stock
2.9
1.3 mm
8.0 mm
2.5 mm
£ 0.0937 - £ 0.125 Request the lead time here
#12
3.3 mm
13.6 mm
3.2 mm
£ 0.1326 - £ 0.1382 43500 In stock
4.8
1.6 mm
14.0 mm
5.0 mm
£ 0.0882 - £ 0.2054 Request the lead time here
7.9 mm
12.6 mm
4.3 mm
£ 0.0837 - £ 0.0873 57250 In stock
3.5
1.4 mm
10.0 mm
3.0 mm
  • of 3
Sheet Metal Nut 5.0 mm 0.8 mm 2.5 mm 2.9 mm PA

162501300002

Price Range
£ 0.072 - £ 0.069

Stock Levels
59750 In stock
Attributes
  • Screw Size
    2.9
  • Hole Size
    5.0 mm
  • Head Diameter
    8.0 mm
  • Head Height
    1.3 mm
  • Colour
    Natural
Sheet Metal Nut 8.9 x 9.0 mm 0.8 mm 3.2 mm #12 Nylon 6/6

60SGN01121

Price Range
£ 0.125 - £ 0.0937

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #12
  • Head Diameter
    13.6 mm
  • Head Height
    3.3 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Sheet Metal Nut 8.0 mm 0.8 mm 5.0 mm 4.8 mm PA

162801600002

Price Range
£ 0.1382 - £ 0.1326

Stock Levels
43500 In stock
Attributes
  • Screw Size
    4.8
  • Hole Size
    8.0 mm
  • Head Diameter
    14.0 mm
  • Head Height
    1.6 mm
  • Colour
    Natural
Sheet Metal Nut 7.14 x 8.26 mm 1.6 mm 4.3 mm Nylon 6/6

60SGN02500

Price Range
£ 0.2054 - £ 0.0882

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.6 mm
  • Head Height
    7.9 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 6.0 mm 0.8 mm 3.0 mm 3.5 mm PA

162601400002

Price Range
£ 0.0873 - £ 0.0837

Stock Levels
57250 In stock
Attributes
  • Screw Size
    3.5
  • Hole Size
    6.0 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.4 mm
  • Colour
    Natural