Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Grommet Sleeves provide extra support and protection for cables and wires that are passing through panels.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Panel Thickness | Compatible Cable Diameter | View | |
|---|---|---|---|---|---|---|
| 10085004 | £ 0.0876 - £ 0.2187 | 500 In stock |
0.366 in
9.3 mm
|
|
0.268 in
6.8 mm
|
|
| 10084557 | £ 0.1244 - £ 0.3401 | 8200 In stock |
0.787 in
20.0 mm
|
0.063 in
1.6 mm
|
|
|
| 10105276 | £ 0.1545 - £ 0.3614 | 2000 In stock |
0.437 in
11.1 mm
|
|
0.311 in
7.9 mm
|
|
| 10085011 | £ 0.1998 - £ 0.489 | 12250 In stock |
0.563 in
14.3 mm
|
|
0.406 in
10.3 mm
|
|
| £ 0.0402 - £ 0.0402 | 84387 In stock |
0.335 in
8.5 mm
|
0.079 in
2.0 mm
|
0.236 in
6.0 mm
|
||
| 10104286 | £ 0.2452 - £ 0.574 | 3900 In stock |
0.374 in
9.5 mm
|
0.094 in
2.4 mm
|
|
|
| £ 0.1644 - £ 0.1686 | 46 In stock |
0.63 in
16.0 mm
|
0.059 in
1.5 mm
|
0.63 in
16.0 mm
|
||
| £ 0.2055 - £ 0.2097 | 4314 In stock |
0.787 in
20.0 mm
|
0.059 in
1.5 mm
|
0.984 in
25.0 mm
|
||
| £ 0.1282 - £ 0.3003 | 8800 In stock |
0.5 in
12.7 mm
|
0.031 in
0.8 mm
|
|
||
| £ 0.0949 - £ 0.2474 | 2000 In stock |
0.299 in
7.6 mm
|
0.15 in
3.8 mm
|
|
||
| £ 0.0935 - £ 0.2333 | 500 In stock |
0.374 in
9.5 mm
|
0.102 in
2.6 mm
|
|
||
| £ 0.2905 - £ 0.8052 | 2500 In stock |
0.378 in
9.6 mm
|
|
0.244 in
6.2 mm
|
||
| 10090473 | £ 0.1085 - £ 0.271 | 30000 In stock |
0.295 in
7.5 mm
|
|
0.157 in
4.0 mm
|
|
| 10084991 | £ 0.1099 - £ 0.2923 | 2800 In stock |
0.5 in
12.7 mm
|
0.126 in
3.2 mm
|
|
|
| 10105245 | £ 0.125 - £ 0.2923 | 12800 In stock |
0.343 in
8.7 mm
|
0.063 in
1.6 mm
|
|
|
| £ 0.1307 - £ 0.2889 | 19500 In stock |
0.28 in
7.1 mm
|
|
0.157 in
4.0 mm