Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Grommet strips can be cut to the required length and placed around the circumference of a panel hole or on panel edges. Different packaging options and materials are available.
Series Code :SR1712
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Compatible Panel Thickness | Overall Width | View | |
|---|---|---|---|---|---|
| £ 5.613 - £ 5.613 | 330 In stock |
|
0.252 in
6.4 mm
|
||
| £ 0.54 - £ 0.54 | 800 In stock |
|
0.22 in
5.6 mm
|
||
| £ 2.2962 - £ 2.2962 | 1080 In stock |
|
0.126 in
3.2 mm
|
||
| £ 94.4716 - £ 94.4716 | Request the lead time here |
|
|
||
| 10152744 | £ 239.7015 - £ 239.7015 | Request the lead time here |
|
|
|
| £ 1.9277 - £ 1.9702 | 149 In stock |
|
0.642 in
16.3 mm
|
||
| £ 215.0382 - £ 215.0382 | Request the lead time here |
|
|
||
| £ 110.4177 - £ 110.4177 | 5 In stock |
|
|
||
| £ 389.1978 - £ 389.1978 | Request the lead time here |
|
|
||
| £ 220.6796 - £ 220.6796 | 1 In stock |
|
|
||
| £ 0.8377 - £ 0.8377 | Request the lead time here |
|
0.327 in
8.3 mm
|
||
| £ 0.917 - £ 0.917 | 98 In stock |
|
0.386 in
9.8 mm
|
||
| £ 0.4833 - £ 0.4833 | 5401 In stock |
|
0.173 in
4.4 mm
|
||
| £ 192.5578 - £ 192.5578 | 13 In stock |
|
|
||
| £ 3.0616 - £ 3.0616 | 210 In stock |
|
0.252 in
6.4 mm
|
||
| 10165980 | £ 317.6743 - £ 317.6743 | 2 In stock |
|
0.293 in
7.44 mm
|
|
| £ 505.1293 - £ 505.1293 | 56 In stock |
|
|
||
| £ 3.3309 - £ 3.3309 | Request the lead time here |
|
0.094 in
2.4 mm
|
||
| 10172117 | £ 93.1818 - £ 93.1818 | 28 In stock |
|
|
|
| £ 4.3231 - £ 4.3231 | 60 In stock |
|
0.283 in
7.2 mm