Menu Search

Grommet Strips

In stock

Grommet strips can be cut to the required length and placed around the circumference of a panel hole or on panel edges. Different packaging options and materials are available.

Series Code :SR1712

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
81 results
Product SKUs information
Item Code Price range Availability Maximum Compatible Panel Thickness Overall Width View
£ 2.5939 - £ 2.5939 Request the lead time here
£ 0.4833 - £ 0.4833 Request the lead time here
4.4 mm
MCG-1N £ 1,076.0274 - £ 1,076.0274 Request the lead time here
3.6 mm
£ 103.6141 - £ 103.6141 Request the lead time here
£ 3.3309 - £ 3.3309 Request the lead time here
£ 198.9929 - £ 198.9929 Request the lead time here
£ 4.2239 - £ 4.2239 Request the lead time here
£ 89.5532 - £ 89.5532 Request the lead time here
£ 259.8998 - £ 259.8998 Request the lead time here
£ 6.4493 - £ 6.4493 Request the lead time here
£ 1,076.0274 - £ 1,076.0274 Request the lead time here
4.6 mm
£ 110.4177 - £ 110.4177 Request the lead time here
SNGSE-2 £ 4.479 - £ 4.479 Request the lead time here
£ 296.7388 - £ 296.7388 Request the lead time here
£ 461.1607 - £ 461.1607 Request the lead time here
£ 126.8032 - £ 126.8032 Request the lead time here
£ 505.1293 - £ 505.1293 Request the lead time here
SPGSE-4 £ 3.6711 - £ 3.6711 Request the lead time here
£ 45.0175 - £ 45.0175 12 In stock
49088 £ 38.1713 - £ 38.1713 1 In stock
  • of 5
Grommet Strip 4.4 mm PE Natural

PGSE-2.5

Price Range
£ 2.5939 - £ 2.5939

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Type
    1
  • Channel Height
    0.8 mm
  • Overall Length
    4.4 mm
  • Full Material
    Low Density Polyethylene
Grommet Strip 3.9 mm Nylon 6/6 Natural

MGS-2-01

Price Range
£ 0.4833 - £ 0.4833

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Channel Height
    2.5 mm
  • Inside Width
    2.3 mm
  • Overall Length
    320.5 mm
  • Overall Width
    4.4 mm
Grommet Strip 5.0 mm Stainless Steel Black

MCG-1N

Price Range
£ 1,076.0274 - £ 1,076.0274

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Channel Height
    4.6 mm
  • Overall Width
    3.6 mm
  • Full Material
    Stainless Steel
  • Material Flammability Standard
    UL94 V-0
Adhesive Grommet Strip 4.4 mm LDPE

SPGSG-2.5B

Price Range
£ 103.6141 - £ 103.6141

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Channel Height
    3.6 mm
  • Inside Width
    2.8 mm
  • Full Material
    Low Density Polyethylene
  • Roll Length
    30.0 m
Grommet Strip 3.2 mm PA Natural

SNGSE-1

Price Range
£ 3.3309 - £ 3.3309

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Type
    2
  • Channel Height
    0.8 mm
  • Overall Length
    2.4 mm
  • Full Material
    Polyamide 6
Adhesive Grommet Strip 4.1 mm LDPE

SPGSG-6

Price Range
£ 198.9929 - £ 198.9929

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Channel Height
    3.5 mm
  • Inside Width
    1.5 mm
  • Full Material
    Low Density Polyethylene
  • Roll Length
    30.0 m
Grommet Strip 4.4 mm PA Natural

NGSE-2.5

Price Range
£ 4.2239 - £ 4.2239

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Type
    1
  • Channel Height
    0.8 mm
  • Overall Length
    4.4 mm
  • Full Material
    Polyamide 6
Adhesive Grommet Strip 4.4 mm LDPE

PGSG-2B

Price Range
£ 89.5532 - £ 89.5532

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Channel Height
    3.6 mm
  • Inside Width
    2.8 mm
  • Full Material
    Low Density Polyethylene
  • Roll Length
    30.0 m
Adhesive Grommet Strip 4.4 mm Nylon 6

SNGSG-2

Price Range
£ 259.8998 - £ 259.8998

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Channel Height
    3.6 mm
  • Inside Width
    2.8 mm
  • Full Material
    Polyamide 6
  • Material Flammability Standard
    UL94 HB
Grommet Strip 4.8 mm PA Natural

SNGSE-5

Price Range
£ 6.4493 - £ 6.4493

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Type
    2
  • Channel Height
    1.2 mm
  • Overall Length
    8.0 mm
  • Full Material
    Polyamide 6
Grommet Strip 5.0 mm Stainless Steel Black

MCG-6N

Price Range
£ 1,076.0274 - £ 1,076.0274

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Channel Height
    4.6 mm
  • Overall Width
    4.6 mm
  • Full Material
    Stainless Steel
  • Material Flammability Standard
    UL94 V-0
Adhesive Grommet Strip 4.4 mm Nylon 6

NGSG-2

Price Range
£ 110.4177 - £ 110.4177

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Channel Height
    3.6 mm
  • Inside Width
    2.8 mm
  • Full Material
    Polyamide 6
  • Material Flammability Standard
    UL94 HB
Grommet Strip 4.4 mm PA Natural

SNGSE-2

Price Range
£ 4.479 - £ 4.479

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Type
    2
  • Channel Height
    0.8 mm
  • Overall Length
    4.4 mm
  • Full Material
    Polyamide 6
Grommet Strip 9.5 mm PS White

CH200X250-48

Price Range
£ 296.7388 - £ 296.7388

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Type
    1
  • Inside Width
    6.4 mm
  • Overall Length
    1.2 m
  • Full Material
    Polystyrene
Adhesive Grommet Strip 4.8 mm LDPE

SPGSG-8

Price Range
£ 461.1607 - £ 461.1607

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Channel Height
    3.9 mm
  • Inside Width
    4.0 mm
  • Full Material
    Low Density Polyethylene
  • Roll Length
    30.0 m
Adhesive Grommet Strip 4.8 mm LDPE

SPGSG-3B

Price Range
£ 126.8032 - £ 126.8032

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Channel Height
    3.6 mm
  • Inside Width
    4.0 mm
  • Full Material
    Low Density Polyethylene
  • Roll Length
    30.0 m
Grommet Strip 15.9 mm MDS Filled Nylon 6/6/6 Grey

DSC-3-48

Price Range
£ 505.1293 - £ 505.1293

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Inside Width
    6.4 mm
  • Full Material
    Polyamide 66.6
  • Material Flammability Standard
    UL94 HB
  • Roll Length
    1.2 m
Grommet Strip 4.8 mm PE Natural

SPGSE-4

Price Range
£ 3.6711 - £ 3.6711

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Type
    2
  • Channel Height
    1.2 mm
  • Overall Length
    7.2 mm
  • Full Material
    Low Density Polyethylene
Grommet Strip 2.4 mm PE Natural

49087

Price Range
£ 45.0175 - £ 45.0175

Stock Levels
12 In stock
Attributes
  • Colour
    Natural
  • Type
    2
  • Channel Height
    1.8 mm
  • Overall Length
    2.2 mm
  • Full Material
    Polythene
Grommet Strip 4.0 mm PE Natural

49088

Price Range
£ 38.1713 - £ 38.1713

Stock Levels
1 In stock
Attributes
  • Colour
    Natural
  • Type
    2
  • Channel Height
    2.5 mm
  • Overall Length
    3.8 mm
  • Full Material
    Polythene