Grommet strips can be cut to the required length and placed around the circumference of a panel hole or on panel edges. Different packaging options and materials are available.
Series Code :SR1712
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Compatible Panel Thickness | Overall Width | View | |
|---|---|---|---|---|---|
| £ 2.2962 - £ 2.2962 | 29 In stock |
|
|
||
| £ 126.0945 - £ 126.0945 | Request the lead time here |
|
|
||
| MCGF-2N | £ 1,024.7874 - £ 1,024.7874 | Request the lead time here |
0.055 in
1.4 mm
|
0.13 in
3.3 mm
|
|
| RG-2 | £ 317.6743 - £ 317.6743 | Request the lead time here |
|
0.293 in
7.44 mm
|
|
| £ 1,049.7829 - £ 1,049.7829 | Request the lead time here |
|
0.142 in
3.6 mm
|
||
| £ 94.4716 - £ 94.4716 | Request the lead time here |
|
|
||
| £ 277.3909 - £ 277.3909 | Request the lead time here |
|
|
||
| £ 1.0786 - £ 1.0786 | Request the lead time here |
|
0.445 in
11.3 mm
|
||
| £ 1.9277 - £ 1.9702 | Request the lead time here |
|
0.642 in
16.3 mm
|
||
| £ 114.5708 - £ 114.5708 | 25 In stock |
|
|
||
| DSC-2-48 | £ 423.9673 - £ 423.9673 | Request the lead time here |
|
|
|
| £ 215.0382 - £ 215.0382 | Request the lead time here |
|
|
||
| £ 5.7972 - £ 5.7972 | Request the lead time here |
|
|
||
| MCCG-2N | £ 1,170.2723 - £ 1,170.2723 | Request the lead time here |
|
0.189 in
4.8 mm
|
|
| £ 220.6796 - £ 220.6796 | Request the lead time here |
|
|
||
| £ 0.8377 - £ 0.8377 | Request the lead time here |
|
0.327 in
8.3 mm
|
||
| £ 227.5258 - £ 227.5258 | Request the lead time here |
|
|
||
| £ 3.8695 - £ 3.8695 | Request the lead time here |
|
|
||
| £ 3.0616 - £ 3.0616 | Request the lead time here |
|
|
||
| PGSG-6 | £ 103.1038 - £ 103.1038 | Request the lead time here |
|
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue