Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Handle Turn Cam Latches feature an T-shaped handle. They are commonly used cabinet and furniture applications.
The cam latches compression allows for a more secure seal where IP/NEMA performance is required. This also allows for improved insulation against noise and vibration conditions.
With locking and non-locking options to choose, you are sure to find a solution for your application.
Series Code :SR5518
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Grip | Handle Length | Cam Length | Material | Key Type | View | |
|---|---|---|---|---|---|---|---|---|
| £ 7.0634 - £ 7.0634 | 18 In stock |
1.122 in
28.5 mm
|
3.15 in
80.0 mm
|
1.772 in
45.0 mm
|
Zamak
|
No Cylinder Key
|
||
| £ 20.9472 - £ 29.3261 | 9 In stock |
0.335 in
8.5 mm
|
2.913 in
74.0 mm
|
1.772 in
45.0 mm
|
Zinc Alloy
|
Keyed Different
|
||
| £ 5.8207 - £ 9.0122 | Request the lead time here |
1.122 in
28.5 mm
|
2.913 in
74.0 mm
|
1.772 in
45.0 mm
|
Zinc Alloy
|
Eurokey (5333)
|
||
| £ 5.2035 - £ 8.218 | Request the lead time here |
1.122 in
28.5 mm
|
2.913 in
74.0 mm
|
1.772 in
45.0 mm
|
Zinc Alloy
|
Keyed Different
|
||
| £ 4.0767 - £ 4.5297 | 100 In stock |
0.571 in
14.5 mm
|
3.15 in
80.0 mm
|
1.772 in
45.0 mm
|
Zamak
|
No Cylinder Key
|
||
| £ 3.6639 - £ 4.071 | 101 In stock |
1.043 in
26.5 mm
|
3.15 in
80.0 mm
|
1.772 in
45.0 mm
|
Zamak
|
No Cylinder Key
|
||
| £ 4.2871 - £ 6.1389 | Request the lead time here |
0.571 in
14.5 mm
|
2.913 in
74.0 mm
|
1.772 in
45.0 mm
|
Zinc Alloy
|
Keyed Different
|
||
| £ 20.9472 - £ 29.3261 | Request the lead time here |
0.965 in
24.5 mm
|
2.913 in
74.0 mm
|
1.772 in
45.0 mm
|
Zinc Alloy
|
Keyed Different
|
||
| £ 5.2595 - £ 8.2913 | Request the lead time here |
1.043 in
26.5 mm
|
2.913 in
74.0 mm
|
1.772 in
45.0 mm
|
Zinc Alloy
|
Eurokey (5333)
|
||
| £ 7.0634 - £ 7.0634 | 4 In stock |
0.728 in
18.5 mm
|
3.15 in
80.0 mm
|
1.772 in
45.0 mm
|
Zamak
|
No Cylinder Key
|
||
| £ 4.0769 - £ 4.5299 | Request the lead time here |
1.122 in
28.5 mm
|
3.15 in
80.0 mm
|
1.772 in
45.0 mm
|
Zamak
|
No Cylinder Key
|
||
| £ 3.2613 - £ 3.6237 | Request the lead time here |
0.335 in
8.5 mm
|
3.15 in
80.0 mm
|
1.772 in
45.0 mm
|
Zamak
|
No Cylinder Key
|
||
| 110110234E | £ 4.7556 - £ 7.3977 | Request the lead time here |
0.965 in
24.5 mm
|
2.913 in
74.0 mm
|
1.772 in
45.0 mm
|
Zinc Alloy
|
Keyed Different
|
|
| £ 5.2564 - £ 8.2873 | 10 In stock |
0.728 in
18.5 mm
|
2.913 in
74.0 mm
|
1.772 in
45.0 mm
|
Zinc Alloy
|
Eurokey (5333)
|
||
| £ 7.0634 - £ 7.0634 | 100 In stock |
0.965 in
24.5 mm
|
3.15 in
80.0 mm
|
1.772 in
45.0 mm
|
Zamak
|
No Cylinder Key
|
||
| £ 3.6893 - £ 5.7389 | 65 In stock |
1.043 in
26.5 mm
|
2.913 in
74.0 mm
|
1.772 in
45.0 mm
|
Zinc Alloy
|
Keyed Different
|
||
| £ 5.3412 - £ 8.3979 | Request the lead time here |
0.728 in
18.5 mm
|
2.913 in
74.0 mm
|
1.772 in
45.0 mm
|
Zinc Alloy
|
Keyed Different
|
||
| £ 5.2595 - £ 8.2913 | Request the lead time here |
0.965 in
24.5 mm
|
2.913 in
74.0 mm
|
1.772 in
45.0 mm
|
Zinc Alloy
|
Eurokey (5333)
|
||
| 110120230E | £ 5.3412 - £ 8.3979 | Request the lead time here |
0.728 in
18.5 mm
|
2.913 in
74.0 mm
|
1.772 in
45.0 mm
|
Zinc Alloy
|
Keyed Different
|
|
| £ 5.64 - £ 8.7829 | Request the lead time here |
0.571 in
14.5 mm
|
2.913 in
74.0 mm
|
1.772 in
45.0 mm
|
Zinc Alloy
|
Keyed Different
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue