Menu Search

Handwheels - Two Spoked Technopolymer

In stock

Our range of Spoked Handwheels provide a leveraging hand hold for positioning and adjustment on machine and equipment. A choice of technopolymer material offers resistance to oils and grease often found in their working environment. The range is fitted with different types of manoeuvering handles to increase safety.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
49 results
Product SKUs information
Item Code Price range Availability Colour Hand Wheel Style Wheel Material Number of Spokes Hand Wheel Diameter View
£ 18.8092 - £ 19.1919 Request the lead time here
Black
With Handle
PP
2
125.0 mm
£ 39.7022 - £ 39.7022 Request the lead time here
Black
With Handle
PP
2
99.0 mm
£ 74.415 - £ 75.9317 Request the lead time here
Black
With Handle
PP
2
250.0 mm
£ 48.7454 - £ 49.7517 Request the lead time here
Black
With Handle
PP
2
250.0 mm
1219212 £ 27.98 - £ 28.547 Request the lead time here
Black
No Handle
PP
2
200.0 mm
£ 254.2541 - £ 254.2541 Request the lead time here
Natural
Without Handle
Steel
4
250.0 mm
£ 30.503 - £ 30.503 Request the lead time here
Black
With Handle
PP
2
80.0 mm
£ 79.9713 - £ 79.9713 Request the lead time here
Black
With Handle
PP
2
300.0 mm
£ 69.3831 - £ 69.3831 Request the lead time here
Black
No Handle
PP
2
300.0 mm
£ 41.3039 - £ 42.1401 Request the lead time here
Black
With Handle
PP
2
125.0 mm
1219194 £ 17.3776 - £ 17.732 Request the lead time here
Black
With Handle
PP
2
99.0 mm
£ 10.6449 - £ 10.8575 Request the lead time here
Black
No Handle
PP
2
99.0 mm
£ 10.3614 - £ 10.574 65 In stock
Black
No Handle
PP
2
80.0 mm
£ 12.5159 - £ 12.771 37 In stock
Black
No Handle
PP
2
125.0 mm
491287 £ 28.3437 - £ 28.3437 Request the lead time here
Black
With Handle
Nylon
0
100.0 mm
£ 75.3615 - £ 75.3615 Request the lead time here
Black
Without Handle
Steel
4
200.0 mm
£ 37.2694 - £ 37.2694 Request the lead time here
Black
With Handle
Nylon
0
100.0 mm
£ 44.1245 - £ 45.0317 17 In stock
Black
With Handle
PP
2
160.0 mm
£ 18.8092 - £ 19.1919 Request the lead time here
Black
With Handle
PP
2
125.0 mm
Request the lead time here
Black
No Handle
PP
2
125.0 mm
  • of 3
Handwheel 125.0 mm Reamed Hole 12.0 mm 22.0 mm PP Black

1219198

Price Range
£ 19.1919 - £ 18.8092

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    125.0 mm
  • Hand Wheel Height
    44.0 mm
  • Handle Height
    65.0 mm
  • Hub Diameter
    31.0 mm
  • Overall Height
    109.0 mm
Handwheel 99.0 mm Reamed Hole 10.0 mm 17.0 mm PP Black

1219195

Price Range
£ 39.7022 - £ 39.7022

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    99.0 mm
  • Hand Wheel Height
    37.0 mm
  • Handle Height
    60.0 mm
  • Hub Diameter
    25.5 mm
  • Overall Height
    97.0 mm
Handwheel 250.0 mm Reamed Hole 24.0 mm 38.0 mm PP Black

1219215

Price Range
£ 75.9317 - £ 74.415

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    250.0 mm
  • Hand Wheel Height
    69.0 mm
  • Handle Height
    90.0 mm
  • Hub Diameter
    57.0 mm
  • Overall Height
    159.0 mm
Handwheel 250.0 mm Reamed Hole 24.0 mm 38.0 mm PP Black

1219214

Price Range
£ 49.7517 - £ 48.7454

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    250.0 mm
  • Hand Wheel Height
    69.0 mm
  • Handle Height
    90.0 mm
  • Hub Diameter
    57.0 mm
  • Overall Height
    159.0 mm
Handwheel 200.0 mm Reamed Hole 20.0 mm 34.0 mm PP Black

1219212

Price Range
£ 28.547 - £ 27.98

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    200.0 mm
  • Hand Wheel Height
    61.0 mm
  • Hub Diameter
    50.0 mm
  • Overall Height
    61.0 mm
  • Colour
    Black
Control Hand Wheel 250.0 mm 17.0 mm Steel Natural

491286

Price Range
£ 254.2541 - £ 254.2541

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    250.0 mm
  • Hand Wheel Height
    48.0 mm
  • Overall Diameter
    250.0 mm
  • Overall Height
    48.0 mm
  • Colour
    Natural
Handwheel 80.0 mm Reamed Hole 18.0 mm 17.0 mm PP Black

1219225

Price Range
£ 30.503 - £ 30.503

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    80.0 mm
  • Hand Wheel Height
    35.0 mm
  • Handle Height
    45.0 mm
  • Hub Diameter
    25.0 mm
  • Overall Height
    80.0 mm
Handwheel 300.0 mm Reamed Hole 26.0 mm 43.0 mm PP Black

1219217

Price Range
£ 79.9713 - £ 79.9713

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    300.0 mm
  • Hand Wheel Height
    78.0 mm
  • Handle Height
    90.0 mm
  • Hub Diameter
    66.0 mm
  • Overall Height
    168.0 mm
Handwheel 300.0 mm Reamed Hole 20.0 mm 43.0 mm PP Black

1219219

Price Range
£ 69.3831 - £ 69.3831

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    300.0 mm
  • Hand Wheel Height
    78.0 mm
  • Hub Diameter
    66.0 mm
  • Overall Height
    78.0 mm
  • Colour
    Black
Handwheel 125.0 mm Reamed Hole 14.0 mm 22.0 mm PP Black

1219201

Price Range
£ 42.1401 - £ 41.3039

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    125.0 mm
  • Hand Wheel Height
    44.0 mm
  • Handle Height
    65.0 mm
  • Hub Diameter
    31.0 mm
  • Overall Height
    109.0 mm
Handwheel 99.0 mm Reamed Hole 10.0 mm 17.0 mm PP Black

1219194

Price Range
£ 17.732 - £ 17.3776

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    99.0 mm
  • Hand Wheel Height
    37.0 mm
  • Handle Height
    60.0 mm
  • Hub Diameter
    25.5 mm
  • Overall Height
    97.0 mm
Handwheel 99.0 mm Reamed Hole 12.0 mm 17.0 mm PP Black

1219197

Price Range
£ 10.8575 - £ 10.6449

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    99.0 mm
  • Hand Wheel Height
    37.0 mm
  • Hub Diameter
    25.5 mm
  • Overall Height
    37.0 mm
  • Colour
    Black
Handwheel 80.0 mm Reamed Hole 10.0 mm 17.0 mm PP Black

1219227

Price Range
£ 10.574 - £ 10.3614

Stock Levels
65 In stock
Attributes
  • Hand Wheel Diameter
    80.0 mm
  • Hand Wheel Height
    35.0 mm
  • Hub Diameter
    25.0 mm
  • Overall Height
    35.0 mm
  • Colour
    Black
Handwheel 125.0 mm Reamed Hole 12.0 mm 22.0 mm PP Black

1219202

Price Range
£ 12.771 - £ 12.5159

Stock Levels
37 In stock
Attributes
  • Hand Wheel Diameter
    125.0 mm
  • Hand Wheel Height
    44.0 mm
  • Hub Diameter
    31.0 mm
  • Overall Height
    44.0 mm
  • Colour
    Black
Control Hand Wheel 100.0 mm 5.0 mm Nylon Black

491287

Price Range
£ 28.3437 - £ 28.3437

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    100.0 mm
  • Hand Wheel Height
    39.0 mm
  • Handle Height
    54.0 mm
  • Hub Diameter
    30.0 mm
  • Overall Height
    93.0 mm
Control Hand Wheel 200.0 mm 14.0 mm Steel Black

491282

Price Range
£ 75.3615 - £ 75.3615

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    200.0 mm
  • Hand Wheel Height
    42.0 mm
  • Overall Diameter
    200.0 mm
  • Overall Height
    42.0 mm
  • Colour
    Black
Control Hand Wheel 100.0 mm 5.0 mm Nylon Black

491292

Price Range
£ 37.2694 - £ 37.2694

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    100.0 mm
  • Hand Wheel Height
    39.0 mm
  • Handle Height
    54.0 mm
  • Overall Diameter
    100.0 mm
  • Overall Height
    93.0 mm
Handwheel 160.0 mm Reamed Hole 16.0 mm 27.0 mm PP Black

1219206

Price Range
£ 45.0317 - £ 44.1245

Stock Levels
17 In stock
Attributes
  • Hand Wheel Diameter
    160.0 mm
  • Hand Wheel Height
    51.0 mm
  • Handle Height
    80.0 mm
  • Hub Diameter
    40.0 mm
  • Overall Height
    131.0 mm
Handwheel 125.0 mm Reamed Hole 14.0 mm 22.0 mm PP Black

1219199

Price Range
£ 19.1919 - £ 18.8092

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    125.0 mm
  • Hand Wheel Height
    44.0 mm
  • Handle Height
    65.0 mm
  • Hub Diameter
    31.0 mm
  • Overall Height
    109.0 mm
Handwheel Male 125.0 mm 14.0 mm 22.0 mm PP Black

1219203


Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    125.0 mm
  • Hand Wheel Height
    44.0 mm
  • Height Under Wheel
    22.0 mm
  • Hub Diameter
    31.0 mm
  • Overall Height
    44.0 mm