Menu Search

Handwheels - Two Spoked Technopolymer

In stock

Our range of Spoked Handwheels provide a leveraging hand hold for positioning and adjustment on machine and equipment. A choice of technopolymer material offers resistance to oils and grease often found in their working environment. The range is fitted with different types of manoeuvering handles to increase safety.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
49 results
Product SKUs information
Item Code Price range Availability Colour Hand Wheel Style Wheel Material Number of Spokes Hand Wheel Diameter View
491278 £ 84.0194 - £ 84.0194 1 In stock
Natural
With Handle
Aluminium
2
160.0 mm
£ 130.1079 - £ 130.1079 Request the lead time here
Natural
With Handle
Aluminium
2
200.0 mm
£ 67.778 - £ 67.778 Request the lead time here
Natural
With Handle
Aluminium
2
140.0 mm
£ 23.1182 - £ 23.586 Request the lead time here
Black
With Handle
PP
2
160.0 mm
£ 37.2694 - £ 37.2694 Request the lead time here
Black
Without Handle
Nylon
2
200.0 mm
£ 37.2694 - £ 37.2694 Request the lead time here
Black
With Handle
Nylon
2
160.0 mm
£ 41.0487 - £ 41.885 Request the lead time here
Black
With Handle
PP
2
125.0 mm
£ 24.2449 - £ 24.2449 2 In stock
Black
With Handle
Nylon
2
100.0 mm
£ 39.7022 - £ 39.7022 Request the lead time here
Black
With Handle
PP
2
99.0 mm
£ 39.1843 - £ 39.1843 Request the lead time here
Black
With Handle
Nylon
0
150.0 mm
£ 88.5033 - £ 88.5033 6 In stock
Black
Without Handle
Steel
4
250.0 mm
£ 10.3614 - £ 10.574 65 In stock
Black
No Handle
PP
2
80.0 mm
£ 39.7022 - £ 39.7022 Request the lead time here
Black
With Handle
PP
2
99.0 mm
£ 69.3831 - £ 69.3831 Request the lead time here
Black
No Handle
PP
2
300.0 mm
£ 74.415 - £ 75.9317 Request the lead time here
Black
With Handle
PP
2
250.0 mm
£ 48.7454 - £ 49.7517 Request the lead time here
Black
With Handle
PP
2
250.0 mm
£ 22.3616 - £ 22.3616 Request the lead time here
Black
Without Handle
Nylon
2
130.0 mm
£ 29.8472 - £ 29.8472 Request the lead time here
Black
Without Handle
Nylon
2
160.0 mm
£ 29.8472 - £ 29.8472 Request the lead time here
Black
With Handle
Nylon
2
130.0 mm
£ 41.3039 - £ 42.1401 Request the lead time here
Black
With Handle
PP
2
125.0 mm
  • of 3
Handwheel 160.0 mm Bore Hole 14.0 mm 21.0 mm Aluminium

491278

Price Range
£ 84.0194 - £ 84.0194

Stock Levels
1 In stock
Attributes
  • Hand Wheel Diameter
    160.0 mm
  • Hand Wheel Height
    39.0 mm
  • Handle Length
    96.0 mm
  • Hub Diameter
    36.0 mm
  • Colour
    Natural
Handwheel 200.0 mm Bore Hole 18.0 mm 24.5 mm Aluminium

491279

Price Range
£ 130.1079 - £ 130.1079

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    200.0 mm
  • Hand Wheel Height
    45.0 mm
  • Handle Height
    96.0 mm
  • Hub Diameter
    42.0 mm
  • Overall Height
    141.0 mm
Handwheel 140.0 mm Bore Hole 14.0 mm 19.5 mm Aluminium

491277

Price Range
£ 67.778 - £ 67.778

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    140.0 mm
  • Hand Wheel Height
    36.0 mm
  • Handle Length
    65.0 mm
  • Hub Diameter
    36.0 mm
  • Colour
    Natural
Handwheel 160.0 mm Reamed Hole 16.0 mm 27.0 mm PP Black

1219204

Price Range
£ 23.586 - £ 23.1182

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    160.0 mm
  • Hand Wheel Height
    51.0 mm
  • Handle Height
    80.0 mm
  • Hub Diameter
    40.0 mm
  • Overall Height
    131.0 mm
Control Hand Wheel 200.0 mm 5.0 mm Nylon Black

491300

Price Range
£ 37.2694 - £ 37.2694

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    200.0 mm
  • Hand Wheel Height
    61.0 mm
  • Hub Diameter
    50.0 mm
  • Overall Height
    61.0 mm
  • Colour
    Black
Control Hand Wheel 160.0 mm 5.0 mm Nylon Black

491304

Price Range
£ 37.2694 - £ 37.2694

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    160.0 mm
  • Hand Wheel Height
    56.0 mm
  • Handle Height
    76.0 mm
  • Overall Diameter
    160.0 mm
  • Overall Height
    132.0 mm
Handwheel 125.0 mm Reamed Hole 12.0 mm 22.0 mm PP Black

1219200

Price Range
£ 41.885 - £ 41.0487

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    125.0 mm
  • Hand Wheel Height
    44.0 mm
  • Handle Height
    65.0 mm
  • Hub Diameter
    31.0 mm
  • Overall Height
    109.0 mm
Control Hand Wheel 100.0 mm 5.0 mm Nylon Black

491302

Price Range
£ 24.2449 - £ 24.2449

Stock Levels
2 In stock
Attributes
  • Hand Wheel Diameter
    100.0 mm
  • Hand Wheel Height
    44.0 mm
  • Handle Height
    56.0 mm
  • Overall Diameter
    100.0 mm
  • Overall Height
    100.0 mm
Handwheel 99.0 mm Reamed Hole 12.0 mm 17.0 mm PP Black

1219196

Price Range
£ 39.7022 - £ 39.7022

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    99.0 mm
  • Hand Wheel Height
    37.0 mm
  • Handle Height
    60.0 mm
  • Hub Diameter
    25.5 mm
  • Overall Height
    97.0 mm
Control Hand Wheel 150.0 mm 5.0 mm Nylon Black

491289

Price Range
£ 39.1843 - £ 39.1843

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    150.0 mm
  • Hand Wheel Height
    53.0 mm
  • Handle Height
    76.0 mm
  • Hub Diameter
    38.0 mm
  • Overall Height
    129.0 mm
Control Hand Wheel 250.0 mm 17.0 mm Steel Black

491283

Price Range
£ 88.5033 - £ 88.5033

Stock Levels
6 In stock
Attributes
  • Hand Wheel Diameter
    250.0 mm
  • Hand Wheel Height
    47.0 mm
  • Overall Diameter
    250.0 mm
  • Overall Height
    47.0 mm
  • Colour
    Black
Handwheel 80.0 mm Reamed Hole 10.0 mm 17.0 mm PP Black

1219227

Price Range
£ 10.574 - £ 10.3614

Stock Levels
65 In stock
Attributes
  • Hand Wheel Diameter
    80.0 mm
  • Hand Wheel Height
    35.0 mm
  • Hub Diameter
    25.0 mm
  • Overall Height
    35.0 mm
  • Colour
    Black
Handwheel 99.0 mm Reamed Hole 10.0 mm 17.0 mm PP Black

1219195

Price Range
£ 39.7022 - £ 39.7022

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    99.0 mm
  • Hand Wheel Height
    37.0 mm
  • Handle Height
    60.0 mm
  • Hub Diameter
    25.5 mm
  • Overall Height
    97.0 mm
Handwheel 300.0 mm Reamed Hole 20.0 mm 43.0 mm PP Black

1219219

Price Range
£ 69.3831 - £ 69.3831

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    300.0 mm
  • Hand Wheel Height
    78.0 mm
  • Hub Diameter
    66.0 mm
  • Overall Height
    78.0 mm
  • Colour
    Black
Handwheel 250.0 mm Reamed Hole 24.0 mm 38.0 mm PP Black

1219215

Price Range
£ 75.9317 - £ 74.415

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    250.0 mm
  • Hand Wheel Height
    69.0 mm
  • Handle Height
    90.0 mm
  • Hub Diameter
    57.0 mm
  • Overall Height
    159.0 mm
Handwheel 250.0 mm Reamed Hole 24.0 mm 38.0 mm PP Black

1219214

Price Range
£ 49.7517 - £ 48.7454

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    250.0 mm
  • Hand Wheel Height
    69.0 mm
  • Handle Height
    90.0 mm
  • Hub Diameter
    57.0 mm
  • Overall Height
    159.0 mm
Control Hand Wheel 130.0 mm 5.0 mm Nylon Black

491298

Price Range
£ 22.3616 - £ 22.3616

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    130.0 mm
  • Hand Wheel Height
    50.0 mm
  • Hub Diameter
    32.0 mm
  • Overall Height
    50.0 mm
  • Colour
    Black
Control Hand Wheel 160.0 mm 5.0 mm Nylon Black

491299

Price Range
£ 29.8472 - £ 29.8472

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    160.0 mm
  • Hand Wheel Height
    56.0 mm
  • Hub Diameter
    40.0 mm
  • Overall Height
    56.0 mm
  • Colour
    Black
Control Hand Wheel 130.0 mm 5.0 mm Nylon Black

491303

Price Range
£ 29.8472 - £ 29.8472

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    130.0 mm
  • Hand Wheel Height
    50.0 mm
  • Handle Height
    66.0 mm
  • Overall Diameter
    13.0 mm
  • Overall Height
    116.0 mm
Handwheel 125.0 mm Reamed Hole 14.0 mm 22.0 mm PP Black

1219201

Price Range
£ 42.1401 - £ 41.3039

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    125.0 mm
  • Hand Wheel Height
    44.0 mm
  • Handle Height
    65.0 mm
  • Hub Diameter
    31.0 mm
  • Overall Height
    109.0 mm