Quantity | Unit price |
---|---|
1 - 9 | £ 268.209 |
10 - 19 | £ 241.3932 |
20 - 39 | £ 227.9802 |
40 - 49 | £ 201.1542 |
50 - 99 | £ 187.7514 |
100 + | £ 160.9254 |
d1 tol. h6 | 30.0 |
---|---|
l1 | 3700.0 |
Depth of hardness min | 1.5 |
Weight kg | 20.535 |
Material | Steel |
Commodity Code | 7215508000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue