Quantity | Unit price |
---|---|
1 - 9 | £ 190.332 |
10 - 19 | £ 171.2988 |
20 - 39 | £ 161.7822 |
40 - 49 | £ 142.749 |
50 - 99 | £ 133.2324 |
100 + | £ 114.1992 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
d1 tol. h6 | 60.0 |
---|---|
l1 | 900.0 |
Depth of hardness min | 1.5 |
Weight kg | 19.980 |
Material | Steel |
Commodity Code | 7215508000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue