Menu Search

Hardened Steel Shafts

In production

These Hardened Steel Shafts are robust and reliable components used in various mechanical applications. They are used with all types of linear bushings. They combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.

The shafts are made from high-quality steel that undergoes a specialised hardening process, resulting in increased strength, longevity, and resistance to wear and corrosion. When combined with a linear ball bushing, it ensures smooth and precise rotational motion.

Their material makes them suitable for applications that require heavy-duty performance, such as industrial machinery, automotive systems, and medical devices.

  • Combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.
  • Suitable for applications such as industrial machinery, automotive systems, and medical devices.
  • Shafts made from high-quality steel that undergoes a specialised hardening process.
Material: Steel Series Code: SRL177060, SRL177050, SRL177040, SRL177030, SRL177025, SRL177020, SRL177016, SRL177012, SRL177010, SRL177008, SRL177006, SRL177005

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1,427 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 l1 View
£ 813.2868 - £ 1,355.478 Request the lead time here
1.5
60.0
5150.0
£ 372.147 - £ 620.2518 Request the lead time here
1.5
60.0
3000.0
£ 680.9724 - £ 1,134.954 Request the lead time here
1.5
60.0
4300.0
£ 751.0464 - £ 1,251.744 Request the lead time here
1.5
60.0
4750.0
£ 293.9946 - £ 489.9876 Request the lead time here
1.5
60.0
2350.0
£ 828.8826 - £ 1,381.4676 Request the lead time here
1.5
60.0
5250.0
£ 150.4296 - £ 250.716 Request the lead time here
1.5
60.0
1150.0
£ 525.2184 - £ 875.364 Request the lead time here
1.5
60.0
3300.0
£ 366.1596 - £ 610.266 Request the lead time here
1.5
60.0
2950.0
£ 540.8142 - £ 901.3638 Request the lead time here
1.5
60.0
3400.0
£ 203.6736 - £ 339.456 Request the lead time here
1.5
60.0
1600.0
£ 579.6966 - £ 966.1644 Request the lead time here
1.5
60.0
3650.0
£ 782.1564 - £ 1,303.6008 Request the lead time here
1.5
60.0
4950.0
£ 696.4968 - £ 1,160.8212 Request the lead time here
1.5
60.0
4400.0
£ 595.2924 - £ 992.154 Request the lead time here
1.5
60.0
3750.0
£ 587.5404 - £ 979.2306 Request the lead time here
1.5
60.0
3700.0
£ 922.3146 - £ 1,537.191 Request the lead time here
1.5
60.0
5850.0
£ 571.9344 - £ 953.2206 Request the lead time here
1.5
60.0
3600.0
£ 727.6884 - £ 1,212.8106 Request the lead time here
1.5
60.0
4600.0
£ 860.0028 - £ 1,433.3346 Request the lead time here
1.5
60.0
5450.0
  • of 72
Hardened Shaft 60.0 5150.0 1.5 Steel

20285784

Price Range
£ 1,355.478 - £ 813.2868

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    5150.0
  • Depth of hardness min
    1.5
  • Weight kg
    114.330
  • Material
    Steel
Hardened Shaft 60.0 3000.0 1.5 Steel

20285357

Price Range
£ 620.2518 - £ 372.147

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    3000.0
  • Depth of hardness min
    1.5
  • Weight kg
    66.600
  • Material
    Steel
Hardened Shaft 60.0 4300.0 1.5 Steel

20285616

Price Range
£ 1,134.954 - £ 680.9724

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    4300.0
  • Depth of hardness min
    1.5
  • Weight kg
    95.460
  • Material
    Steel
Hardened Shaft 60.0 4750.0 1.5 Steel

20285708

Price Range
£ 1,251.744 - £ 751.0464

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    4750.0
  • Depth of hardness min
    1.5
  • Weight kg
    105.450
  • Material
    Steel
Hardened Shaft 60.0 2350.0 1.5 Steel

20285227

Price Range
£ 489.9876 - £ 293.9946

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    2350.0
  • Depth of hardness min
    1.5
  • Weight kg
    52.170
  • Material
    Steel
Hardened Shaft 60.0 5250.0 1.5 Steel

20285807

Price Range
£ 1,381.4676 - £ 828.8826

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    5250.0
  • Depth of hardness min
    1.5
  • Weight kg
    116.550
  • Material
    Steel
Hardened Shaft 60.0 1150.0 1.5 Steel

20284985

Price Range
£ 250.716 - £ 150.4296

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    1150.0
  • Depth of hardness min
    1.5
  • Weight kg
    25.530
  • Material
    Steel
Hardened Shaft 60.0 3300.0 1.5 Steel

20285418

Price Range
£ 875.364 - £ 525.2184

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    3300.0
  • Depth of hardness min
    1.5
  • Weight kg
    73.260
  • Material
    Steel
Hardened Shaft 60.0 2950.0 1.5 Steel

20285340

Price Range
£ 610.266 - £ 366.1596

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    2950.0
  • Depth of hardness min
    1.5
  • Weight kg
    65.490
  • Material
    Steel
Hardened Shaft 60.0 3400.0 1.5 Steel

20285432

Price Range
£ 901.3638 - £ 540.8142

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    3400.0
  • Depth of hardness min
    1.5
  • Weight kg
    75.480
  • Material
    Steel
Hardened Shaft 60.0 1600.0 1.5 Steel

20285074

Price Range
£ 339.456 - £ 203.6736

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    1600.0
  • Depth of hardness min
    1.5
  • Weight kg
    35.520
  • Material
    Steel
Hardened Shaft 60.0 3650.0 1.5 Steel

20285487

Price Range
£ 966.1644 - £ 579.6966

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    3650.0
  • Depth of hardness min
    1.5
  • Weight kg
    81.030
  • Material
    Steel
Hardened Shaft 60.0 4950.0 1.5 Steel

20285746

Price Range
£ 1,303.6008 - £ 782.1564

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    4950.0
  • Depth of hardness min
    1.5
  • Weight kg
    109.890
  • Material
    Steel
Hardened Shaft 60.0 4400.0 1.5 Steel

20285630

Price Range
£ 1,160.8212 - £ 696.4968

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    4400.0
  • Depth of hardness min
    1.5
  • Weight kg
    67.680
  • Material
    Steel
Hardened Shaft 60.0 3750.0 1.5 Steel

20285500

Price Range
£ 992.154 - £ 595.2924

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    3750.0
  • Depth of hardness min
    1.5
  • Weight kg
    83.250
  • Material
    Steel
Hardened Shaft 60.0 3700.0 1.5 Steel

20285494

Price Range
£ 979.2306 - £ 587.5404

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    3700.0
  • Depth of hardness min
    1.5
  • Weight kg
    82.140
  • Material
    Steel
Hardened Shaft 60.0 5850.0 1.5 Steel

20285920

Price Range
£ 1,537.191 - £ 922.3146

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    5850.0
  • Depth of hardness min
    1.5
  • Weight kg
    129.870
  • Material
    Steel
Hardened Shaft 60.0 3600.0 1.5 Steel

20285470

Price Range
£ 953.2206 - £ 571.9344

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    3600.0
  • Depth of hardness min
    1.5
  • Weight kg
    79.920
  • Material
    Steel
Hardened Shaft 60.0 4600.0 1.5 Steel

20285678

Price Range
£ 1,212.8106 - £ 727.6884

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    4600.0
  • Depth of hardness min
    1.5
  • Weight kg
    102.120
  • Material
    Steel
Hardened Shaft 60.0 5450.0 1.5 Steel

20285845

Price Range
£ 1,433.3346 - £ 860.0028

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    5450.0
  • Depth of hardness min
    1.5
  • Weight kg
    120.990
  • Material
    Steel