Menu Search

Hardened Steel Shafts

In production

These Hardened Steel Shafts are robust and reliable components used in various mechanical applications. They are used with all types of linear bushings. They combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.

The shafts are made from high-quality steel that undergoes a specialised hardening process, resulting in increased strength, longevity, and resistance to wear and corrosion. When combined with a linear ball bushing, it ensures smooth and precise rotational motion.

Their material makes them suitable for applications that require heavy-duty performance, such as industrial machinery, automotive systems, and medical devices.

  • Combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.
  • Suitable for applications such as industrial machinery, automotive systems, and medical devices.
  • Shafts made from high-quality steel that undergoes a specialised hardening process.
Material: Steel Series Code: SRL177060, SRL177050, SRL177040, SRL177030, SRL177025, SRL177020, SRL177016, SRL177012, SRL177010, SRL177008, SRL177006, SRL177005

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1,427 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 l1 View
£ 930.0768 - £ 1,550.1348 Request the lead time here
1.5
60.0
5900.0
£ 945.6828 - £ 1,576.1346 Request the lead time here
1.5
60.0
6000.0
£ 805.5246 - £ 1,342.5342 Request the lead time here
1.5
60.0
5100.0
£ 610.8882 - £ 1,018.1538 Request the lead time here
1.5
60.0
3850.0
£ 789.9288 - £ 1,316.5446 Request the lead time here
1.5
60.0
5000.0
£ 852.2406 - £ 1,420.401 Request the lead time here
1.5
60.0
5400.0
£ 875.6088 - £ 1,459.3446 Request the lead time here
1.5
60.0
5550.0
£ 688.7244 - £ 1,147.8774 Request the lead time here
1.5
60.0
4350.0
£ 906.7188 - £ 1,511.2014 Request the lead time here
1.5
60.0
5750.0
£ 914.5626 - £ 1,524.2676 Request the lead time here
1.5
60.0
5800.0
£ 836.6448 - £ 1,394.4114 Request the lead time here
1.5
60.0
5300.0
£ 649.7706 - £ 1,082.9544 Request the lead time here
1.5
60.0
4100.0
£ 42.8604 - £ 71.4408 Request the lead time here
1.5
50.0
550.0
£ 28.101 - £ 46.8384 Request the lead time here
1.5
50.0
350.0
£ 116.5146 - £ 194.1876 Request the lead time here
1.5
50.0
1500.0
£ 9.0066 - £ 15.0042 Request the lead time here
1.5
50.0
100.0
£ 50.031 - £ 83.385 Request the lead time here
1.5
50.0
650.0
£ 53.601 - £ 89.3316 Request the lead time here
1.5
50.0
700.0
£ 145.1154 - £ 241.8624 Request the lead time here
1.5
50.0
1900.0
£ 227.8272 - £ 379.7052 Request the lead time here
1.5
50.0
3000.0
  • of 72
Hardened Shaft 60.0 5900.0 1.5 Steel

20285937

Price Range
£ 1,550.1348 - £ 930.0768

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    5900.0
  • Depth of hardness min
    1.5
  • Weight kg
    130.980
  • Material
    Steel
Hardened Shaft 60.0 6000.0 1.5 Steel

20285951

Price Range
£ 1,576.1346 - £ 945.6828

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    6000.0
  • Depth of hardness min
    1.5
  • Weight kg
    133.200
  • Material
    Steel
Hardened Shaft 60.0 5100.0 1.5 Steel

20285777

Price Range
£ 1,342.5342 - £ 805.5246

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    5100.0
  • Depth of hardness min
    1.5
  • Weight kg
    113.220
  • Material
    Steel
Hardened Shaft 60.0 3850.0 1.5 Steel

20285524

Price Range
£ 1,018.1538 - £ 610.8882

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    3850.0
  • Depth of hardness min
    1.5
  • Weight kg
    85.470
  • Material
    Steel
Hardened Shaft 60.0 5000.0 1.5 Steel

20285753

Price Range
£ 1,316.5446 - £ 789.9288

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    5000.0
  • Depth of hardness min
    1.5
  • Weight kg
    111.000
  • Material
    Steel
Hardened Shaft 60.0 5400.0 1.5 Steel

20285838

Price Range
£ 1,420.401 - £ 852.2406

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    5400.0
  • Depth of hardness min
    1.5
  • Weight kg
    119.880
  • Material
    Steel
Hardened Shaft 60.0 5550.0 1.5 Steel

20285869

Price Range
£ 1,459.3446 - £ 875.6088

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    5550.0
  • Depth of hardness min
    1.5
  • Weight kg
    123.210
  • Material
    Steel
Hardened Shaft 60.0 4350.0 1.5 Steel

20285623

Price Range
£ 1,147.8774 - £ 688.7244

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    4350.0
  • Depth of hardness min
    1.5
  • Weight kg
    96.570
  • Material
    Steel
Hardened Shaft 60.0 5750.0 1.5 Steel

20285906

Price Range
£ 1,511.2014 - £ 906.7188

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    5750.0
  • Depth of hardness min
    1.5
  • Weight kg
    127.650
  • Material
    Steel
Hardened Shaft 60.0 5800.0 1.5 Steel

20285913

Price Range
£ 1,524.2676 - £ 914.5626

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    5800.0
  • Depth of hardness min
    1.5
  • Weight kg
    128.760
  • Material
    Steel
Hardened Shaft 60.0 5300.0 1.5 Steel

20285814

Price Range
£ 1,394.4114 - £ 836.6448

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    5300.0
  • Depth of hardness min
    1.5
  • Weight kg
    147.660
  • Material
    Steel
Hardened Shaft 60.0 4100.0 1.5 Steel

20285579

Price Range
£ 1,082.9544 - £ 649.7706

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    4100.0
  • Depth of hardness min
    1.5
  • Weight kg
    91.020
  • Material
    Steel
Hardened Shaft 50.0 550.0 1.5 Steel

20283681

Price Range
£ 71.4408 - £ 42.8604

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    550.0
  • Depth of hardness min
    1.5
  • Weight kg
    8.470
  • Material
    Steel
Hardened Shaft 50.0 350.0 1.5 Steel

20283643

Price Range
£ 46.8384 - £ 28.101

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    350.0
  • Depth of hardness min
    1.5
  • Weight kg
    5.390
  • Material
    Steel
Hardened Shaft 50.0 1500.0 1.5 Steel

20283865

Price Range
£ 194.1876 - £ 116.5146

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    1500.0
  • Depth of hardness min
    1.5
  • Weight kg
    23.100
  • Material
    Steel
Hardened Shaft 50.0 100.0 1.5 Steel

20283599

Price Range
£ 15.0042 - £ 9.0066

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    100.0
  • Depth of hardness min
    1.5
  • Weight kg
    1.540
  • Material
    Steel
Hardened Shaft 50.0 650.0 1.5 Steel

20283704

Price Range
£ 83.385 - £ 50.031

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    650.0
  • Depth of hardness min
    1.5
  • Weight kg
    10.010
  • Material
    Steel
Hardened Shaft 50.0 700.0 1.5 Steel

20283711

Price Range
£ 89.3316 - £ 53.601

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    700.0
  • Depth of hardness min
    1.5
  • Weight kg
    10.780
  • Material
    Steel
Hardened Shaft 50.0 1900.0 1.5 Steel

20283940

Price Range
£ 241.8624 - £ 145.1154

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    1900.0
  • Depth of hardness min
    1.5
  • Weight kg
    29.260
  • Material
    Steel
Hardened Shaft 50.0 3000.0 1.5 Steel

20284169

Price Range
£ 379.7052 - £ 227.8272

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    3000.0
  • Depth of hardness min
    1.5
  • Weight kg
    46.200
  • Material
    Steel