Menu Search

Hardened Steel Shafts

In production

These Hardened Steel Shafts are robust and reliable components used in various mechanical applications. They are used with all types of linear bushings. They combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.

The shafts are made from high-quality steel that undergoes a specialised hardening process, resulting in increased strength, longevity, and resistance to wear and corrosion. When combined with a linear ball bushing, it ensures smooth and precise rotational motion.

Their material makes them suitable for applications that require heavy-duty performance, such as industrial machinery, automotive systems, and medical devices.

  • Combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.
  • Suitable for applications such as industrial machinery, automotive systems, and medical devices.
  • Shafts made from high-quality steel that undergoes a specialised hardening process.
Material: Steel Series Code: SRL177060, SRL177050, SRL177040, SRL177030, SRL177025, SRL177020, SRL177016, SRL177012, SRL177010, SRL177008, SRL177006, SRL177005

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1,427 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 l1 View
£ 922.3146 - £ 1,537.191 Request the lead time here
1.5
60.0
5850.0
£ 126.5004 - £ 210.834 Request the lead time here
1.5
60.0
1000.0
£ 36.6384 - £ 61.0572 Request the lead time here
1.5
60.0
250.0
£ 383.3976 - £ 638.9892 Request the lead time here
1.5
50.0
5200.0
£ 109.1604 - £ 181.9272 Request the lead time here
1.5
60.0
850.0
£ 365.5272 - £ 609.2052 Request the lead time here
1.5
50.0
4950.0
£ 429.9096 - £ 716.5092 Request the lead time here
1.5
50.0
5850.0
£ 369.087 - £ 615.1518 Request the lead time here
1.5
50.0
5000.0
£ 315.435 - £ 525.7284 Request the lead time here
1.5
50.0
4250.0
£ 437.07 - £ 728.4534 Request the lead time here
1.5
50.0
5950.0
£ 48.6744 - £ 81.1308 Request the lead time here
1.5
60.0
350.0
£ 215.781 - £ 359.6418 Request the lead time here
1.5
60.0
1700.0
£ 386.988 - £ 644.9868 Request the lead time here
1.5
50.0
5250.0
£ 269.9022 - £ 449.8302 Request the lead time here
1.5
60.0
2150.0
£ 185.436 - £ 309.06 Request the lead time here
1.5
60.0
1450.0
£ 397.698 - £ 662.8368 Request the lead time here
1.5
50.0
5400.0
£ 401.2986 - £ 668.8242 Request the lead time here
1.5
50.0
5450.0
£ 426.3396 - £ 710.5728 Request the lead time here
1.5
50.0
5800.0
£ 102.7548 - £ 171.258 Request the lead time here
1.5
60.0
800.0
£ 144.2484 - £ 240.414 Request the lead time here
1.5
60.0
1100.0
  • of 72
Hardened Shaft 60.0 5850.0 1.5 Steel

20285920

Price Range
£ 1,537.191 - £ 922.3146

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    5850.0
  • Depth of hardness min
    1.5
  • Weight kg
    129.870
  • Material
    Steel
Hardened Shaft 60.0 1000.0 1.5 Steel

20284954

Price Range
£ 210.834 - £ 126.5004

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    1000.0
  • Depth of hardness min
    1.5
  • Weight kg
    22.200
  • Material
    Steel
Hardened Shaft 60.0 250.0 1.5 Steel

20284800

Price Range
£ 61.0572 - £ 36.6384

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    250.0
  • Depth of hardness min
    1.5
  • Weight kg
    5.550
  • Material
    Steel
Hardened Shaft 50.0 5200.0 1.5 Steel

20284602

Price Range
£ 638.9892 - £ 383.3976

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    5200.0
  • Depth of hardness min
    1.5
  • Weight kg
    80.080
  • Material
    Steel
Hardened Shaft 60.0 850.0 1.5 Steel

20284923

Price Range
£ 181.9272 - £ 109.1604

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    850.0
  • Depth of hardness min
    1.5
  • Weight kg
    18.870
  • Material
    Steel
Hardened Shaft 50.0 4950.0 1.5 Steel

20284558

Price Range
£ 609.2052 - £ 365.5272

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    4950.0
  • Depth of hardness min
    1.5
  • Weight kg
    76.230
  • Material
    Steel
Hardened Shaft 50.0 5850.0 1.5 Steel

20284732

Price Range
£ 716.5092 - £ 429.9096

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    5850.0
  • Depth of hardness min
    1.5
  • Weight kg
    90.090
  • Material
    Steel
Hardened Shaft 50.0 5000.0 1.5 Steel

20284565

Price Range
£ 615.1518 - £ 369.087

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    5000.0
  • Depth of hardness min
    1.5
  • Weight kg
    77.000
  • Material
    Steel
Hardened Shaft 50.0 4250.0 1.5 Steel

20284411

Price Range
£ 525.7284 - £ 315.435

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    4250.0
  • Depth of hardness min
    1.5
  • Weight kg
    65.450
  • Material
    Steel
Hardened Shaft 50.0 5950.0 1.5 Steel

20284756

Price Range
£ 728.4534 - £ 437.07

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    5950.0
  • Depth of hardness min
    1.5
  • Weight kg
    91.630
  • Material
    Steel
Hardened Shaft 60.0 350.0 1.5 Steel

20284824

Price Range
£ 81.1308 - £ 48.6744

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    350.0
  • Depth of hardness min
    1.5
  • Weight kg
    7.770
  • Material
    Steel
Hardened Shaft 60.0 1700.0 1.5 Steel

20285098

Price Range
£ 359.6418 - £ 215.781

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    1700.0
  • Depth of hardness min
    1.5
  • Weight kg
    37.740
  • Material
    Steel
Hardened Shaft 50.0 5250.0 1.5 Steel

20284619

Price Range
£ 644.9868 - £ 386.988

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    5250.0
  • Depth of hardness min
    1.5
  • Weight kg
    80.850
  • Material
    Steel
Hardened Shaft 60.0 2150.0 1.5 Steel

20285180

Price Range
£ 449.8302 - £ 269.9022

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    2150.0
  • Depth of hardness min
    1.5
  • Weight kg
    47.730
  • Material
    Steel
Hardened Shaft 60.0 1450.0 1.5 Steel

20285043

Price Range
£ 309.06 - £ 185.436

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    1450.0
  • Depth of hardness min
    1.5
  • Weight kg
    32.190
  • Material
    Steel
Hardened Shaft 50.0 5400.0 1.5 Steel

20284640

Price Range
£ 662.8368 - £ 397.698

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    5400.0
  • Depth of hardness min
    1.5
  • Weight kg
    83.160
  • Material
    Steel
Hardened Shaft 50.0 5450.0 1.5 Steel

20284657

Price Range
£ 668.8242 - £ 401.2986

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    5450.0
  • Depth of hardness min
    1.5
  • Weight kg
    83.930
  • Material
    Steel
Hardened Shaft 50.0 5800.0 1.5 Steel

20284725

Price Range
£ 710.5728 - £ 426.3396

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    5800.0
  • Depth of hardness min
    1.5
  • Weight kg
    89.320
  • Material
    Steel
Hardened Shaft 60.0 800.0 1.5 Steel

20284916

Price Range
£ 171.258 - £ 102.7548

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    800.0
  • Depth of hardness min
    1.5
  • Weight kg
    17.760
  • Material
    Steel
Hardened Shaft 60.0 1100.0 1.5 Steel

20284978

Price Range
£ 240.414 - £ 144.2484

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    1100.0
  • Depth of hardness min
    1.5
  • Weight kg
    24.420
  • Material
    Steel