Menu Search

Heat Shrink End Caps

In stock

Heat Shrink End Caps are used to seal, insulate and protect threaded and unthreaded pipes, tubes, and rods. Features a thick adhesive inner liner wall. It shrinks when heated and is able to operate at temperatures between -55C and +110C.

  • Ideal for sealing or insulating and protecting pipes, tubes, and rods.
  • Used to protect from damage, dirt or moisture.
  • It can operate at temperatures between -55C and +110C.
Material: PO Colour: Black Series Code: SR1180

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
19 results
Product SKUs information
Essentra Part Number Price range Availability d1 h d1 View
£ 4.9184 - £ 5.3437 Request the lead time here
75.0 mm
£ 0.8887 - £ 0.9666 Request the lead time here
14.0 mm
£ 8.462 - £ 8.6463 99 In stock
120.0 mm
£ 4.9751 - £ 5.4145 Request the lead time here
75.0 mm
10287927 £ 0.8022 - £ 0.8717 156 In stock
12.0 mm
£ 10.4464 - £ 10.659 120 In stock
145.0 mm
£ 6.0098 - £ 13.873 Request the lead time here
75.0 mm
10288030 £ 27.2571 - £ 61.5784 Request the lead time here
200.0 mm
£ 2.0269 - £ 2.2112 Request the lead time here
35.0 mm
£ 7.569 - £ 7.7249 Request the lead time here
100.0 mm
£ 3.5152 - £ 3.8128 Request the lead time here
62.0 mm
£ 5.6957 - £ 5.9298 Request the lead time here
14.0 mm
10288054 £ 2.4096 - £ 2.608 Request the lead time here
42.0 mm
£ 3.0333 - £ 3.2884 Request the lead time here
55.0 mm
£ 3.5435 - £ 3.5435 529 In stock
55.0 mm
£ 1.2827 - £ 1.3947 Request the lead time here
20.0 mm
£ 16.272 - £ 36.7025 Request the lead time here
160.0 mm
£ 6.9312 - £ 7.5265 Request the lead time here
105.0 mm
£ 1.6158 - £ 1.6158 1595 In stock
25.0 mm
Heat Shrink End Caps 110 °C PO Black

10287989

Price Range
£ 5.3437 - £ 4.9184

Stock Levels
Request the lead time here
Attributes
  • d1
    75.0 mm
  • Colour
    Black
  • Full Material
    Polyolefin
  • Commodity Code
    3926909790
Heat Shrink End Caps 110 °C PO Black

10287934

Price Range
£ 0.9666 - £ 0.8887

Stock Levels
Request the lead time here
Attributes
  • d1
    14.0 mm
  • Colour
    Black
  • Full Material
    Polyolefin
  • Commodity Code
    3926909790
Heat Shrink End Caps 110 °C PO Black

10288009

Price Range
£ 8.6463 - £ 8.462

Stock Levels
99 In stock
Attributes
  • d1
    120.0 mm
  • Colour
    Black
  • Full Material
    Polyolefin
  • Commodity Code
    3926909790
Heat Shrink End Caps 110 °C PO Black

10288085

Price Range
£ 5.4145 - £ 4.9751

Stock Levels
Request the lead time here
Attributes
  • d1
    75.0 mm
  • Colour
    Black
  • Full Material
    Polyolefin
  • Commodity Code
    3923509000
Heat Shrink End Caps 110 °C PO Black

10287927

Price Range
£ 0.8717 - £ 0.8022

Stock Levels
156 In stock
Attributes
  • d1
    12.0 mm
  • Colour
    Black
  • Full Material
    Polyolefin
  • Commodity Code
    3926909790
Heat Shrink End Caps 110 °C PO Black

10288016

Price Range
£ 10.659 - £ 10.4464

Stock Levels
120 In stock
Attributes
  • d1
    145.0 mm
  • Colour
    Black
  • Full Material
    Polyolefin
  • Commodity Code
    3926909790
Heat Shrink End Caps 110 °C PO Black

10288092

Price Range
£ 13.873 - £ 6.0098

Stock Levels
Request the lead time here
Attributes
  • d1
    75.0 mm
  • Colour
    Black
  • Full Material
    Polyolefin
  • Commodity Code
    3926909790
Heat Shrink End Caps 120 °C PO Black

10288030

Price Range
£ 61.5784 - £ 27.2571

Stock Levels
Request the lead time here
Attributes
  • d1
    200.0 mm
  • Colour
    Black
  • Full Material
    Polyolefin
  • Commodity Code
    3926909790
Heat Shrink End Caps 110 °C PO Black

10287965

Price Range
£ 2.2112 - £ 2.0269

Stock Levels
Request the lead time here
Attributes
  • d1
    35.0 mm
  • Colour
    Black
  • Full Material
    Polyolefin
  • Commodity Code
    3926909790
Heat Shrink End Caps 110 °C PO Black

10287996

Price Range
£ 7.7249 - £ 7.569

Stock Levels
Request the lead time here
Attributes
  • d1
    100.0 mm
  • Colour
    Black
  • Full Material
    Polyolefin
  • Commodity Code
    3926909790
Heat Shrink End Caps 110 °C PO Black

10288078

Price Range
£ 3.8128 - £ 3.5152

Stock Levels
Request the lead time here
Attributes
  • d1
    62.0 mm
  • Colour
    Black
  • Full Material
    Polyolefin
  • Commodity Code
    3926909790
Heat Shrink End Caps 110 °C PO Black

10288047

Price Range
£ 5.9298 - £ 5.6957

Stock Levels
Request the lead time here
Attributes
  • d1
    14.0 mm
  • Colour
    Black
  • Full Material
    Polyolefin
  • Commodity Code
    3926909790
Heat Shrink End Caps 110 °C PO Black

10288054

Price Range
£ 2.608 - £ 2.4096

Stock Levels
Request the lead time here
Attributes
  • d1
    42.0 mm
  • Colour
    Black
  • Full Material
    Polyolefin
  • Commodity Code
    3923509000
Heat Shrink End Caps 110 °C PO Black

10288061

Price Range
£ 3.2884 - £ 3.0333

Stock Levels
Request the lead time here
Attributes
  • d1
    55.0 mm
  • Colour
    Black
  • Full Material
    Polyolefin
  • Commodity Code
    3926909790
Heat Shrink End Caps 110 °C PO Black

10287972

Price Range
£ 3.5435 - £ 3.5435

Stock Levels
529 In stock
Attributes
  • d1
    55.0 mm
  • Colour
    Black
  • Full Material
    Polyolefin
  • Commodity Code
    3923509000
Heat Shrink End Caps 110 °C PO Black

10287941

Price Range
£ 1.3947 - £ 1.2827

Stock Levels
Request the lead time here
Attributes
  • d1
    20.0 mm
  • Colour
    Black
  • Full Material
    Polyolefin
  • Commodity Code
    3926909790
Heat Shrink End Caps 110 °C PO Black

10288023

Price Range
£ 36.7025 - £ 16.272

Stock Levels
Request the lead time here
Attributes
  • d1
    160.0 mm
  • Colour
    Black
  • Full Material
    Polyolefin
  • Commodity Code
    3926909790
Heat Shrink End Caps 110 °C PO Black

10288108

Price Range
£ 7.5265 - £ 6.9312

Stock Levels
Request the lead time here
Attributes
  • d1
    105.0 mm
  • Colour
    Black
  • Full Material
    Polyolefin
  • Commodity Code
    3926909790
Heat Shrink End Caps 110 °C PO Black

10287958

Price Range
£ 1.6158 - £ 1.6158

Stock Levels
1595 In stock
Attributes
  • d1
    25.0 mm
  • Colour
    Black
  • Full Material
    Polyolefin
  • Commodity Code
    3923509000