Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Heat stabilised cable ties provide a wider operation range for harsher environments. Cable ties in this range come in either UL-V2 or UV resistant material, suitable for outdoor use.
Series Code :SR1817
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | Minimum Loop Tensile Strength | View | |
---|---|---|---|---|---|---|
£ 0.0879 - £ 0.0879 | 4000 In stock |
0.752 in
19.1 mm
|
8 in
203.2 mm
|
|
||
£ 0.1094 - £ 0.1094 | Request the lead time here |
2 in
50.8 mm
|
8 in
203.2 mm
|
22.7 kg
22.7 kg
|
||
460257 | £ 0.1135 - £ 0.1462 | 22000 In stock |
2.165 in
55.0 mm
|
7.992 in
203.0 mm
|
18.0 kg
18.0 kg
|
|
£ 0.0354 - £ 0.0456 | Request the lead time here |
1.181 in
30.0 mm
|
4.724 in
120.0 mm
|
8.0 kg
8.0 kg
|
||
460248 | £ 0.0343 - £ 0.0442 | Request the lead time here |
0.984 in
25.0 mm
|
3.937 in
100.0 mm
|
8.0 kg
8.0 kg
|
|
£ 0.1708 - £ 0.2201 | Request the lead time here |
4.016 in
102.0 mm
|
14.488 in
368.0 mm
|
18.0 kg
18.0 kg
|
||
£ 0.1224 - £ 0.1578 | Request the lead time here |
1.929 in
49.0 mm
|
7.087 in
180.0 mm
|
22.0 kg
22.0 kg
|
||
£ 0.0247 - £ 0.0318 | Request the lead time here |
0.709 in
18.0 mm
|
2.953 in
75.0 mm
|
8.0 kg
8.0 kg
|
||
£ 0.0287 - £ 0.0369 | Request the lead time here |
0.906 in
23.0 mm
|
3.78 in
96.0 mm
|
8.0 kg
8.0 kg
|
||
£ 0.0639 - £ 0.0824 | Request the lead time here |
1.378 in
35.0 mm
|
5.591 in
142.0 mm
|
18.0 kg
18.0 kg
|
||
460263 | £ 0.0729 - £ 0.094 | Request the lead time here |
1.181 in
30.0 mm
|
4.724 in
120.0 mm
|
22.0 kg
22.0 kg
|
|
460255 | £ 0.0726 - £ 0.0936 | Request the lead time here |
1.535 in
39.0 mm
|
5.906 in
150.0 mm
|
18.0 kg
18.0 kg
|
|
£ 0.063 - £ 0.0812 | Request the lead time here |
2.165 in
55.0 mm
|
7.992 in
203.0 mm
|
8.0 kg
8.0 kg
|
||
£ 0.1862 - £ 0.24 | 50 In stock |
2.913 in
74.0 mm
|
9.843 in
250.0 mm
|
22.0 kg
22.0 kg
|
||
£ 0.1416 - £ 0.1826 | Request the lead time here |
3.346 in
85.0 mm
|
11.496 in
292.0 mm
|
18.0 kg
18.0 kg
|
||
£ 0.0903 - £ 0.1164 | Request the lead time here |
2.165 in
55.0 mm
|
7.992 in
203.0 mm
|
18.0 kg
18.0 kg
|
||
WIT-18R-HT-M | £ 0.0864 - £ 0.0918 | 500 In stock |
1 in
25.4 mm
|
4.52 in
114.8 mm
|
8.0 kg
8.0 kg
|
|
£ 0.2084 - £ 0.2685 | Request the lead time here |
3.78 in
96.0 mm
|
13.031 in
331.0 mm
|
18.0 kg
18.0 kg
|
||
£ 0.1487 - £ 0.1916 | Request the lead time here |
3.071 in
78.0 mm
|
10.433 in
265.0 mm
|
18.0 kg
18.0 kg
|
||
£ 0.1247 - £ 0.1607 | Request the lead time here |
2.047 in
52.0 mm
|
7.48 in
190.0 mm
|
22.0 kg
22.0 kg
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue