Heat stabilised cable ties provide a wider operation range for harsher environments. Cable ties in this range come in either UL-V2 or UV resistant material, suitable for outdoor use.
Series Code :SR1817
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | Minimum Loop Tensile Strength | View | |
---|---|---|---|---|---|---|
£ 0.0879 - £ 0.0879 | 4000 In stock |
0.752 in
19.1 mm
|
8 in
203.2 mm
|
|
||
£ 0.1094 - £ 0.1094 | Request the lead time here |
2 in
50.8 mm
|
8 in
203.2 mm
|
22.7 kg
22.7 kg
|
||
460257 | £ 0.1135 - £ 0.1462 | 22000 In stock |
2.165 in
55.0 mm
|
7.992 in
203.0 mm
|
18.0 kg
18.0 kg
|
|
£ 0.0354 - £ 0.0456 | Request the lead time here |
1.181 in
30.0 mm
|
4.724 in
120.0 mm
|
8.0 kg
8.0 kg
|
||
460248 | £ 0.0343 - £ 0.0442 | Request the lead time here |
0.984 in
25.0 mm
|
3.937 in
100.0 mm
|
8.0 kg
8.0 kg
|
|
£ 0.1708 - £ 0.2201 | Request the lead time here |
4.016 in
102.0 mm
|
14.488 in
368.0 mm
|
18.0 kg
18.0 kg
|
||
£ 0.1224 - £ 0.1578 | Request the lead time here |
1.929 in
49.0 mm
|
7.087 in
180.0 mm
|
22.0 kg
22.0 kg
|
||
£ 0.0247 - £ 0.0318 | Request the lead time here |
0.709 in
18.0 mm
|
2.953 in
75.0 mm
|
8.0 kg
8.0 kg
|
||
£ 0.0287 - £ 0.0369 | Request the lead time here |
0.906 in
23.0 mm
|
3.78 in
96.0 mm
|
8.0 kg
8.0 kg
|
||
£ 0.0639 - £ 0.0824 | Request the lead time here |
1.378 in
35.0 mm
|
5.591 in
142.0 mm
|
18.0 kg
18.0 kg
|
||
460263 | £ 0.0729 - £ 0.094 | Request the lead time here |
1.181 in
30.0 mm
|
4.724 in
120.0 mm
|
22.0 kg
22.0 kg
|
|
460255 | £ 0.0726 - £ 0.0936 | Request the lead time here |
1.535 in
39.0 mm
|
5.906 in
150.0 mm
|
18.0 kg
18.0 kg
|
|
£ 0.063 - £ 0.0812 | Request the lead time here |
2.165 in
55.0 mm
|
7.992 in
203.0 mm
|
8.0 kg
8.0 kg
|
||
£ 0.1862 - £ 0.24 | 50 In stock |
2.913 in
74.0 mm
|
9.843 in
250.0 mm
|
22.0 kg
22.0 kg
|
||
£ 0.1416 - £ 0.1826 | Request the lead time here |
3.346 in
85.0 mm
|
11.496 in
292.0 mm
|
18.0 kg
18.0 kg
|
||
£ 0.0903 - £ 0.1164 | Request the lead time here |
2.165 in
55.0 mm
|
7.992 in
203.0 mm
|
18.0 kg
18.0 kg
|
||
WIT-18R-HT-M | £ 0.0864 - £ 0.0918 | 500 In stock |
1 in
25.4 mm
|
4.52 in
114.8 mm
|
8.0 kg
8.0 kg
|
|
£ 0.2084 - £ 0.2685 | Request the lead time here |
3.78 in
96.0 mm
|
13.031 in
331.0 mm
|
18.0 kg
18.0 kg
|
||
£ 0.1487 - £ 0.1916 | Request the lead time here |
3.071 in
78.0 mm
|
10.433 in
265.0 mm
|
18.0 kg
18.0 kg
|
||
£ 0.1247 - £ 0.1607 | Request the lead time here |
2.047 in
52.0 mm
|
7.48 in
190.0 mm
|
22.0 kg
22.0 kg
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue