Heavy Duty Cable Ties are designed to form a more rounded shape around the cable bundle. The tail of the tie enters the head parallel to itself; thus avoiding the teardrop effect of standard cable ties.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | View | |
|---|---|---|---|---|---|
| £ 0.6902 - £ 0.6902 | 31194 In stock |
3.071 in
78.0 mm
|
10.433 in
265.0 mm
|
||
| £ 0.5528 - £ 0.5528 | 9377 In stock |
2.165 in
55.0 mm
|
9.252 in
235.0 mm
|
||
| 10266892 | £ 0.4139 - £ 0.4139 | Request the lead time here |
1.772 in
45.0 mm
|
7.087 in
180.0 mm
|
|
| £ 0.3472 - £ 0.3472 | Request the lead time here |
1.181 in
30.0 mm
|
5.197 in
132.0 mm
|
||
| £ 3.4727 - £ 3.4727 | Request the lead time here |
9.055 in
230.0 mm
|
29.921 in
760.0 mm
|
||
| £ 1.8143 - £ 1.8143 | Request the lead time here |
6.299 in
160.0 mm
|
20.079 in
510.0 mm
|
||
| £ 0.8306 - £ 0.8306 | Request the lead time here |
3.465 in
88.0 mm
|
11.811 in
300.0 mm
|
||
| £ 1.1056 - £ 1.1056 | Request the lead time here |
3.937 in
100.0 mm
|
14.173 in
360.0 mm
|
||
| £ 2.2962 - £ 2.2962 | Request the lead time here |
7.087 in
180.0 mm
|
24.016 in
610.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue