Heavy Duty Pipe Caps protect the end of pipes from dust, debris and contaminants. Features a reinforced design foundation. Can resist temperatures ranging from 66C up to -40C.
Material: LDPE, PE Colour: Yellow, Black Series Code: SR1389
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Material | h | d1 | View | |
---|---|---|---|---|---|---|---|
£ 1.1297 - £ 13.9262 | 360 In stock |
Black
|
PE
|
1.22 in
31.0 mm
|
2.996 in
76.1 mm
|
||
£ 0.141 - £ 0.4146 | 2882 In stock |
Yellow
|
LDPE
|
0.866 in
22.0 mm
|
1 in
25.4 mm
|
||
11238 | £ 0.6392 - £ 1.4378 | Request the lead time here |
Yellow
|
LDPE
|
1.102 in
28.0 mm
|
1.902 in
48.3 mm
|
|
£ 0.5598 - £ 1.1242 | Request the lead time here |
Yellow
|
PE
|
1.047 in
26.6 mm
|
1.752 in
44.5 mm
|
||
10146 | £ 0.6491 - £ 1.5946 | 258 In stock |
Yellow
|
PE
|
0.957 in
24.3 mm
|
2 in
50.8 mm
|
|
£ 1.0347 - £ 2.6497 | 137 In stock |
Yellow
|
PE
|
1.181 in
30.0 mm
|
2.756 in
70.0 mm
|
||
£ 0.2693 - £ 0.8398 | 1200 In stock |
Yellow
|
PE
|
1 in
25.4 mm
|
1.252 in
31.8 mm
|
||
£ 0.4039 - £ 0.9913 | 38 In stock |
Yellow
|
PE
|
0.969 in
24.6 mm
|
1.378 in
35.0 mm
|
||
£ 0.6718 - £ 1.6477 | 220 In stock |
Yellow
|
PE
|
1.118 in
28.4 mm
|
2.126 in
54.0 mm
|
||
£ 0.5698 - £ 1.4271 | Request the lead time here |
Yellow
|
PE
|
1.118 in
28.4 mm
|
1.878 in
47.7 mm
|
||
£ 1.209 - £ 2.95 | 50 In stock |
Yellow
|
PE
|
1.22 in
31.0 mm
|
2.996 in
76.1 mm
|
||
12081 | £ 0.0978 - £ 0.2896 | 1000 In stock |
Yellow
|
PE
|
0.677 in
17.2 mm
|
0.843 in
21.4 mm
|
|
£ 0.6846 - £ 1.754 | Request the lead time here |
Yellow
|
PE
|
1 in
25.4 mm
|
2.252 in
57.2 mm
|
||
£ 0.4479 - £ 1.0125 | Request the lead time here |
Yellow
|
PE
|
1.047 in
26.6 mm
|
1.626 in
41.3 mm
|
||
£ 0.0727 - £ 0.1788 | 2323 In stock |
Yellow
|
PE
|
0.5 in
12.7 mm
|
0.748 in
19.0 mm
|
||
51086 | £ 1.5449 - £ 3.5613 | Request the lead time here |
Black
|
LDPE
|
1.201 in
30.5 mm
|
3.5 in
88.9 mm
|
|
£ 1.4316 - £ 3.1626 | 370 In stock |
Yellow
|
PE
|
1.22 in
31.0 mm
|
3.248 in
82.5 mm
|
||
£ 0.4195 - £ 0.9966 | 250 In stock |
Yellow
|
PE
|
1.118 in
28.4 mm
|
1.496 in
38.0 mm
|
||
£ 0.17 - £ 0.2843 | Request the lead time here |
Black
|
PE
|
1 in
25.4 mm
|
1.063 in
27.0 mm
|
||
£ 0.866 - £ 1.7301 | Request the lead time here |
Yellow
|
PE
|
1.197 in
30.4 mm
|
2.5 in
63.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue