Menu Search

Heavy Duty Quarter-Turn Clamps

In production

Heavy-Duty Quarter Turn Clamps operate by activating a clamping mechanism with a simple 90-degree turn of a knob or lever that locks or unlocks the clamp.

The quarter-turn design allows for quick engagement and disengagement, with minimal effort ,while ensuring a strong and secure connection. Designed to endure strong mechanical loads, vibration and harsh weather conditions.

The quarter-turn locking mechanism provides a robust connection. This makes it an ideal choice for applications that require frequent tooling or setup changes.

  • These heavy duty versions offer greater clamping and holding forces, compared to the standard range.
  • Used in a variety of applications including bottling operations, machine coverings, and cog and drive belt replacement.
Material: 303 Stainless Steel Series Code: SR33965

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
4 results
Product SKUs information
Item Code Price range Availability d5 tol. H9 h2 h1 h3 d1 d2 d4 View
£ 78.94 - £ 78.94 Request the lead time here
18.0
16.3
29.0
14.5
25.0
30.0
8.0
£ 95.39 - £ 95.39 Request the lead time here
18.0
16.3
31.5
16.0
34.0
40.0
8.0
£ 83.34 - £ 83.34 Request the lead time here
18.0
16.3
31.5
16.0
34.0
40.0
8.0
£ 89.96 - £ 89.96 Request the lead time here
18.0
16.3
29.0
14.5
25.0
30.0
8.0
Quarter Turn Clamps 25.0 30.0 3-20 Polyamide

20760502

Price Range
£ 78.94 - £ 78.94

Stock Levels
Request the lead time here
Attributes
  • Knob Material
    Polyamide
  • For single panel thickness
    3-20
  • d1
    25.0
  • d2
    30.0
  • d3 tol. h9
    14.0
Quarter Turn Clamps 34.0 40.0 3-20 Stainless Steel

20760533

Price Range
£ 95.39 - £ 95.39

Stock Levels
Request the lead time here
Attributes
  • Knob Material
    Stainless Steel
  • For single panel thickness
    3-20
  • d1
    34.0
  • d2
    40.0
  • d3 tol. h9
    18.0
Quarter Turn Clamps 34.0 40.0 3-20 Polyamide

20760526

Price Range
£ 83.34 - £ 83.34

Stock Levels
Request the lead time here
Attributes
  • Knob Material
    Polyamide
  • For single panel thickness
    3-20
  • d1
    34.0
  • d2
    40.0
  • d3 tol. h9
    18.0
Quarter Turn Clamps 25.0 30.0 3-20 Stainless Steel

20760519

Price Range
£ 89.96 - £ 89.96

Stock Levels
Request the lead time here
Attributes
  • Knob Material
    Stainless Steel
  • For single panel thickness
    3-20
  • d1
    25.0
  • d2
    30.0
  • d3 tol. h9
    14.0