Menu Search

Heavy Duty Rod Ends - Female

In production

These Female Heavy Duty Rods join two rods, cables, or other components and end with an Integral Spherical Plain Bearing. They comprise a female threaded housing and an integrated spherical plain bearing. The spherical plain bearing supports both radial and axial loads. It allows for angular misalignment, making it ideal for applications requiring flexibility and load-carrying capabilities.

The rod end ball is supported by a plastic bearing shell constructed of glass fibre-filled nylon/Teflon composite. This design assures a rod end that requires no maintenance. Plain-bearing rod ends have minimal initial movement friction and nearly no clearance. Another benefit of the plastic composition is that it can absorb many foreign particles, thus reducing injury.

It offers a long-lasting finish that is resistant to corrosion and wear. The female threaded housing makes it simple to connect to a corresponding component. It can also withstand temperatures ranging from -30C to +60C while maintaining load capacity. Higher temperatures lower load capacity. It is utilised in steering systems, suspension systems, and linkages for automotive, construction, and industrial automation. applications

  • The female threaded housing makes it simple to connect to a corresponding component.
  • It offers a long-lasting finish that is resistant to corrosion and wear
  • It can withstand temperatures ranging from -30C to +60C while maintaining load capacity.
Material: Stainless Steel, Steel Series Code: SRR3566, SRR3551

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
68 results
Product SKUs information
Item Code Price range Availability Thread hand d4 l1 d2 d1 d3 l2 View
£ 16.74 - £ 23.92 Request the lead time here
Left Hand
24.0
36.0
M8
8.0
15.87
16.0
£ 21.61 - £ 30.87 Request the lead time here
Left Hand
32.0
50.0
M12x1.25
12.0
22.22
22.0
£ 50.76 - £ 72.52 Request the lead time here
Left Hand
50.0
77.0
M20x1.5
20.0
34.92
33.0
£ 15.09 - £ 21.56 Request the lead time here
Left Hand
20.0
30.0
M6
6.0
12.70
12.0
£ 38.21 - £ 54.59 Request the lead time here
Left Hand
42.0
64.0
M16
16.0
28.57
28.0
£ 104.07 - £ 148.67 Request the lead time here
Left Hand
70.0
110.0
M30x2.0
30.0
50.80
51.0
£ 23.60 - £ 33.72 Request the lead time here
Left Hand
32.0
50.0
M12
12.0
22.22
22.0
£ 74.84 - £ 106.92 Request the lead time here
Left Hand
60.0
94.0
M24x2.0
25.0
42.85
42.0
£ 15.09 - £ 21.56 Request the lead time here
Right Hand
18.0
27.0
M5
5.0
11.11
10.0
£ 15.09 - £ 21.56 Request the lead time here
Right Hand
20.0
30.0
M6
6.0
12.70
12.0
£ 32.31 - £ 46.16 Request the lead time here
Right Hand
36.0
57.0
M14
14.0
25.40
25.0
£ 23.60 - £ 33.72 Request the lead time here
Right Hand
32.0
50.0
M12x1.25
12.0
22.22
22.0
£ 38.21 - £ 54.59 Request the lead time here
Right Hand
42.0
64.0
M16
16.0
28.57
28.0
£ 13.79 - £ 19.70 Request the lead time here
Right Hand
18.0
27.0
M4
5.0
11.11
10.0
£ 38.21 - £ 54.59 Request the lead time here
Right Hand
42.0
64.0
M16x1.5
16.0
28.57
28.0
£ 23.60 - £ 33.72 Request the lead time here
Right Hand
32.0
50.0
M12
12.0
22.22
22.0
£ 104.07 - £ 148.67 Request the lead time here
Right Hand
70.0
110.0
M27x2.0
30.0
50.80
51.0
£ 18.32 - £ 26.17 Request the lead time here
Left Hand
28.0
43.0
M10x1.25
10.0
19.05
20.0
£ 95.38 - £ 136.25 Request the lead time here
Left Hand
70.0
110.0
M27x2.0
30.0
50.80
51.0
£ 18.32 - £ 26.17 Request the lead time here
Left Hand
28.0
43.0
M10
10.0
19.05
20.0
  • of 4
Heavy Duty Rod End 8.0 36.0 M8 Steel

20264055

Price Range
£ 23.92 - £ 16.74

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    8.0
  • l1
    36.0
  • d2
    M8
  • d3
    15.87
Heavy Duty Rod End 12.0 50.0 M12x1.25 Steel

20264093

Price Range
£ 30.87 - £ 21.61

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    12.0
  • l1
    50.0
  • d2
    M12x1.25
  • d3
    22.22
Heavy Duty Rod End 20.0 77.0 M20x1.5 Steel

20264147

Price Range
£ 72.52 - £ 50.76

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    20.0
  • l1
    77.0
  • d2
    M20x1.5
  • d3
    34.92
Heavy Duty Rod End 6.0 30.0 M6 Steel

20264048

Price Range
£ 21.56 - £ 15.09

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    6.0
  • l1
    30.0
  • d2
    M6
  • d3
    12.70
Heavy Duty Rod End 16.0 64.0 M16 Steel

20264116

Price Range
£ 54.59 - £ 38.21

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    16.0
  • l1
    64.0
  • d2
    M16
  • d3
    28.57
Heavy Duty Rod End 30.0 110.0 M30x2.0 Steel

20264178

Price Range
£ 148.67 - £ 104.07

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    30.0
  • l1
    110.0
  • d2
    M30x2.0
  • d3
    50.80
Heavy Duty Rod End 12.0 50.0 M12 Steel

20264086

Price Range
£ 33.72 - £ 23.60

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    12.0
  • l1
    50.0
  • d2
    M12
  • d3
    22.22
Heavy Duty Rod End 25.0 94.0 M24x2.0 Steel

20264161

Price Range
£ 106.92 - £ 74.84

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    25.0
  • l1
    94.0
  • d2
    M24x2.0
  • d3
    42.85
Heavy Duty Rod End 5.0 27.0 M5 Steel

20264208

Price Range
£ 21.56 - £ 15.09

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    5.0
  • l1
    27.0
  • d2
    M5
  • d3
    11.11
Heavy Duty Rod End 6.0 30.0 M6 Steel

20264215

Price Range
£ 21.56 - £ 15.09

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    6.0
  • l1
    30.0
  • d2
    M6
  • d3
    12.70
Heavy Duty Rod End 14.0 57.0 M14 Steel

20264277

Price Range
£ 46.16 - £ 32.31

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    14.0
  • l1
    57.0
  • d2
    M14
  • d3
    25.40
Heavy Duty Rod End 12.0 50.0 M12x1.25 Steel

20264260

Price Range
£ 33.72 - £ 23.60

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    12.0
  • l1
    50.0
  • d2
    M12x1.25
  • d3
    22.22
Heavy Duty Rod End 16.0 64.0 M16 Steel

20264284

Price Range
£ 54.59 - £ 38.21

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    16.0
  • l1
    64.0
  • d2
    M16
  • d3
    28.57
Heavy Duty Rod End 5.0 27.0 M4 Steel

20264192

Price Range
£ 19.70 - £ 13.79

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    5.0
  • l1
    27.0
  • d2
    M4
  • d3
    11.11
Heavy Duty Rod End 16.0 64.0 M16x1.5 Steel

20264291

Price Range
£ 54.59 - £ 38.21

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    16.0
  • l1
    64.0
  • d2
    M16x1.5
  • d3
    28.57
Heavy Duty Rod End 12.0 50.0 M12 Steel

20264253

Price Range
£ 33.72 - £ 23.60

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    12.0
  • l1
    50.0
  • d2
    M12
  • d3
    22.22
Heavy Duty Rod End 30.0 110.0 M27x2.0 Steel

20264352

Price Range
£ 148.67 - £ 104.07

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    30.0
  • l1
    110.0
  • d2
    M27x2.0
  • d3
    50.80
Heavy Duty Rod End 10.0 43.0 M10x1.25 Steel

20264079

Price Range
£ 26.17 - £ 18.32

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    10.0
  • l1
    43.0
  • d2
    M10x1.25
  • d3
    19.05
Heavy Duty Rod End 30.0 110.0 M27x2.0 Steel

20264185

Price Range
£ 136.25 - £ 95.38

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    30.0
  • l1
    110.0
  • d2
    M27x2.0
  • d3
    50.80
Heavy Duty Rod End 10.0 43.0 M10 Steel

20264062

Price Range
£ 26.17 - £ 18.32

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    10.0
  • l1
    43.0
  • d2
    M10
  • d3
    19.05