Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A Cap Screw, sometimes referred to as a Cap Head Bolt, are a type of threaded fastener that is commonly used when making mechanical connections between mating components. The Cap Head Screws ensure the objects are held together securely.
Cap Screws have a large head and a cylindrical shaft with an external thread. The head of the plastic cap screw is hexagonal in shape; these Hex Head Screws are available as either a flat head bolt or with a slotted drive.
Our Hexagon Head Cap Screw range is lightweight and also resistant to corrosion, oil, abraision, and most chemicals.
Our Hex Screw range is available in a choice of plastic materials, including;
Our Hex Head Screw colour options include; Black, Light Brown, Clear (Transparent), Maroon, Natural and White.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Pitch/TPI | Colour | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.2891 - £ 0.2891 | 16650 In stock |
M5
|
0.8 mm
|
Natural
|
PVDF
|
1.181 in
30.0 mm
|
External Hexagonal Drive
|
||
| £ 0.1715 - £ 0.1715 | 30 In stock |
M4
|
0.7 mm
|
Natural
|
PVDF
|
0.63 in
16.0 mm
|
External Hexagonal Drive
|
||
| £ 0.299 - £ 0.299 | 11067 In stock |
M6
|
1.0 mm
|
Natural
|
PVDF
|
0.394 in
10.0 mm
|
External Hexagonal Drive
|
||
| 10041024 | £ 1.2317 - £ 1.2317 | 1007 In stock |
M12
|
1.75 mm
|
Natural
|
PP
|
1.575 in
40.0 mm
|
External Hexagonal Drive
|
|
| £ 0.1785 - £ 0.1785 | 29318 In stock |
M5
|
0.8 mm
|
Natural
|
PP
|
0.984 in
25.0 mm
|
External Hexagonal Drive
|
||
| £ 0.2423 - £ 0.2423 | 2500 In stock |
M6
|
1.0 mm
|
Natural
|
PP
|
0.984 in
25.0 mm
|
External Hexagonal Drive
|
||
| £ 0.105 - £ 0.105 | 474 In stock |
M3
|
0.5 mm
|
Natural
|
PP
|
0.63 in
16.0 mm
|
External Hexagonal Drive
|
||
| £ 12.9978 - £ 13.5364 | Request the lead time here |
M8
|
1.3 mm
|
Brown
|
PEEK
|
0.591 in
15.0 mm
|
External Hexagonal Drive
|
||
| £ 6.591 - £ 6.7327 | 490 In stock |
M6
|
1.0 mm
|
Brown
|
PEEK
|
0.787 in
20.0 mm
|
External Hexagonal Drive
|
||
| £ 6.9737 - £ 7.1154 | Request the lead time here |
M6
|
1.0 mm
|
Maroon
|
PEEK
|
0.984 in
25.0 mm
|
Slotted Drive
|
||
| £ 20.411 - £ 21.2614 | Request the lead time here |
M8
|
1.3 mm
|
Brown
|
PEEK
|
1.969 in
50.0 mm
|
External Hexagonal Drive
|
||
| £ 0.1644 - £ 0.1644 | 65 In stock |
M4
|
0.7 mm
|
Natural
|
PVDF
|
0.394 in
10.0 mm
|
External Hexagonal Drive
|
||
| £ 7.0304 - £ 7.1721 | Request the lead time here |
M6
|
1.0 mm
|
Brown
|
PEEK
|
0.591 in
15.0 mm
|
External Hexagonal Drive
|
||
| £ 1.0999 - £ 1.1466 | Request the lead time here |
M8
|
1.3 mm
|
Clear
|
PC
|
0.984 in
25.0 mm
|
Hexagonal Drive
|
||
| £ 33.4088 - £ 34.7979 | Request the lead time here |
M10
|
1.5 mm
|
Light Brown
|
PEEK
|
1.575 in
40.0 mm
|
External Hexagonal Drive
|
||
| £ 16.6973 - £ 17.3918 | Request the lead time here |
M8
|
1.3 mm
|
Brown
|
PEEK
|
1.575 in
40.0 mm
|
External Hexagonal Drive
|
||
| £ 0.1516 - £ 0.1516 | 39949 In stock |
M3
|
0.5 mm
|
Natural
|
PVDF
|
0.394 in
10.0 mm
|
External Hexagonal Drive
|
||
| £ 0.2296 - £ 0.2296 | 7398 In stock |
M5
|
0.8 mm
|
Natural
|
PVDF
|
0.63 in
16.0 mm
|
External Hexagonal Drive
|
||
| 10040584 | £ 0.3557 - £ 0.3557 | 339 In stock |
M6
|
1.0 mm
|
Natural
|
PVDF
|
0.984 in
25.0 mm
|
External Hexagonal Drive
|
|
| £ 8.9298 - £ 9.0999 | Request the lead time here |
M6
|
1.0 mm
|
Brown
|
PEEK
|
1.378 in
35.0 mm
|
External Hexagonal Drive