Menu Search

Hexagon Steel Nuts

In production

Hexagon steel nuts give a solid grip while preventing loosening due to vibration or motion. They are simple to tighten and relax with a normal wrench or pliers. Hexagon steel nuts give a solid grip while preventing loosening due to vibration or motion. They are simple to tighten and relax with a normal wrench or pliers. They are used with steel or stainless steel lead screws for low rotational speeds, manual control, clamping or locking actions, and dead weight reception.

Due to its material, it is used in applications that need high strength and durability but require lubrication to prevent the nut seizing with the screw.

These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment. Available as standard right-hand thread hexagon steel nuts as well as left-hand threaded.

Please note: Steel to steel contact surfaces are inappropriate for motorised motion.

  • Used in a variety of industrial applications, including in automotive, aerospace, and medical equipment.
  • Hexagon steel nuts give a solid grip while preventing loosening due to vibration or motion.
  • It is used in applications that need high strength and durability but require lubrication to prevent the nut seizing with the screw.
Material: Steel Series Code: SRL1338

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
46 results
Product SKUs information
Item Code Price range Availability Thread Size A/F tol. h11 d1 tol 7H Lead Thread Direction No. of starts View
£ 6.03 - £ 10.05 Request the lead time here
TR14 x 3
22.0
14.0
3.0
Left Hand
1.0
£ 3.86 - £ 6.44 Request the lead time here
TR12 x 3
19.0
12.0
3.0
Left Hand
1.0
£ 2.81 - £ 4.69 Request the lead time here
TR12 x 3
19.0
12.0
3.0
Right Hand
1.0
£ 6.07 - £ 10.12 Request the lead time here
TR20 x 4
30.0
20.0
4.0
Left Hand
1.0
£ 4.17 - £ 6.95 Request the lead time here
TR10 x 2
17.0
10.0
2.0
Left Hand
1.0
£ 97.94 - £ 163.24 Request the lead time here
TR50 x 8
75.0
50.0
8.0
Left Hand
1.0
£ 4.31 - £ 7.19 Request the lead time here
TR12 x 6
19.0
12.0
6.0
Right Hand
2.0
£ 123.02 - £ 205.03 Request the lead time here
TR60 x 9
90.0
60.0
9.0
Left Hand
1.0
£ 8.06 - £ 13.44 Request the lead time here
TR28 x 5
41.0
28.0
5.0
Right Hand
1.0
£ 4.78 - £ 7.97 Request the lead time here
TR18 x 4
27.0
18.0
4.0
Right Hand
1.0
£ 7.13 - £ 11.88 Request the lead time here
TR18 x 4
27.0
18.0
4.0
Left Hand
1.0
£ 7.46 - £ 12.44 Request the lead time here
TR26 x 10
36.0
26.0
10.0
Right Hand
2.0
£ 92.81 - £ 154.68 Request the lead time here
TR60 x 9
90.0
60.0
9.0
Right Hand
1.0
£ 12.24 - £ 20.40 Request the lead time here
TR32 x 6
50.0
32.0
6.0
Right Hand
1.0
£ 3.85 - £ 6.41 Request the lead time here
TR14 x 3
22.0
14.0
3.0
Right Hand
1.0
£ 24.78 - £ 41.30 Request the lead time here
TR40 x 7
60.0
40.0
7.0
Left Hand
1.0
£ 20.68 - £ 34.46 Request the lead time here
TR40 x 7
60.0
40.0
7.0
Right Hand
1.0
£ 10.31 - £ 17.19 Request the lead time here
TR26 x 5
36.0
26.0
5.0
Left Hand
1.0
£ 3.86 - £ 6.44 Request the lead time here
TR16 x 4
24.0
16.0
4.0
Right Hand
1.0
£ 6.91 - £ 11.52 Request the lead time here
TR20 x 8
30.0
20.0
8.0
Right Hand
2.0
  • of 3
Hexagon Nut TR14 x 3 21.0 Steel

20148270

Price Range
£ 10.05 - £ 6.03

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    14.0
  • Lead
    3.0
  • Thread Direction
    Left Hand
Hexagon Nut TR12 x 3 18.0 Steel

20148249

Price Range
£ 6.44 - £ 3.86

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    12.0
  • Lead
    3.0
  • Thread Direction
    Left Hand
Hexagon Nut TR12 x 3 18.0 Steel

20148232

Price Range
£ 4.69 - £ 2.81

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    12.0
  • Lead
    3.0
  • Thread Direction
    Right Hand
Hexagon Nut TR20 x 4 30.0 Steel

20148362

Price Range
£ 10.12 - £ 6.07

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
Hexagon Nut TR10 x 2 15.0 Steel

20148225

Price Range
£ 6.95 - £ 4.17

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol 7H
    10.0
  • Lead
    2.0
  • Thread Direction
    Left Hand
Hexagon Nut TR50 x 8 75.0 Steel

20148614

Price Range
£ 163.24 - £ 97.94

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR50 x 8
  • No. of starts
    1.0
  • d1 tol 7H
    50.0
  • Lead
    8.0
  • Thread Direction
    Left Hand
Hexagon Nut TR12 x 6 18.0 Steel

20148256

Price Range
£ 7.19 - £ 4.31

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 6
  • No. of starts
    2.0
  • d1 tol 7H
    12.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Hexagon Nut TR60 x 9 90.0 Steel

20148638

Price Range
£ 205.03 - £ 123.02

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR60 x 9
  • No. of starts
    1.0
  • d1 tol 7H
    60.0
  • Lead
    9.0
  • Thread Direction
    Left Hand
Hexagon Nut TR28 x 5 42.0 Steel

20148454

Price Range
£ 13.44 - £ 8.06

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR28 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    28.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
Hexagon Nut TR18 x 4 27.0 Steel

20148324

Price Range
£ 7.97 - £ 4.78

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    18.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
Hexagon Nut TR18 x 4 27.0 Steel

20148331

Price Range
£ 11.88 - £ 7.13

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    18.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
Hexagon Nut TR26 x 10 39.0 Steel

20149703

Price Range
£ 12.44 - £ 7.46

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR26 x 10
  • No. of starts
    2.0
  • d1 tol 7H
    26.0
  • Lead
    10.0
  • Thread Direction
    Right Hand
Hexagon Nut TR60 x 9 90.0 Steel

20148621

Price Range
£ 154.68 - £ 92.81

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR60 x 9
  • No. of starts
    1.0
  • d1 tol 7H
    60.0
  • Lead
    9.0
  • Thread Direction
    Right Hand
Hexagon Nut TR32 x 6 48.0 Steel

20148508

Price Range
£ 20.40 - £ 12.24

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR32 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    32.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Hexagon Nut TR14 x 3 21.0 Steel

20148263

Price Range
£ 6.41 - £ 3.85

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    14.0
  • Lead
    3.0
  • Thread Direction
    Right Hand
Hexagon Nut TR40 x 7 60.0 Steel

20148577

Price Range
£ 41.30 - £ 24.78

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Left Hand
Hexagon Nut TR40 x 7 60.0 Steel

20148560

Price Range
£ 34.46 - £ 20.68

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Right Hand
Hexagon Nut TR26 x 5 39.0 Steel

20148447

Price Range
£ 17.19 - £ 10.31

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR26 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    26.0
  • Lead
    5.0
  • Thread Direction
    Left Hand
Hexagon Nut TR16 x 4 24.0 Steel

20148294

Price Range
£ 6.44 - £ 3.86

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
Hexagon Nut TR20 x 8 30.0 Steel

20148379

Price Range
£ 11.52 - £ 6.91

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 8
  • No. of starts
    2.0
  • d1 tol 7H
    20.0
  • Lead
    8.0
  • Thread Direction
    Right Hand