These Standoffs are designed to be installed by hand and do not require assembly equipment. The hexagonal standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | External Thread Size | Distance Across Flats | Thread Length | Spacer Length | View | |
---|---|---|---|---|---|---|---|
£ 0.801 - £ 0.8174 | Request the lead time here |
|
0.276 in
7.0 mm
|
|
0.472 in
12.0 mm
|
||
£ 1.6794 - £ 1.724 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
0.354 in
9.0 mm
|
||
£ 1.3253 - £ 1.3805 | Request the lead time here |
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
1.181 in
30.0 mm
|
||
£ 1.0559 - £ 1.0999 | 9900 In stock |
|
0.394 in
10.0 mm
|
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
||
£ 1.63 - £ 1.7009 | 7800 In stock |
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
1.378 in
35.0 mm
|
||
£ 1.4741 - £ 1.5308 | Request the lead time here |
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
0.984 in
25.0 mm
|
||
£ 0.9411 - £ 0.9808 | 7500 In stock |
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
||
£ 0.6803 - £ 0.7087 | Request the lead time here |
|
0.236 in
6.0 mm
|
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
||
£ 0.8887 - £ 0.9255 | Request the lead time here |
|
0.394 in
10.0 mm
|
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
||
£ 0.6803 - £ 0.7087 | 400 In stock |
|
0.236 in
6.0 mm
|
0.709 in
18.0 mm
|
0.709 in
18.0 mm
|
||
£ 1.1254 - £ 1.1722 | 9300 In stock |
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
0.984 in
25.0 mm
|
||
£ 1.3975 - £ 1.4599 | 6030 In stock |
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
0.984 in
25.0 mm
|
||
£ 1.0148 - £ 1.0574 | Request the lead time here |
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
1.181 in
30.0 mm
|
||
£ 1.2657 - £ 1.3196 | Request the lead time here |
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
1.378 in
35.0 mm
|
||
£ 0.754 - £ 0.7852 | 900 In stock |
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
||
£ 0.8887 - £ 0.9255 | Request the lead time here |
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
||
£ 0.754 - £ 0.7852 | 4200 In stock |
|
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
||
£ 1.1254 - £ 1.1722 | Request the lead time here |
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
1.181 in
30.0 mm
|
||
£ 1.0446 - £ 1.0871 | Request the lead time here |
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
0.984 in
25.0 mm
|
||
£ 1.65 - £ 1.68 | 3880 In stock |
|
0.276 in
7.0 mm
|
0.236 in
6.0 mm
|
0.197 in
5.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue