Menu Search

Hexagonal Insulation Standoffs

In stock

These Standoffs are designed to be installed by hand and do not require assembly equipment. The hexagonal standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
137 results
Product SKUs information
Item Code Price range Availability External Thread Size Distance Across Flats Thread Length Spacer Length View
£ 1.3593 - £ 2.197 Request the lead time here
8.0 mm
6.0 mm
20.0 mm
£ 1.2884 - £ 2.1686 Request the lead time here
8.0 mm
6.0 mm
15.0 mm
£ 0.1057 - £ 0.1175 Request the lead time here
7.1 mm
11.1 mm
£ 2.3812 - £ 2.4379 300 In stock
8.0 mm
15.0 mm
£ 1.845 - £ 1.875 Request the lead time here
6.0 mm
10.0 mm
£ 2.5904 - £ 2.5904 4100 In stock
8.0 mm
20.0 mm
HSM4-8-25-1 £ 2.586 - £ 2.586 500 In stock
8.0 mm
25.0 mm
£ 1.65 - £ 1.71 Request the lead time here
9.5 mm
10.0 mm
45.0 mm
£ 0.7313 - £ 0.7611 2100 In stock
6.0 mm
10.0 mm
10.0 mm
£ 0.9411 - £ 0.9808 Request the lead time here
10.0 mm
15.0 mm
15.0 mm
£ 0.6803 - £ 0.7087 Request the lead time here
6.0 mm
20.0 mm
20.0 mm
£ 3.54 - £ 3.54 Request the lead time here
12.7 mm
12.7 mm
25.0 mm
£ 1.695 - £ 1.7699 500 In stock
9.5 mm
10.0 mm
50.0 mm
£ 4.44 - £ 4.44 Request the lead time here
12.7 mm
12.7 mm
30.0 mm
£ 2.7792 - £ 2.7792 1960 In stock
8.0 mm
30.0 mm
£ 0.754 - £ 0.7852 1400 In stock
8.0 mm
20.0 mm
20.0 mm
£ 0.754 - £ 0.7852 Request the lead time here
8.0 mm
15.0 mm
15.0 mm
£ 4.29 - £ 4.29 300 In stock
12.7 mm
12.7 mm
45.0 mm
£ 3.0913 - £ 3.0913 Request the lead time here
9.5 mm
9.0 mm
25.0 mm
£ 3.9599 - £ 3.9599 Request the lead time here
12.7 mm
12.7 mm
25.0 mm
  • of 7
Male To Female Standoff Hexagonal 8.0 mm M4 20.0 mm

HSM4-8-20-2

Price Range
£ 2.197 - £ 1.3593

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Operating Temperature Range
    -40 - 105 °C
  • Spacer Length
    20.0 mm
Male To Female Standoff Hexagonal 8.0 mm M4 15.0 mm

HSM4-8-15-2

Price Range
£ 2.1686 - £ 1.2884

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Operating Temperature Range
    -40 - 105 °C
  • Spacer Length
    15.0 mm
Snap Lock Support 11.1 mm PA UL94 V-0 Natural

LCBS-5-7-19

Price Range
£ 0.1175 - £ 0.1057

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Distance Across Flats
    7.1 mm
  • Spacer Length
    11.1 mm
  • Material Flammability Standard
    UL94 V-0
  • Full Material
    Polyamide 66
Female To Female Standoff 8.0 mm 15.0 mm

HSM4-8-15-1

Price Range
£ 2.4379 - £ 2.3812

Stock Levels
300 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    15.0 mm
  • Material Flammability Standard
    UL94 V-2
Female To Female Standoff Hexagonal 6.0 mm M2.5 10.0 mm

MTNSP-M2.5-10-1

Price Range
£ 1.875 - £ 1.845

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    10.0 mm
  • Material Flammability Standard
    UL94 HB
Female To Female Standoff 8.0 mm 20.0 mm

HSM4-8-20-1

Price Range
£ 2.5904 - £ 2.5904

Stock Levels
4100 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    20.0 mm
  • Material Flammability Standard
    UL94 V-2
Female To Female Standoff 8.0 mm 25.0 mm

HSM4-8-25-1

Price Range
£ 2.586 - £ 2.586

Stock Levels
500 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    25.0 mm
  • Material Flammability Standard
    UL94 V-2
Female To Female Standoff Hexagonal 9.5 mm M5 45.0 mm

HSM5-9.5-45-1

Price Range
£ 1.71 - £ 1.65

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    9.5 mm
  • Spacer Length
    45.0 mm
  • Thread Length
    10.0 mm
Female To Female Standoff Hexagonal 6.0 mm M3 10.0 mm

302310059935

Price Range
£ 0.7611 - £ 0.7313

Stock Levels
2100 In stock
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    10.0 mm
Female To Female Standoff Hexagonal 10.0 mm M5 15.0 mm

302515059935

Price Range
£ 0.9808 - £ 0.9411

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    15.0 mm
Female To Female Standoff Hexagonal 6.0 mm M3 20.0 mm

302320059935

Price Range
£ 0.7087 - £ 0.6803

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    20.0 mm
Female To Female Standoff Hexagonal 12.7 mm M6 25.0 mm

HSM6-12.7-25-1

Price Range
£ 3.54 - £ 3.54

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    12.7 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    12.7 mm
Female To Female Standoff Hexagonal 9.5 mm M5 50.0 mm

HSM5-9.5-50-1

Price Range
£ 1.7699 - £ 1.695

Stock Levels
500 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    9.5 mm
  • Spacer Length
    50.0 mm
  • Thread Length
    10.0 mm
Female To Female Standoff Hexagonal 12.7 mm M6 30.0 mm

HSM6-12.7-30-1

Price Range
£ 4.44 - £ 4.44

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    12.7 mm
  • Spacer Length
    30.0 mm
  • Thread Length
    12.7 mm
Female To Female Standoff 8.0 mm 30.0 mm

HSM4-8-30-1

Price Range
£ 2.7792 - £ 2.7792

Stock Levels
1960 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    30.0 mm
  • Material Flammability Standard
    UL94 V-2
Female To Female Standoff Hexagonal 8.0 mm M4 20.0 mm

302420059935

Price Range
£ 0.7852 - £ 0.754

Stock Levels
1400 In stock
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    20.0 mm
Female To Female Standoff Hexagonal 8.0 mm M4 15.0 mm

302415059935

Price Range
£ 0.7852 - £ 0.754

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    15.0 mm
Male To Female Standoff Hexagonal 12.7 mm M6 45.0 mm

HSM6-12.7-45-2

Price Range
£ 4.29 - £ 4.29

Stock Levels
300 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    12.7 mm
  • Operating Temperature Range
    -40 - 105 °C
  • Spacer Length
    45.0 mm
Male To Female Standoff Hexagonal 9.5 mm M5 25.0 mm

HSM5-9.5-25-2

Price Range
£ 3.0913 - £ 3.0913

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    9.5 mm
  • Operating Temperature Range
    -40 - 105 °C
  • Spacer Length
    25.0 mm
Male To Female Standoff Hexagonal 12.7 mm M6 25.0 mm

HSM6-12.7-25-2

Price Range
£ 3.9599 - £ 3.9599

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    12.7 mm
  • Operating Temperature Range
    -40 - 105 °C
  • Spacer Length
    25.0 mm