Menu Search

Hexagonal Insulation Standoffs

In stock

These Standoffs are designed to be installed by hand and do not require assembly equipment. The hexagonal standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
137 results
Product SKUs information
Item Code Price range Availability External Thread Size Distance Across Flats Thread Length Spacer Length View
MTNSP-M3-12-3 £ 0.7814 - £ 0.7975 Request the lead time here
7.0 mm
6.0 mm
12.0 mm
£ 1.3975 - £ 1.4599 6000 In stock
10.0 mm
10.0 mm
25.0 mm
£ 0.9411 - £ 0.9808 7500 In stock
10.0 mm
12.0 mm
12.0 mm
£ 0.8887 - £ 0.9255 Request the lead time here
10.0 mm
18.0 mm
18.0 mm
£ 0.754 - £ 0.7852 Request the lead time here
8.0 mm
18.0 mm
18.0 mm
£ 0.6803 - £ 0.7087 Request the lead time here
6.0 mm
18.0 mm
18.0 mm
£ 1.1254 - £ 1.1722 9300 In stock
8.0 mm
10.0 mm
25.0 mm
£ 0.754 - £ 0.7852 Request the lead time here
8.0 mm
12.0 mm
12.0 mm
£ 1.0148 - £ 1.0574 Request the lead time here
6.0 mm
10.0 mm
30.0 mm
£ 1.2657 - £ 1.3196 Request the lead time here
8.0 mm
10.0 mm
35.0 mm
£ 1.6794 - £ 1.724 Request the lead time here
6.0 mm
9.0 mm
£ 0.801 - £ 0.8174 Request the lead time here
7.0 mm
12.0 mm
£ 1.0956 - £ 1.1183 Request the lead time here
6.4 mm
15.0 mm
£ 1.845 - £ 1.875 Request the lead time here
7.0 mm
10.0 mm
£ 1.845 - £ 1.875 Request the lead time here
6.0 mm
12.0 mm
£ 1.845 - £ 1.875 Request the lead time here
6.0 mm
10.0 mm
£ 1.2974 - £ 1.3515 Request the lead time here
6.4 mm
6.0 mm
40.0 mm
£ 1.575 - £ 1.635 Request the lead time here
9.5 mm
10.0 mm
40.0 mm
£ 2.3812 - £ 2.4379 300 In stock
8.0 mm
15.0 mm
£ 0.7313 - £ 0.7611 2100 In stock
6.0 mm
10.0 mm
10.0 mm
  • of 7
Male To Male Standoff Hexagonal 7.0 mm M2.5 12.0 mm PA

MTNSP-M3-12-3

Price Range
£ 0.7975 - £ 0.7814

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    12.0 mm
  • Thread Length
    6.0 mm
Female To Female Standoff Hexagonal 10.0 mm M5 25.0 mm

302525059935

Price Range
£ 1.4599 - £ 1.3975

Stock Levels
6000 In stock
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    10.0 mm
Female To Female Standoff Hexagonal 10.0 mm M5 12.0 mm

302512059935

Price Range
£ 0.9808 - £ 0.9411

Stock Levels
7500 In stock
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    12.0 mm
  • Thread Length
    12.0 mm
Female To Female Standoff Hexagonal 10.0 mm M5 18.0 mm

302518059935

Price Range
£ 0.9255 - £ 0.8887

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    18.0 mm
Female To Female Standoff Hexagonal 8.0 mm M4 18.0 mm

302418059935

Price Range
£ 0.7852 - £ 0.754

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    18.0 mm
Female To Female Standoff Hexagonal 6.0 mm M3 18.0 mm

302318059935

Price Range
£ 0.7087 - £ 0.6803

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    18.0 mm
Female To Female Standoff Hexagonal 8.0 mm M4 25.0 mm

302425059935

Price Range
£ 1.1722 - £ 1.1254

Stock Levels
9300 In stock
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    10.0 mm
Female To Female Standoff Hexagonal 8.0 mm M4 12.0 mm

302412059935

Price Range
£ 0.7852 - £ 0.754

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    12.0 mm
  • Thread Length
    12.0 mm
Female To Female Standoff Hexagonal 6.0 mm M3 30.0 mm

302330059935

Price Range
£ 1.0574 - £ 1.0148

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    30.0 mm
  • Thread Length
    10.0 mm
Female To Female Standoff Hexagonal 8.0 mm M4 35.0 mm

302435059935

Price Range
£ 1.3196 - £ 1.2657

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    35.0 mm
  • Thread Length
    10.0 mm
Female To Female Standoff Hexagonal 6.0 mm M2.5 9.0 mm

MTNSP-M2.5-9-1

Price Range
£ 1.724 - £ 1.6794

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    9.0 mm
  • Material Flammability Standard
    UL94 HB
Female To Female Standoff Hexagonal 7.0 mm M3 12.0 mm

MTNSP-M3-12-1

Price Range
£ 0.8174 - £ 0.801

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    12.0 mm
  • Material Flammability Standard
    UL94 HB
Female To Female Standoff 6.4 mm 15.0 mm

HSM3-6.4-15-1

Price Range
£ 1.1183 - £ 1.0956

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Spacer Length
    15.0 mm
  • Material Flammability Standard
    UL94 HB
Female To Female Standoff Hexagonal 7.0 mm 10.0 mm

MTNSP-M3-10-1

Price Range
£ 1.875 - £ 1.845

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    10.0 mm
  • Material Flammability Standard
    UL94 HB
Female To Female Standoff Hexagonal 6.0 mm M2.5 12.0 mm

MTNSP-M2.5-12-1

Price Range
£ 1.875 - £ 1.845

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    12.0 mm
  • Material Flammability Standard
    UL94 HB
Female To Female Standoff Hexagonal 6.0 mm M2.5 10.0 mm

MTNSP-M2.5-10-1

Price Range
£ 1.875 - £ 1.845

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    10.0 mm
  • Material Flammability Standard
    UL94 HB
Female To Female Standoff Hexagonal 6.4 mm M3 40.0 mm

HSM3-6.4-40-1

Price Range
£ 1.3515 - £ 1.2974

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Spacer Length
    40.0 mm
  • Thread Length
    6.0 mm
Female To Female Standoff Hexagonal 9.5 mm M5 40.0 mm

HSM5-9.5-40-1

Price Range
£ 1.635 - £ 1.575

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    9.5 mm
  • Spacer Length
    40.0 mm
  • Thread Length
    10.0 mm
Female To Female Standoff 8.0 mm 15.0 mm

HSM4-8-15-1

Price Range
£ 2.4379 - £ 2.3812

Stock Levels
300 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    15.0 mm
  • Material Flammability Standard
    UL94 V-2
Female To Female Standoff Hexagonal 6.0 mm M3 10.0 mm

302310059935

Price Range
£ 0.7611 - £ 0.7313

Stock Levels
2100 In stock
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    10.0 mm