Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Standoffs are designed to be installed by hand and do not require assembly equipment. The hexagonal standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | External Thread Size | Distance Across Flats | Thread Length | Spacer Length | View | |
---|---|---|---|---|---|---|---|
MTNSP-M3-12-3 | £ 0.7814 - £ 0.7975 | Request the lead time here |
|
0.276 in
7.0 mm
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
|
£ 1.3975 - £ 1.4599 | 6000 In stock |
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
0.984 in
25.0 mm
|
||
£ 0.9411 - £ 0.9808 | 7500 In stock |
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
||
£ 0.8887 - £ 0.9255 | Request the lead time here |
|
0.394 in
10.0 mm
|
0.709 in
18.0 mm
|
0.709 in
18.0 mm
|
||
£ 0.754 - £ 0.7852 | Request the lead time here |
|
0.315 in
8.0 mm
|
0.709 in
18.0 mm
|
0.709 in
18.0 mm
|
||
£ 0.6803 - £ 0.7087 | Request the lead time here |
|
0.236 in
6.0 mm
|
0.709 in
18.0 mm
|
0.709 in
18.0 mm
|
||
£ 1.1254 - £ 1.1722 | 9300 In stock |
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
0.984 in
25.0 mm
|
||
£ 0.754 - £ 0.7852 | Request the lead time here |
|
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
||
£ 1.0148 - £ 1.0574 | Request the lead time here |
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
1.181 in
30.0 mm
|
||
£ 1.2657 - £ 1.3196 | Request the lead time here |
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
1.378 in
35.0 mm
|
||
£ 1.6794 - £ 1.724 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
0.354 in
9.0 mm
|
||
£ 0.801 - £ 0.8174 | Request the lead time here |
|
0.276 in
7.0 mm
|
|
0.472 in
12.0 mm
|
||
£ 1.0956 - £ 1.1183 | Request the lead time here |
|
0.252 in
6.4 mm
|
|
0.591 in
15.0 mm
|
||
£ 1.845 - £ 1.875 | Request the lead time here |
|
0.276 in
7.0 mm
|
|
0.394 in
10.0 mm
|
||
£ 1.845 - £ 1.875 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
0.472 in
12.0 mm
|
||
£ 1.845 - £ 1.875 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
0.394 in
10.0 mm
|
||
£ 1.2974 - £ 1.3515 | Request the lead time here |
|
0.252 in
6.4 mm
|
0.236 in
6.0 mm
|
1.575 in
40.0 mm
|
||
£ 1.575 - £ 1.635 | Request the lead time here |
|
0.374 in
9.5 mm
|
0.394 in
10.0 mm
|
1.575 in
40.0 mm
|
||
£ 2.3812 - £ 2.4379 | 300 In stock |
|
0.315 in
8.0 mm
|
|
0.591 in
15.0 mm
|
||
£ 0.7313 - £ 0.7611 | 2100 In stock |
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue