These Standoffs are designed to be installed by hand and do not require assembly equipment. The hexagonal standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | External Thread Size | Distance Across Flats | Thread Length | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| £ 1.3593 - £ 2.197 | Request the lead time here |  | 
0.315 in
 
8.0 mm
 | 
0.236 in
 
6.0 mm
 | 
0.787 in
 
20.0 mm
 | ||
| £ 1.2884 - £ 2.1686 | Request the lead time here |  | 
0.315 in
 
8.0 mm
 | 
0.236 in
 
6.0 mm
 | 
0.591 in
 
15.0 mm
 | ||
| £ 0.1057 - £ 0.1175 | Request the lead time here |  | 
0.28 in
 
7.1 mm
 |  | 
0.437 in
 
11.1 mm
 | ||
| £ 2.3812 - £ 2.4379 | 300 In stock |  | 
0.315 in
 
8.0 mm
 |  | 
0.591 in
 
15.0 mm
 | ||
| £ 1.845 - £ 1.875 | Request the lead time here |  | 
0.236 in
 
6.0 mm
 |  | 
0.394 in
 
10.0 mm
 | ||
| £ 2.5904 - £ 2.5904 | 4100 In stock |  | 
0.315 in
 
8.0 mm
 |  | 
0.787 in
 
20.0 mm
 | ||
| HSM4-8-25-1 | £ 2.586 - £ 2.586 | 500 In stock |  | 
0.315 in
 
8.0 mm
 |  | 
0.984 in
 
25.0 mm
 | |
| £ 1.65 - £ 1.71 | Request the lead time here |  | 
0.374 in
 
9.5 mm
 | 
0.394 in
 
10.0 mm
 | 
1.772 in
 
45.0 mm
 | ||
| £ 0.7313 - £ 0.7611 | 2100 In stock |  | 
0.236 in
 
6.0 mm
 | 
0.394 in
 
10.0 mm
 | 
0.394 in
 
10.0 mm
 | ||
| £ 0.9411 - £ 0.9808 | Request the lead time here |  | 
0.394 in
 
10.0 mm
 | 
0.591 in
 
15.0 mm
 | 
0.591 in
 
15.0 mm
 | ||
| £ 0.6803 - £ 0.7087 | Request the lead time here |  | 
0.236 in
 
6.0 mm
 | 
0.787 in
 
20.0 mm
 | 
0.787 in
 
20.0 mm
 | ||
| £ 3.54 - £ 3.54 | Request the lead time here |  | 
0.5 in
 
12.7 mm
 | 
0.5 in
 
12.7 mm
 | 
0.984 in
 
25.0 mm
 | ||
| £ 1.695 - £ 1.7699 | 500 In stock |  | 
0.374 in
 
9.5 mm
 | 
0.394 in
 
10.0 mm
 | 
1.969 in
 
50.0 mm
 | ||
| £ 4.44 - £ 4.44 | Request the lead time here |  | 
0.5 in
 
12.7 mm
 | 
0.5 in
 
12.7 mm
 | 
1.181 in
 
30.0 mm
 | ||
| £ 2.7792 - £ 2.7792 | 1960 In stock |  | 
0.315 in
 
8.0 mm
 |  | 
1.181 in
 
30.0 mm
 | ||
| £ 0.754 - £ 0.7852 | 1400 In stock |  | 
0.315 in
 
8.0 mm
 | 
0.787 in
 
20.0 mm
 | 
0.787 in
 
20.0 mm
 | ||
| £ 0.754 - £ 0.7852 | Request the lead time here |  | 
0.315 in
 
8.0 mm
 | 
0.591 in
 
15.0 mm
 | 
0.591 in
 
15.0 mm
 | ||
| £ 4.29 - £ 4.29 | 300 In stock |  | 
0.5 in
 
12.7 mm
 | 
0.5 in
 
12.7 mm
 | 
1.772 in
 
45.0 mm
 | ||
| £ 3.0913 - £ 3.0913 | Request the lead time here |  | 
0.374 in
 
9.5 mm
 | 
0.354 in
 
9.0 mm
 | 
0.984 in
 
25.0 mm
 | ||
| £ 3.9599 - £ 3.9599 | Request the lead time here |  | 
0.5 in
 
12.7 mm
 | 
0.5 in
 
12.7 mm
 | 
0.984 in
 
25.0 mm
 | ||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue