Menu Search

Hexagonal Insulation Standoffs

In stock

These Standoffs are designed to be installed by hand and do not require assembly equipment. The hexagonal standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
137 results
Product SKUs information
Essentra Part Number Price range Availability External Thread Size Distance Across Flats Thread Length Spacer Length View
£ 2.3812 - £ 2.4379 515 In stock
8.0 mm
15.0 mm
£ 1.575 - £ 1.635 Request the lead time here
9.5 mm
40.0 mm
£ 1.152 - £ 1.1745 Request the lead time here
6.4 mm
30.0 mm
£ 2.5904 - £ 2.5904 2091 In stock
8.0 mm
20.0 mm
£ 1.296 - £ 1.296 93 In stock
6.4 mm
25.0 mm
£ 0.7313 - £ 0.7611 1300 In stock
6.0 mm
10.0 mm
10.0 mm
10156469 £ 2.586 - £ 2.586 6178 In stock
8.0 mm
25.0 mm
£ 2.205 - £ 2.295 Request the lead time here
12.7 mm
50.0 mm
£ 1.0148 - £ 1.0574 4300 In stock
6.0 mm
10.0 mm
30.0 mm
£ 0.7313 - £ 0.7611 9442 In stock
6.0 mm
8.0 mm
8.0 mm
£ 1.695 - £ 1.7699 500 In stock
9.5 mm
50.0 mm
£ 3.3449 - £ 3.3449 Request the lead time here
9.5 mm
30.0 mm
£ 1.2974 - £ 1.3515 500 In stock
6.4 mm
40.0 mm
£ 1.0953 - £ 1.1176 40 In stock
6.4 mm
20.0 mm
£ 2.7792 - £ 2.7792 1598 In stock
8.0 mm
30.0 mm
£ 1.2657 - £ 1.3196 Request the lead time here
8.0 mm
10.0 mm
35.0 mm
£ 1.0559 - £ 1.0999 9900 In stock
10.0 mm
20.0 mm
20.0 mm
£ 1.494 - £ 1.53 98 In stock
8.0 mm
45.0 mm
£ 3.54 - £ 3.54 98 In stock
12.7 mm
25.0 mm
£ 1.0446 - £ 1.0871 4871 In stock
6.0 mm
10.0 mm
25.0 mm
  • of 7
Female To Female Standoff 8.0 mm 15.0 mm

10156407

Price Range
£ 2.4379 - £ 2.3812

Stock Levels
515 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    15.0 mm
  • Material Flammability Standard
    UL94 V-2
Female To Female Standoff 9.5 mm 40.0 mm

10156643

Price Range
£ 1.635 - £ 1.575

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    9.5 mm
  • Spacer Length
    40.0 mm
  • Material Flammability Standard
    UL94 HB
Female To Female Standoff 6.4 mm 30.0 mm

10156322

Price Range
£ 1.1745 - £ 1.152

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Spacer Length
    30.0 mm
  • Material Flammability Standard
    UL94 HB
Female To Female Standoff 8.0 mm 20.0 mm

10156445

Price Range
£ 2.5904 - £ 2.5904

Stock Levels
2091 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    20.0 mm
  • Material Flammability Standard
    UL94 V-2
Female To Female Standoff 6.4 mm 25.0 mm

10156308

Price Range
£ 1.296 - £ 1.296

Stock Levels
93 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Spacer Length
    25.0 mm
  • Material Flammability Standard
    UL94 HB
Female To Female Standoff Hexagonal 6.0 mm M3 10.0 mm

10131787

Price Range
£ 0.7611 - £ 0.7313

Stock Levels
1300 In stock
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    10.0 mm
Female To Female Standoff 8.0 mm 25.0 mm

10156469

Price Range
£ 2.586 - £ 2.586

Stock Levels
6178 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    25.0 mm
  • Material Flammability Standard
    UL94 V-2
Female To Female Standoff 12.7 mm 50.0 mm

10156827

Price Range
£ 2.295 - £ 2.205

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    12.7 mm
  • Spacer Length
    50.0 mm
  • Material Flammability Standard
    UL94 HB
Female To Female Standoff Hexagonal 6.0 mm M3 30.0 mm

10131824

Price Range
£ 1.0574 - £ 1.0148

Stock Levels
4300 In stock
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    30.0 mm
  • Thread Length
    10.0 mm
Female To Female Standoff Hexagonal 6.0 mm M3 8.0 mm

10131770

Price Range
£ 0.7611 - £ 0.7313

Stock Levels
9442 In stock
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    8.0 mm
  • Thread Length
    8.0 mm
Female To Female Standoff 9.5 mm 50.0 mm

10156681

Price Range
£ 1.7699 - £ 1.695

Stock Levels
500 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    9.5 mm
  • Spacer Length
    50.0 mm
  • Material Flammability Standard
    UL94 HB
Female To Female Standoff 9.5 mm 30.0 mm

10156629

Price Range
£ 3.3449 - £ 3.3449

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    9.5 mm
  • Spacer Length
    30.0 mm
  • Material Flammability Standard
    UL94 HB
Female To Female Standoff 6.4 mm 40.0 mm

10156353

Price Range
£ 1.3515 - £ 1.2974

Stock Levels
500 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Spacer Length
    40.0 mm
  • Material Flammability Standard
    UL94 HB
Female To Female Standoff 6.4 mm 20.0 mm

10156278

Price Range
£ 1.1176 - £ 1.0953

Stock Levels
40 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Spacer Length
    20.0 mm
  • Material Flammability Standard
    UL94 HB
Female To Female Standoff 8.0 mm 30.0 mm

10156490

Price Range
£ 2.7792 - £ 2.7792

Stock Levels
1598 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    30.0 mm
  • Material Flammability Standard
    UL94 V-2
Female To Female Standoff Hexagonal 8.0 mm M4 35.0 mm

10131923

Price Range
£ 1.3196 - £ 1.2657

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    35.0 mm
  • Thread Length
    10.0 mm
Female To Female Standoff Hexagonal 10.0 mm M6 20.0 mm

10132036

Price Range
£ 1.0999 - £ 1.0559

Stock Levels
9900 In stock
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    20.0 mm
Female To Female Standoff 8.0 mm 45.0 mm

10156544

Price Range
£ 1.53 - £ 1.494

Stock Levels
98 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    45.0 mm
  • Material Flammability Standard
    UL94 HB
Female To Female Standoff 12.7 mm 25.0 mm

10156704

Price Range
£ 3.54 - £ 3.54

Stock Levels
98 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    12.7 mm
  • Spacer Length
    25.0 mm
  • Material Flammability Standard
    UL94 HB
Female To Female Standoff Hexagonal 6.0 mm M3 25.0 mm

10131817

Price Range
£ 1.0871 - £ 1.0446

Stock Levels
4871 In stock
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    10.0 mm