Menu Search

Hexagonal Insulation Standoffs

In stock

These Standoffs are designed to be installed by hand and do not require assembly equipment. The hexagonal standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
137 results
Product SKUs information
Essentra Part Number Price range Availability External Thread Size Distance Across Flats Thread Length Spacer Length View
£ 4.2363 - £ 4.2363 100 In stock
12.7 mm
12.7 mm
30.0 mm
£ 4.8187 - £ 4.8187 Request the lead time here
12.7 mm
12.7 mm
20.0 mm
£ 4.8334 - £ 4.8334 Request the lead time here
12.7 mm
12.7 mm
50.0 mm
10156476 £ 2.4096 - £ 2.4663 Request the lead time here
8.0 mm
6.0 mm
25.0 mm
£ 3.7899 - £ 3.7899 1600 In stock
9.5 mm
9.0 mm
45.0 mm
£ 3.4921 - £ 3.4921 11000 In stock
12.7 mm
12.7 mm
40.0 mm
£ 1.875 - £ 1.875 Request the lead time here
6.0 mm
6.0 mm
10.0 mm
£ 1.74 - £ 1.74 2500 In stock
6.0 mm
6.0 mm
9.0 mm
£ 1.695 - £ 1.74 900 In stock
6.0 mm
6.0 mm
7.0 mm
10161555 £ 1.845 - £ 1.875 5900 In stock
7.0 mm
6.0 mm
10.0 mm
£ 1.695 - £ 1.74 264 In stock
6.0 mm
6.0 mm
8.0 mm
£ 1.0876 - £ 1.0876 Request the lead time here
6.0 mm
6.0 mm
12.0 mm
£ 0.7991 - £ 1.0876 Request the lead time here
6.0 mm
6.0 mm
11.0 mm
£ 1.695 - £ 1.74 Request the lead time here
7.0 mm
6.0 mm
9.0 mm
10156520 £ 3.0055 - £ 3.0055 Request the lead time here
8.0 mm
6.0 mm
40.0 mm
£ 1.6794 - £ 1.724 3417 In stock
7.0 mm
6.0 mm
8.0 mm
£ 3.1056 - £ 3.1056 2664 In stock
6.4 mm
6.0 mm
30.0 mm
10161586 £ 0.801 - £ 0.8174 2188 In stock
7.0 mm
6.0 mm
12.0 mm
£ 3.1056 - £ 3.1056 Request the lead time here
6.4 mm
6.0 mm
40.0 mm
£ 1.0991 - £ 1.1206 100 In stock
6.4 mm
6.0 mm
18.0 mm
  • of 7
Male To Female Standoff Hexagonal 12.7 mm M6 30.0 mm

10156742

Price Range
£ 4.2363 - £ 4.2363

Stock Levels
100 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    12.7 mm
  • Operating Temperature Range
    -40 - 105 °C
  • Spacer Length
    30.0 mm
Male To Female Standoff Hexagonal 12.7 mm M5 20.0 mm

10313848

Price Range
£ 4.8187 - £ 4.8187

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    12.7 mm
  • Operating Temperature Range
    -40 - 105 °C
  • Spacer Length
    20.0 mm
Male To Female Standoff Hexagonal 12.7 mm M6 50.0 mm

10010686

Price Range
£ 4.8334 - £ 4.8334

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    12.7 mm
  • Operating Temperature Range
    -40 - 105 °C
  • Spacer Length
    50.0 mm
Male To Female Standoff Hexagonal 8.0 mm M4 25.0 mm

10156476

Price Range
£ 2.4663 - £ 2.4096

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Operating Temperature Range
    -40 - 105 °C
  • Spacer Length
    25.0 mm
Male To Female Standoff Hexagonal 9.5 mm M5 45.0 mm

10156667

Price Range
£ 3.7899 - £ 3.7899

Stock Levels
1600 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    9.5 mm
  • Operating Temperature Range
    -40 - 105 °C
  • Spacer Length
    45.0 mm
Male To Female Standoff Hexagonal 12.7 mm M6 40.0 mm

10156773

Price Range
£ 3.4921 - £ 3.4921

Stock Levels
11000 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    12.7 mm
  • Operating Temperature Range
    -40 - 105 °C
  • Spacer Length
    40.0 mm
Male To Female Standoff Hexagonal 6.0 mm M2.5 10.0 mm

10161470

Price Range
£ 1.875 - £ 1.875

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.0 mm
  • Operating Temperature Range
    -40 - 105 °C
  • Spacer Length
    10.0 mm
Male To Female Standoff Hexagonal 6.0 mm M2.5 9.0 mm

10314494

Price Range
£ 1.74 - £ 1.74

Stock Levels
2500 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.0 mm
  • Operating Temperature Range
    -40 - 105 °C
  • Spacer Length
    9.0 mm
Male To Female Standoff Hexagonal 6.0 mm M2.5 7.0 mm

10314470

Price Range
£ 1.74 - £ 1.695

Stock Levels
900 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.0 mm
  • Operating Temperature Range
    -40 - 105 °C
  • Spacer Length
    7.0 mm
Male To Female Standoff Hexagonal 7.0 mm M3 10.0 mm

10161555

Price Range
£ 1.875 - £ 1.845

Stock Levels
5900 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    7.0 mm
  • Operating Temperature Range
    -40 - 105 °C
  • Spacer Length
    10.0 mm
Male To Female Standoff Hexagonal 6.0 mm M2.5 8.0 mm

10161524

Price Range
£ 1.74 - £ 1.695

Stock Levels
264 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.0 mm
  • Operating Temperature Range
    -40 - 105 °C
  • Spacer Length
    8.0 mm
Male To Female Standoff Hexagonal 6.0 mm M2.5 12.0 mm

10161500

Price Range
£ 1.0876 - £ 1.0876

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.0 mm
  • Operating Temperature Range
    -40 - 105 °C
  • Spacer Length
    12.0 mm
Male To Female Standoff Hexagonal 6.0 mm M2.5 11.0 mm

10314463

Price Range
£ 1.0876 - £ 0.7991

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.0 mm
  • Operating Temperature Range
    -40 - 105 °C
  • Spacer Length
    11.0 mm
Male To Female Standoff Hexagonal 7.0 mm M3 9.0 mm

10314548

Price Range
£ 1.74 - £ 1.695

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    7.0 mm
  • Operating Temperature Range
    -40 - 105 °C
  • Spacer Length
    9.0 mm
Male To Female Standoff Hexagonal 8.0 mm M4 40.0 mm

10156520

Price Range
£ 3.0055 - £ 3.0055

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Operating Temperature Range
    -40 - 105 °C
  • Spacer Length
    40.0 mm
Male To Female Standoff Hexagonal 7.0 mm M3 8.0 mm

10161609

Price Range
£ 1.724 - £ 1.6794

Stock Levels
3417 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    7.0 mm
  • Operating Temperature Range
    -40 - 105 °C
  • Spacer Length
    8.0 mm
Male To Female Standoff Hexagonal 6.4 mm M3 30.0 mm

10156339

Price Range
£ 3.1056 - £ 3.1056

Stock Levels
2664 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Operating Temperature Range
    -40 - 105 °C
  • Spacer Length
    30.0 mm
Male To Female Standoff Hexagonal 7.0 mm M3 12.0 mm

10161586

Price Range
£ 0.8174 - £ 0.801

Stock Levels
2188 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    7.0 mm
  • Operating Temperature Range
    -40 - 105 °C
  • Spacer Length
    12.0 mm
Male To Female Standoff Hexagonal 6.4 mm M3 40.0 mm

10156360

Price Range
£ 3.1056 - £ 3.1056

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Operating Temperature Range
    -40 - 105 °C
  • Spacer Length
    40.0 mm
Male To Female Standoff Hexagonal 6.4 mm M3 18.0 mm

10156254

Price Range
£ 1.1206 - £ 1.0991

Stock Levels
100 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Operating Temperature Range
    -40 - 105 °C
  • Spacer Length
    18.0 mm